Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Digital Multimeter Accessories

Equip your DMM with quality accessories. From test leads to kelvin probe sets, Keysight's DMM accessories provide the first link in making a quality DMM measurement. Do you need to take your DMM with you? We offer transit cases and pouches to keep your DMM as mobile as you are.

  • Handheld Digital Multimeter PC Connectivity Cable Handheld Digital Multimeter PC Connectivity Cable 

    Handheld Digital Multimeter PC Connectivity Cable

    Remote interface connectivity accessories for handheld digital multimeters.

  • Cases, Pouches, and Rack Mount Kits Cases, Pouches, and Rack Mount Kits 

    Cases, Pouches, and Rack Mount Kits

    Rack mount kits, transit cases, and a backpack for your instrument.

  • Temperature Sensors and Probes Temperature Sensors and Probes 

    Temperature Sensors and Probes

    Temperature probes, surface sensors, thermistor and thermocouple kits

  • Terminal Blocks, and Calibration Shorting Blocks Terminal Blocks, and Calibration Shorting Blocks 

    Terminal Blocks, and Calibration Shorting Blocks

    Quick connect/disconnect terminal blocks, 34420A low-thermal input connectors and calibration shorts.

  • Test Leads and Probes for Multimeters Test Leads and Probes for Multimeters 

    Test Leads and Probes for Multimeters

    Deluxe test lead sets, current shunts, high voltage probes, surface mount probes

  • DMM Power Adapters DMM Power Adapters 

    DMM Power Adapters

    Power adapters for your Handheld Digital Multimeter.

  • 34398A RS-232 Cable, 9 pin (f) to 9 pin (f) 34398A RS-232 Cable, 9 pin (f) to 9 pin (f) 

    34398A RS-232 Cable, 9 pin (f) to 9 pin (f)

    The Keysight 34398A is an RS-232 cable, 9 pin (f) to 9 pin (f). Standard RS-232 cables are easy to find, but making them work is a different story.

  • U1115A Remote Logging Display U1115A Remote Logging Display 

    U1115A Remote Logging Display

    • Extended measurement distance of up to 100-meters (Bluetooth® Class 1)
    • View readings of up to 4 handheld meters simultaneously
    • Compatible with Keysight U1177A/U11117A IR-to-Bluetooth Adapter

  • U1117A IR-to-Bluetooth® Adapter (Class 1) U1117A IR-to-Bluetooth® Adapter (Class 1) 

    U1117A IR-to-Bluetooth® Adapter (Class 1)

    • Up to 100-meters operating range (Bluetooth Class 1)
    • Compatible with iOS/ Android based smart devices
    • Compatible with ALL Keysight's U1200 Series handheld meters including U1450A/U1460A Series Insulation Resistance Tester
       

  • U1118A Wireless Combo Kit U1118A Wireless Combo Kit 

    U1118A Wireless Combo Kit

    • Combination of U1117A IR-to-Bluetooth® and U1115A Remote Logging Display
    • View and log test measurement data on handheld digital multimeters (DMMs) or clamp meters
    • Extended measurement distance of up to 100 meters*
    • View readings of up to 4 handheld meters simultaneously
    • 60,000 points interval logging

  • U1175A Soft Carrying Case, 4-5/7 In. D, Black U1175A Soft Carrying Case, 4-5/7 In. D, Black 

    U1175A Soft Carrying Case, 4-5/7 In. D, Black

    • 85 mm (D) x 120mm (W) x 290 mm (H)

  • U1176A 3-inch LED Probe Clip Light U1176A 3-inch LED Probe Clip Light 

    U1176A 3-inch LED Probe Clip Light

    3-inch clip-on LED flashlight for DMM test probes to increase visibility

  • U1177A Infrared (IR)-to-Bluetooth®  Adapter U1177A Infrared (IR)-to-Bluetooth® Adapter 

    U1177A Infrared (IR)-to-Bluetooth® Adapter

    • Enables Bluetooth® connection to Keysight handheld digital multimeters
    • Easy to install by attaching to Infrared (IR) port located at the back of Keysight handheld digital multimeters and U1210 Series clamp meters

  • U1179A IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters U1179A IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters 

    U1179A IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters

    Bracket that can be plugged to Keysight U1240 Series handheld digital multimeters to provide Infrared (IR) port.

  • U1593A Protective Rubber Sleeve U1593A Protective Rubber Sleeve 

    U1593A Protective Rubber Sleeve

    • For use with U1450A/60A Series insulation resistance tester
    • Snap-on holster absorbs shocks and protects the tester
    • Includes built-in stand
       

  • U1594A Hard Carrying Case U1594A Hard Carrying Case 

    U1594A Hard Carrying Case

    • Hard carrying case with two compartments for U1450A/60A Series Insulation Resistance Tester.
    • Dimension 13.8x11.4x3.9”

  • U1595A Rugged Carrying Case U1595A Rugged Carrying Case 

    U1595A Rugged Carrying Case

    • High quality hard carrying case, able to hold handheld digital multimeters, clamp meter and accessories.

  • U3800PW1 Add IoT Sensors and Power Management Training Kit for U3800 Series U3800PW1 Add IoT Sensors and Power Management Training Kit for U3800 Series 

    U3800PW1 Add IoT Sensors and Power Management Training Kit for U3800 Series

    • Add-on kit (without teaching slides) for users of IoT fundamentals, systems design, and wireless communications applied courseware

  • U3800PW2 Add IoT Sensors and Power Management Training Kit and Teaching Slides for U3800 Series U3800PW2 Add IoT Sensors and Power Management Training Kit and Teaching Slides for U3800 Series 

    U3800PW2 Add IoT Sensors and Power Management Training Kit and Teaching Slides for U3800 Series

    • Add-on kit for users of IoT fundamentals, systems design, and wireless communications applied courseware

  • U3800WR1 Add IoT Wireless Communications Training Kit for U3800 Series U3800WR1 Add IoT Wireless Communications Training Kit for U3800 Series 

    U3800WR1 Add IoT Wireless Communications Training Kit for U3800 Series

    • Add-on kit (without teaching slides) for users of IoT fundamentals, systems design, and sensors and power management applied courseware

  • U3800WR2 Add IoT Wireless Communications Training Kit and Teaching Slides for U3800 Series U3800WR2 Add IoT Wireless Communications Training Kit and Teaching Slides for U3800 Series 

    U3800WR2 Add IoT Wireless Communications Training Kit and Teaching Slides for U3800 Series

    • Add-on kit for users of IoT fundamentals, systems design, and sensors and power management applied courseware

  • U3801A IoT Fundamentals Applied Courseware, with Training Kit only U3801A IoT Fundamentals Applied Courseware, with Training Kit only 

    U3801A IoT Fundamentals Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT fundamentals lab course, covering 12-18 hours of lab sessions

  • U3802A IoT Fundamentals Applied Courseware, with Training Kit  and Teaching Slides U3802A IoT Fundamentals Applied Courseware, with Training Kit and Teaching Slides 

    U3802A IoT Fundamentals Applied Courseware, with Training Kit and Teaching Slides

    • Ready-to-teach package for a full-semester IoT fundamentals course, covering 36 hours of classroom sessions and 12-18 hours of lab sessions

  • U3803A IoT Systems Design Applied Courseware, with Training Kit only U3803A IoT Systems Design Applied Courseware, with Training Kit only 

    U3803A IoT Systems Design Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT systems design lab course, covering 18-21 hours of lab sessions

  • U3804A IoT Systems Design Applied Courseware, with Training Kit and Teaching Slides U3804A IoT Systems Design Applied Courseware, with Training Kit and Teaching Slides 

    U3804A IoT Systems Design Applied Courseware, with Training Kit and Teaching Slides

    • Ready-to-teach package for a full-semester IoT systems design course, covering 36 hours of classroom sessions and 12-18 hours of lab sessions

  • U3805A IoT Wireless Communications Applied Courseware, with Training Kit only U3805A IoT Wireless Communications Applied Courseware, with Training Kit only 

    U3805A IoT Wireless Communications Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT wireless communications lab course
    • Covers 24 hours of lab sessions

  • U3806A IoT Wireless Communications Applied Courseware, with Training Kit and Teaching Slides U3806A IoT Wireless Communications Applied Courseware, with Training Kit and Teaching Slides 

    U3806A IoT Wireless Communications Applied Courseware, with Training Kit and Teaching Slides

    • Ready-to-teach package for a full-semester IoT wireless communications course
    • Covers 36 hours of classroom sessions and 24 hours of lab sessions

  • U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only 

    U3807A IoT Sensors and Power Management Applied Courseware, with Training Kit only

    • Ready-to-teach package for a full-semester IoT sensors and power management lab course
    • Covers 18 hours of lab sessions

  • U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides 

    U3808A IoT Sensors and Power Management Applied Courseware, with Training Kit and Teaching Slides

    • Ready-to-teach package for a full-semester IoT sensors and power management course
    • Covers 36 hours of classroom sessions and 18 hours of lab sessions

  • U5403A Remote Test Probe U5403A Remote Test Probe 

    U5403A Remote Test Probe

    • CAT III 1000V/ 600V rated, 15A
    • 1.1 meters in length
    • 19-mm and 4-mm probe tips

  • U5404A Remote Switch Probe U5404A Remote Switch Probe 

    U5404A Remote Switch Probe

    • Remote switch and adapter
    • 18 mm test probes
    • 4 mm test probes
       

  • Y1133A Low-thermal External Digital Multimeter Scanning Kit Y1133A Low-thermal External Digital Multimeter Scanning Kit 

    Y1133A Low-thermal External Digital Multimeter Scanning Kit

    The Keysight Y1133A Low-thermal external digital multimeter scanning kit enables system-level scanning and measurements between standalone Keysight multiplexers and digital multimeters (DMMs).