Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Compare Products

Terminations (Loads)

View Product Collection Details

Preisänderungen vorbehalten.

Select Features

12 of 12 product matches

Sort:
Product Termination Type Frequency Range Connector Type
85138A Coaxial Termination, DC to 50 GHz 85138A Coaxial Termination, DC to 50 GHz Load DC to 50 GHz 2.4 mm (m)
85138B Coaxial Termination, DC to 50 GHz 85138B Coaxial Termination, DC to 50 GHz Load DC to 50 GHz 2.4 mm (f)
85140A Coaxial Short 85140A Coaxial Short Short DC to 50 GHz 2.4 mm (m)
85140B Coaxial Short 85140B Coaxial Short Short DC to 50 GHz 2.4 mm (f)
85141A Coaxial Open, 2.4 mm (m) 85141A Coaxial Open, 2.4 mm (m) Open DC to 50 GHz 2.4 mm (m)
85141B Coaxial Open, 2.4 mm (f) 85141B Coaxial Open, 2.4 mm (f) Open DC to 50 GHz 2.4 mm (f)
909A Coaxial Termination, DC to 18 GHz 909A Coaxial Termination, DC to 18 GHz Load DC to 18 GHz Type-N, APC-7
909C Coaxial Termination, DC to 2 GHz 909C Coaxial Termination, DC to 2 GHz Load DC to 2 GHz Type-N, APC-7
909D Coaxial Termination, DC to 26.5 GHz 909D Coaxial Termination, DC to 26.5 GHz Load DC to 26.5 GHz 3.5 mm
909E Coaxial Termination, DC to 3 GHz, 75 Ohms 909E Coaxial Termination, DC to 3 GHz, 75 Ohms Load DC to 3 GHz Type-N, 75 ohm
909F Precision Coaxial Termination, DC to 18 GHz 909F Precision Coaxial Termination, DC to 18 GHz Load DC to 18 GHz Type-N, APC-7
11593A BNC Termination, 50 Ohm [Obsolete] 11593A BNC Termination, 50 Ohm [Obsolete]

Base Price: n/a

n/a n/a n/a