Detectors
Keysight detectors have been widely used for many years in a variety of applications including leveling and power sensing. Our detectors offer good performance and ruggedness, and are ideal for use in microwave instrumentation and systems applications such as the detecting element in leveling loops, power monitoring, and as wideband video detectors.
Detectors Accessories
83036C Broadband Directional Detector, 10 MHz to 26.5 GHz
33330B Low-Barrier Schottky Diode Detector, 0.01 to 18 GHz
423B Low-Barrier Schottky Diode Detector, 10 MHz to 12.4 GHz
8473B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz
8470B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz
8472B Low-Barrier Schottky Diode Detector, 10 MHz to 18 GHz
8473C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz
33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz
8471E Planar-Doped Barrier Diode Detector, 0.01 to 12 GHz
8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz
8473D Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz
8474C Planar-Doped Barrier Diode Detector, 0.01 - 33 GHz
8474E Planar-Doped Barrier Diode Detector, 0.01 to 50 GHz
8471D Planar-Doped Barrier Diode Detector, 100 kHz to 2 GHz
R422C Waveguide Detector, 26.5 to 40 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback