Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

Lightwave Mainframes

The Keysight Technologies Lightwave solution platform addresses different measurement needs for passive and active Lightwave components. The platform is the key component to combining the Keysight Lightwave modules and their interconnection by providing features like clocking and triggering and the required software control for test solutions.

Built-in applications and an available applications software (PFL) make it easy to setup each kind of high-performance optical test.

Compare All Lightwave Mainframes (3)

1-2 of 2

Sort:
8163B Lightwave Multimeter, 8164B Measurement System, 8166B Multichannel - Technical Specifications
Lightwave,Multimeter,Lightwave,Measurement,System,Lightwave,Multichannel,System

Data Sheet 2016-01-15

PDF PDF 936 KB
8163A Multimeter, 8164A Lightwave Measurement System, 8166A Multichannel
The Keysight 8163A is a high performance optical multimeter for the characterization and evaluation of optical components and systems.

Technical Overview 2001-01-07

PDF PDF 369 KB