Parameter and Device Analyzers, Curve Tracers
A family of precision current-voltage analyzers and curve tracers that offer a wide range of electrical characterization instruments to meet the needs of diverse users
Bundle with Select Modules and Save
Take advantage of our 15% bundle discount for advanced non-volatile memory tests when you purchase the semiconductor device analyzer and its modules.
Save Now on Semiconductor Analyzer Mainframe
Save 30% on the semiconductor device analyzer mainframe to accelerate the research and study of advanced devices.
Save Now on Power Device Analyzer Mainframe
Save 30% on the power device analyzer/curve tracer mainframe to accelerate the research and study of WBG power devices.
Precision Current-Voltage Analyzers Series
Precision Current-Voltage Analyzer Series ensures accurate and efficient current-voltage measurements that give a clear insight into IV characteristics across a wide range of applications. The powerful characterization software and integrated source and measurements units (SMUs) make it much quicker and simpler to obtain accurate IV characterization. The EasyEXPERT group+ software supports all the characterization tasks such as measurement setup and execution, data analysis, data management and protection and so on, using the graphical intuitive user interface and mouse/keyboard operation. The Current Voltage Analyzers Series provides a wide selection of IV analyzers suitable to your specific current voltage measurement needs in the range from an economic model to the most advanced analyzer capable of supporting cutting-edge applications.
Curve Tracer / Power Device Analyzer Series
The Keysight Curve Tracer / Power Device Analyzers are the best solutions for power device evaluation. Curve Tracers / Power Device Analyzers have wide voltage and current coverage options ranging from 3 kV / 20 A to 10 kV / 1500 A and other features that make them capable of handling all types of power devices. The Series provides a wide selection of curve tracers suitable to the needs of power device manufacturers and power electronics circuit / product manufacturers.
Find the Series That's Right for You
Precision Current-Voltage Analyzer
Power Device Analyzer / Curve Tracer
Low-leakage Switch Matrix Mainframes, B2200A / B2201A / E5250A
Featured Resources
Want help or have questions?
Erkunden
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback