Contact an Expert
X-Series Measurement Applications

NB-IoT and eMTC Measurement Application, Multi-touch UI

This bundle is part of PathWave X-Series Measurement Applications

Installs on: Instrument


Key Features

  • 30-Day Free Trial for X-Series Measurement Applications
  • Perform NB-IoT and eMTC FDD transmitter tests per 3GPP standard Release 13
  • Support uplink for UE and downlink for eNB RF conformance measurements in a single option
  • Support NB-IoT in-band, guard-band and stand-alone modes and modulation analysis for uplink NPUSCH/NPRACH channel, and downlink NPBCH/NPDCCH/NPDSCH channels
  • Support eMTC uplink PUCCH/PUSCH/PRACH channels and downlink PDSCH/MPDCCH channels
  • Support NB-IoT downlink NRS, NPSS, NSSS, NPRS signals and uplink NPUSCH-DMRS signal
  • Support eMTC downlink P-SS and S-SS signals and uplink UL-SCH signal
  • Support NB-IoT downlink NPBCH decoding and eMTC MPDCCH, PUCCH and PUSCH decoding
  • Performance: NB-IoT residual EVM, downlink as 0.35% (nominal) and uplink as 0.035% (nominal)
  • Support multi-touch user interface and SCPI remote interface programming
  • KeysightCare software support subscription included

This Bundle Includes

  • N9080EM3E X-Series measurement application license for NB-IoT and eMTC FDD uplink and downlink RF conformance measurements with multi-touch UI
  • NB-IoT and eMTC FDD measurement application software subscription and support (12-month)

 

System Requirements

Instrument Compatibility

This Bundle Is Part of…

PathWave X-Series Measurement Applications — The industry's broadest offering of measurement applications for benchtop and modular signal analyzers for cellular communications, wireless connectivity, aerospace/defense, and general purpose.


Learn more: PathWave X-Series Measurement Applications

Select a Configuration