Können wir Ihnen behilflich sein?
U9403A Mini In-Circuit Test System
Keysight U9403A Mini ICT provides full ICT features like VTEP, Boundary Scan, and DUT power control in a 5U form factor. Runs standalone or parallel with internal or external sequencers. Easy functional test integration with SCPI support.
HIGHLIGHTS
The Keysight Mini ICT provides ICT tests with other instruments with the following features:
- 5U 19 inch rack-mount form factor
- Complete analog ICT test features including VTEP v2.0
- Complete digital ICT test features including IEEE1149 boundary scan and Cover-Extend Technology
- True 1:1 per-pin programmable architecture with 500 mA driving capability
- Built-in DUT power supply control and complete discharge features
- SCPI support for VISA-based test sequencer
- Standalone and parallel in-circuit test
Maximize your test coverage by combining functional test with In-circuit!
The Keysight Mini ICT is a true in-circuit test unit in the rack that can be used standalone or integrated. It comes with a full set of Keysight ICT test features, from VTEP vectorless test, Cover-Extend Technology, to digital library tests and boundary scan. The unmuxed per-pin programmable digital engine makes test development really flexible and easy, especially in a situation when device conditioning is needed in functional test.
Standard instrument SCPI commands makes it easy to work with other instruments and external test sequencers under IVI VISA architecture. Built-in program scripting tool makes the overall test execution even more flexible for your needs.
Key Specifications
Interested in a U9403A?
Extend the capabilities for your Mini In-Circuit Test System
Featured Resources for U9403A Mini In-Circuit Test System
Want help or have questions?