Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
S96325B Pulsed-RF Measurements for SSA-X Signal Source Analyzer
Easy analysis of phase noise for pulsed-RF signals
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
Enables to evaluate phase noise and AM noise of the pulsed-RF signals
S96325B Pulsed-RF Measurements for SSA-X Signal Source Analyzer enables complete phase noise and AM noise measurement of pulsed-RF signals without external test sets and pulse generators.
- 1 Hz (1 mHz settable) to 3 MHz offset ranges according to the pulse repetition rate.
- Supports 0.5 usec to 5 msec pulse repetition rate.
- Duty cycle and pulse width: 0.01% to 50%, pulse width >100 nsec.
Free Trials
Get a 30-day trial license for S96325B. The S96325B application is enabled with a license file on the computer running the software, so there are no setup files to download and install.

Interested in a S96325B?
Extend the Capabilities of Your S96325B
Featured Resources
Want help or have questions?