Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N4002A SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB)
The SNS series N4002A noise source was designed to measure DUT noise figures reliably and accurately up to 30 dB from 10 MHz to 26.5 GHz
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
The SNS series N4002A is a 10 MHz to 26.5 GHz noise source with nominal ENR 15 dB. DUT's with noise figure up to 30 dB can be accurately and reliably measured with this device. The N4002A noise sources has a choice of connectors, with an APC 3.5(mm) connector as standard.
- Electronic storage of Excess Noise Ratio (ENR) calibration data decreases the opportunity for user error
- Automatic download of ENR data to the NFA speeds overall set-up time
- Temperature compensation improves measurement accuracy leading to tighter specification of device performance
- 3.5mm connector ships standard, optional Type-N connector is available as Option 001
Key Specifications
Maximum Frequency
26.5 GHz
Maximum Frequency
26.5 GHz
Mehr anzeigen
ENR Range:
12 to 17 dB
ENR Automatic Download:
Yes
Excess Noise Ratio (ENR):
12-17 dB
Frequency Range:
10 MHz to 26.5 GHz
Maximum Frequency:
26.5 GHz
Minimum Frequency:
10 MHz
Minimum Frequency Range:
10 MHz
Temperature Compensation:
Yes
Type:
Smart Noise Source (SNS Series)
Works with:
NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA)
Standard Configurations
Prev
SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB)
- Electronic storage of Excess Noise Ratio (ENR) calibration data decreases the opportunity for user error
- Automatic download of ENR data to the NFA speeds overall set-up time
- Temperature compensation improves measurement accuracy leading to tighter specification of device performance
- For complete details, reference the Product Overview
- For additional specifications on this product, see the Operating Service Guide
Next

Interested in a N4002A?
Extend the Capabilities for your SNS Series Noise Source 10 MHz to 26.5 GHz (ENR 15 dB)
Featured Resources
Related Products
Want help or have questions?