85050B Standard Mechanical Calibration Kit, DC to 18 GHz, 7 mm
85050B Standard Mechanical Calibration Kit, DC to 18 GHz
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
- DC to 18 GHz frequency range
- Calibration standards to perform full two-port calibration
- Torque wrenches for properly connecting standards
- Adapters to change the gender of the test port
The Keysight 85050B mechanical calibration kit contains precision calibration standard devices to characterize the systematic errors of Keysight network analyzers in the 7 mm interface. This kit also contains adapters to change the gender of the test port, connector gages for verifying and maintaining the connector interface, and a torque wrench for proper connection.
Interested in a 85050B?
Featured Resources for 85050B Standard Mechanical Calibration Kit, DC to 18 GHz, 7 mm
Want help or have questions?