Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
85033E Standard Mechanical Calibration Kit, DC to 9 GHz, 3.5 mm
85033E Standard Mechanical Calibration Kit, DC to 9 GHz
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
HIGHLIGHTS
- DC to 9 GHz frequency range
The Keysight 85033E calibration kit contains precision 3.5mm standards used to calibrate Keysight network analyzers. Standards include fixed terminations, open circuits, and short circuits in both genders. A torque wrench is also included for proper connection. This kit is specified from dc to 9 GHz.
Options are available to add 3.5 mm female to female, 3.5 mm male to male and 3.5 mm female to male adapters. Other options add four 3.5mm to type-N adapters or four 3.5 mm to 7 mm adapters.

Interested in a 85033E?
Featured Resources for 85033E Standard Mechanical Calibration Kit, DC to 9 GHz, 3.5 mm
Want help or have questions?