What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
VNC Server Software for 2000/3000 X-Series Oscilloscopes
Keysight empfiehlt die Verwendung der aktuellen Version, die die neuesten verfügbaren Fehlerbehebungen und Sicherheitspatches enthält.
Veröffentlichungsdatum | Version | Versionsbeschreibung |
---|---|---|
2020-10-30 | 2.60 | This is the optional VNC server software for the InfiniiVision 2000/3000 X-Series oscilloscopes. |
Veröffentlichungsdatum | Version |
---|---|
2020-10-30 | 2.60 |
Version Description |
---|
This is the optional VNC server software for the InfiniiVision 2000/3000 X-Series oscilloscopes. |
How to Download
Click the download button and save the file to a USB flash drive.
How to Install
To install the VNC server software on your oscilloscope:
- Insert the USB flash drive containing the downloaded file into the oscilloscope’s front panel USB host port.
- Press the oscilloscope’s [Utility] key, then the File Explorer softkey.
- In the File Explorer menu, press the top softkey, and navigate to the downloaded file.
- Press the Load File softkey and wait for the oscilloscope to restart after the software installation is complete.
Lizenzierung
- Does Not Require a License
Installs on: Instrument
Voraussetzungen
- Information Not Available
Supported Instruments
- DSOX2002A, DSOX2004A, DSOX2012A, DSOX2014A, DSOX2022A, DSOX2024A, DSOX3012A, DSOX3014A, DSOX3024A, DSOX3032A, DSOX3034A, DSOX3052A, DSOX3054A, DSOX3102A, DSOX3104A, MSOX2002A, MSOX2004A, MSOX2012A, MSOX2014A, MSOX2022A, MSOX2024A, MSOX3012A, MSOX3014A, MSOX3024A, MSOX3032A, MSOX3034A, MSOX3052A, MSOX3054A, MSOX3102A, MSOX3104A
Keine Softwareversion verfügbar
SHOW MORE