How to Download

  • Installing instrument software into the N5511A is similar to installing software on a Microsoft Windows based PC.
    Download the software file onto the instrument (if it is connected to the network)
    or
    Download to your PC
    Transfer the file to the N5511A using a USB storage device
    For details refer to the N5511A Instrument Software Update Instructions

Lizenzierung

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 10 (64 bit)
  • Not for use with Windows 7 (64 bit)
  • Not for use with Windows 2000
  • Not for use with Windows NT

Voraussetzungen

  • Information Not Available

Supported Instruments

  • N5511A