Keysight Distributed Infrastructure (KDI) 2023 Update 1

 

New Features:

Introduced new APIs - 3.3 node_config APIs, kdig_connections, kdig_add_connection, kdig_remove_connection

Introduced new installation features

KDI 3.3 allows you to provide configuration settings during the installation process

 

Enhancements:

Standardized the KDI.YAML configuration fields to snake_case, separating each word by an underscore ('_'). For example, 'isroot' is now changed to 'is_root'.

Transitioned the database used in the KDIG cloud from SQLite to Postgres.

Refer to 3.3 KDI Architecture

 

Enhanced KDI Management UI:

Allows users to establish connections with one or more KDIG cloud instances.

Facilitates KDI node configuration directly from the user interface

 

 

How to Download

  • Click one or both of the download buttons

How to Install

  • Run the downloaded installer with Admin Privilege.

Lizenzierung

  • No cost, Perpetual, Floating (unlimited copies) license (no activation required)

Installs on: Host Computer

Operating System

  • Windows 11 & Windows 11 on ARM
  • Windows 10 
  • Windows 8.1 / 8

Voraussetzungen

None