How to Download

  • Click the Download button.
  • Save or run the installer.

How to Install

  • Double-click on downloaded software file to run the installer.

Lizenzierung

  • Does not require a license

Installs on: PC  

Operating System

  • Windows 10 (64-bit), Version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1920x1080 (recommended)

Voraussetzungen

  • Information Not Available  

Supported Instruments

  • 33210A, 33220A, 33250A, 33521A, 33522A, 33509B, 3351xB, 3352xB, 3361xA, 3362xA
  • 81150A, 81160A