What are you looking for?
PathWave Model Builder (MBP) 2024 Update 1.0 Product Release
Highlights
PathWave Model Builder 2024 Update 1.0 includes the following new features and major enhancements:
- Updated the default JDK to OpenJDK 1.8.0_382.
- New model version: L-UTSOI 102.7.0
- MBP Script Enhancements
- Enable the edit display: The script will show on the right when the user clicks on the task in the flow.
- Enable the skip task option: Select to skip certain tasks when running the flow.
- MBP Browser Enhancements: Supports New/Remove/Rename/Save/Load operations.
- Supported LSYNC and SYNC keywords for the MDM data file in MBP.
PathWave Model Builder 2024 Update 1.0 is available now.
Enable the edit display.
PathWave Model Builder 2024 Update 1.0
PathWave Model Builder 2024 Update 1.0 is the next major update of PathWave Model Builder, a complete modeling solution that integrates SPICE simulation, model parameter extraction, and model library generation.
PathWave Model Builder 2024 Update 1.0 updated the default JDK to OpenJDK 1.8.0_382.
PathWave Model Builder 2024 Update 1.0 also supports new model version L-UTSOI 102.7.0 and implements various new functions in MBP Script, including enabling the edit display, the select/deselect task option, etc. These new implementations will help users to improve their working efficacy and model quality.
Looking for another version? View other product versions.