Können wir Ihnen behilflich sein?
Build Better EV Batteries
Watch experts break down the latest advancements in electric vehicle (EV) battery development and testing that are enabling more affordable batteries with higher capacity and fast charging capabilities.
Develop and deploy EV batteries faster with less risk

Battery cell design and test
Ensuring the EV battery pack delivers peak performance starts at the cell level with the characterization and analysis of each cell. Impedance testing provides early warning of potential cell weakness or abnormal deterioration, which can lead to battery failure. Earlier detection of these issues can improve battery safety, durability, and cost.
Keysight's potentiostatic measurement technique reduces the time needed to discern good versus bad cell self-discharge performance from days or weeks to minutes or hours—speeding up cell analysis, design cycles, and manufacturing so you can get to market faster with less risk.
High-power battery pack design and test
The EV battery pack is a complex system involving high voltages and currents, electrical and mechanical components, a cooling system, and a battery management system. As the EV ecosystem evolves, the battery management system must be able to account for a broader range of real-world scenarios to ensure safe battery operation and to help extend battery life.
Keysight's emulation solutions help battery designers test real-world scenarios faster and more accurately. By relying on emulators instead of actual devices, developers can test for dynamic, electrical, and climatic stress in a controlled lab environment. Synchronized control of all battery pack components and automated test plans provide better insights earlier, enabling designers to improve designs sooner in the development process.

Set up your EV lab for success

EV battery cell test solution
Ensuring the EV battery pack delivers peak performance starts at the cell level by characterizing and analyzing EV battery cells. The Keysight EV battery cell test solution classifies cells based on their state of health (SOH) over a broad frequency range and with high sensitivity. A bidirectional power supply charges and discharges cells under test with very high efficiency. The solution supports all cell types with an output power of up to 3.6 kW and a voltage range of up to 6 V.

EV battery module test solution
Evaluate the performance and quality of interconnections between the battery cells and battery modules. The Keysight EV battery module test solution provides a comprehensive environment for developing and analyzing EV batteries. The solution offers both a sink and source with 20 – 300 V, 100 – 750 A, 2 – 68 kW, and 16 channels for battery modules.

High-power EV battery pack test solution
Comprehensively testing a high-power EV battery pack to improve its functions and safety requires realistic emulation of the EV's operating environment. The Keysight high-power EV battery pack test solution enables battery development and validation. The solution covers output power up to 270 kW and voltage up to 1500 V. High-voltage silicon carbide (SiC) technology provides high energy efficiency in a small footprint and helps minimize operating costs.

EV battery lab operations
Boosting battery production without sacrificing safety and performance requires efficient planning and coordination of your entire battery test laboratory — from cell design to testing high-power battery packs. Keysight's award-winning, cloud-based software platform provides a 360-degree view of your EV battery test lab assets, software, test plans, results, and reports virtually anywhere and anytime throughout your R&D workflow.
What's next in e-mobility starts here
Keysight empowers automakers and charging station companies to accelerate EV development and deployment. Our design, emulation, and validation solutions help you overcome the EV industry's toughest engineering challenges, from extending battery range and improving power conversion to delivering faster, more reliable charging.
Keysight's industry-leading emulation solutions bring the entire EV ecosystem into the lab, providing system-level insights about how your vehicle and charger will perform in real-world scenarios, extreme environmental conditions, and against the latest industry standards.
Want help or have questions?