Agilent Technologies

VISA: 53131/32/81 Statistics Using Agilent 3494A IntuiLink Control Read Me

53131A, 53132A, 53181A Agl3494A Control and VB6.0 Statistics Example Program

This program returns statistical data of 50 frequency measurement for the 
53131A/53132A/53181A Counters. The data consists of the maximum, minimum, mean, and 
standard deviation values. The returned measurements are output into a list box.

To run the program, apply a 1kHz signal to the channel 1 input.

This program uses the Agilent 3494A control to program the instrument. The control is 
supplied by the Agt3494A.ocx file that comes with the IntuiLink for Multimeter software.

The program was developed in Microsoft® Visual Basic version 6.0


Date: April 28, 2004
Version: 1.0.0.0
Language: Microsoft® Visual Basic version 6.0
Control: Agl3494A Control supplied by Agilent IntuiLink for Multimeters
Operating System: Windows® 98, 95, NT 4.0, 2000, XP
Program Required: Agilent IntuiLink for Multimeters version 1.1


Microsoft, Windows, NT, XP are registered trademarks of Microsoft Corporation


Copyright © 2004 Agilent Technologies Inc. All rights reserved.

You have a royalty-free right to use, modify, reproduce and distribute these example 
files (and/or any modified version) in any way you find useful, provided that you 
agree that Agilent has no warranty, obligations or liability for any Sample 
Application Files.

Agilent Technologies will not modify the program to provide added
functionality or construct procedures to meet your specific needs.


© Agilent 2000-2006