(saveFormat "2.3") (date "Mon 29/Dec/2003 11:39:58 ") (veerev "6.2") (platform "PC") (execMode v6) (filterNAN 0) (workspaceStackingOrder M) (SaveCF no) (device 0 ROOTCONTEXT (properties (trigMode deg) (nextID 43) (popupTitleText "Untitled") (popupMoveable 1) (deleteGlobals 0)) (deviceList (device 7 IODEVICE (properties (name "Send *LRN? to 83752A") (transactions 1 "WRITE TEXT \"*lrn?\" EOL")) (implementation (iopath "newInstrument"))) (device 8 IODEVICE (properties (name "Write Bytes to 83732A in the order they were read") (transactions 2 "WRITE BYTE a" "/NOP/ READ BINARY x BYTE ARRAY:7367")) (interface (input 1 (name "a") (optional yes)) (output 1 (name "x") (optional yes))) (implementation (iopath "newInstrument"))) (device 18 START25) (device 19 FORCOUNT (properties (count 7368)) (interface (input 1 (name "Count") (tag "Count") (requires (datatype Int32) (shape "Scalar")) (lock constraints) (optional yes) (buffer YES)) (output 1 (name "Count") (lock name constraints)))) (device 20 FORMULA (properties (expr 1 "A[B]")) (interface (input 1 (name "A") (optional yes)) (input 2 (name "B") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 29 IODEVICE (properties (name "Read Bytes returned from *LRN? execution") (transactions 1 "READ BINARY a BYTE")) (interface (output 1 (name "a") (optional yes)) (output 2 (type exception) (name "Error") (lock name constraints) (optional yes))) (implementation (iopath "newInstrument"))) (device 30 REPEATUNTILBREAK (interface (output 1 (name "Continuous") (lock name constraints)))) (device 32 BREAK) (device 33 COLLECTOR (properties (output1D 0)) (interface (input 1 (name "Data") (tag "Data")) (input 2 (type trigger) (name "XEQ") (lock name constraints)) (output 1 (name "Array") (tag "Array")))) (device 34 FORMULA (properties (expr 1 "totsize(A)")) (interface (input 1 (name "A") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 38 CONFIRM25 (properties (name "Change the instrument state on Instrument\'s Front Panel and Click ")) (interface (output 1 (name "Go") (lock name constraints))) (implementation)) (device 40 NOTE (properties (text2 7 "This program illustrates how" "to use the *LRN? to upload " "83752A instrument state and " "subsequently to download that " "uploaded state back to the " "instrument." ""))) (device 41 NOTE (properties (name "Warranty Disclaimer") (text2 4 "This example is provided as an" "illustration \"as is\", and Agilent Technologies" "makes no warranty of any kind" "with regard to this example."))) (device 42 MESSAGEBOX (properties (message "Change the instrument state on Instrument\'s Front Panel and Click OK") (symbol Information)) (interface (output 1 (name "OK") (lock name constraints)) (output 2 (name "Cancel") (lock name constraints))) (implementation (customButtons 0) (displayMode 3) (buttons "OK Cancel") (buttonLabel1 "OK") (buttonLabel2 "Cancel") (buttonLabel3 "") (bdefault "OK"))) (configuration (connect D2:0 D0:0) (connect D4:1 D1:1) (connect D9:1 D3:1) (connect D8:1 D4:1) (connect D3:1 D4:2) (connect D6:1 D5:0) (connect D0:0 D6:0) (connect D5:2 D7:0) (connect D5:1 D8:1) (connect D5:2 D8:2) (connect D13:1 D9:0) (connect D8:1 D9:1) (connect D6:0 D13:0))) (contextCarrier (wndRestoredOrigin 2 2) (wndRestoredExtent 492 348) (wndState max) (active detail) (detail (extent 1148 729) (anchorPt -151 390) (configuration (devCarrierFor 7 (active open) (icon (extent 139 0) (iconImage "io.icn")) (open (extent 229 74)) (terminals on) (pinCenter 300 -270)) (devCarrierFor 8 (active open) (icon (extent 293 0) (iconImage "io.icn")) (open (extent 269 67)) (terminals on) (pinCenter 1150 90)) (devCarrierFor 18 (active open) (icon) (open (extent 47 22)) (title off) (pinCenter 300 -370)) (devCarrierFor 19 (active open) (icon (iconImage "loop.icn")) (open (extent 95 31)) (pinCenter 640 100)) (devCarrierFor 20 (active open) (icon) (open (extent 71 42)) (terminals on) (pinCenter 840 90)) (devCarrierFor 29 (active open) (icon (extent 258 0) (iconImage "io.icn")) (open (extent 229 74)) (terminals on) (pinCenter 635 -90)) (devCarrierFor 30 (active icon) (icon (extent 68 51) (iconImage "loop.icn")) (open) (terminals on) (pinCenter 300 -170)) (devCarrierFor 32 (active icon) (icon (extent 36 15)) (open) (terminals on) (pinCenter 880 -50)) (devCarrierFor 33 (active icon) (icon (extent 53 25)) (open (extent 96 54)) (terminals on) (pinCenter 980 -100)) (devCarrierFor 34 (active open) (icon) (open (extent 105 37)) (terminals on) (pinCenter 440 130)) (devCarrierFor 38 (active open) (icon (extent 403 0)) (open (extent 47 22)) (title off) (pinCenter 300 -20)) (devCarrierFor 40 (active open) (icon (iconImage "notepad.icn")) (open (extent 245 107) (editing enabled)) (pinCenter 590 -270)) (devCarrierFor 41 (active icon) (icon (extent 338 48) (iconImage "disclaim.icn") (label off)) (open (extent 419 127) (editing disabled)) (pinCenter 1020 -310)) (devCarrierFor 42 (active open) (icon) (open (extent 219 126)) (terminals on) (pinCenter 290 -30)) (connect D2:0 D0:0 (points 2 300 -357 300 -328)) (connect D4:1 D1:1 (points 2 928 90 983 90)) (connect D9:1 D3:1 (points 4 545 130 560 130 560 100 590 100)) (connect D8:1 D4:1 (points 6 1009 -100 1030 -100 1030 -20 750 -20 750 80 772 80)) (connect D3:1 D4:2 (points 2 690 100 772 100)) (connect D6:1 D5:0 (points 3 336 -170 640 -170 640 -148)) (connect D0:0 D6:0 (points 2 300 -231 300 -198)) (connect D5:2 D7:0 (points 3 792 -70 880 -70 880 -60)) (connect D5:1 D8:1 (points 2 792 -110 951 -110)) (connect D5:2 D8:2 (points 4 792 -70 880 -70 880 -90 951 -90)) (connect D13:1 D9:0 (points 5 452 -60 470 -60 470 60 450 60 450 91)) (connect D8:1 D9:1 (points 10 1009 -100 1030 -100 1030 -20 750 -20 750 40 570 40 570 170 340 170 340 130 355 130)) (connect D6:0 D13:0 (points 2 300 -142 300 -114))) (stackingOrder 2 0 6 10 3 4 5 7 8 1 12 9 13 11)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))