WEBVTT

1
00:00:04.200 --> 00:00:05.240
Hi, everyone.

2
00:00:05.240 --> 00:00:09.060
I'm Wan Yee, technical support engineer
at Keysight Technologies.

3
00:00:09.600 --> 00:00:11.600
Today, I'm going to introduce you

4
00:00:11.600 --> 00:00:15.020
to the all-new E36150 Series

5
00:00:15.140 --> 00:00:18.680
DC Power Supply and the amazing things
you could do with it.

6
00:00:19.380 --> 00:00:21.920
Let's look at how to generate
a power transient

7
00:00:21.920 --> 00:00:25.560
for electronic control units,
ECUs testing.

8
00:00:26.060 --> 00:00:29.440
ECUs and other automotive
electronic devices

9
00:00:29.440 --> 00:00:33.300
must be immune to harsh operations
like power system surges,

10
00:00:33.640 --> 00:00:36.440
load dumps
and other transient responses.

11
00:00:36.920 --> 00:00:40.820
Thus, these devices
need to be thoroughly validated

12
00:00:40.820 --> 00:00:43.620
to ensure proper and reliable operation.

13
00:00:44.540 --> 00:00:48.480
A typical set up for this application testing
usually requires

14
00:00:48.720 --> 00:00:52.260
multiple instruments
that are costly and space consuming.

15
00:00:52.440 --> 00:00:53.040
But,

16
00:00:53.240 --> 00:00:57.020
Keysight Technologies
now offers a one-box test solution

17
00:00:57.020 --> 00:00:59.140
to fulfill your benchtop needs.

18
00:00:59.720 --> 00:01:01.880
The E36150 Series

19
00:01:01.880 --> 00:01:05.700
provide an easy way to quickly create
and customize

20
00:01:05.700 --> 00:01:10.960
a variety of power transients
up to 800 watts right at your bench.

21
00:01:11.160 --> 00:01:16.160
Normally, you would need an external AWG
to construct a transient waveform.

22
00:01:16.620 --> 00:01:21.980
Now, the E36150 Series
comes with a built-in AWG

23
00:01:21.980 --> 00:01:25.320
making it the first Keysight bench
power supply

24
00:01:25.320 --> 00:01:27.280
with such an incredible feature.

25
00:01:27.720 --> 00:01:32.920
-You can define up to 512 setpoints
with configurable dwell time

26
00:01:32.920 --> 00:01:36.460
to precisely modulate the DC power output.

27
00:01:37.140 --> 00:01:40.400
AWG feature
also includes pre-configured

28
00:01:40.620 --> 00:01:46.460
waveform patterns that you can select,
such as sine, step, ramp

29
00:01:46.460 --> 00:01:51.120
pulse, trapezoid
and more to easily simulate specific

30
00:01:51.120 --> 00:01:55.600
automotive application scenarios
to fulfill your test needs.

31
00:01:56.300 --> 00:01:59.520
Did you realize that we don't have
any oscilloscope on the bench

32
00:01:59.720 --> 00:02:02.360
but how to view
the transient just now?

33
00:02:02.880 --> 00:02:04.040
You guessed it right.

34
00:02:04.040 --> 00:02:08.620
The E36150 Series
offers a built-in oscilloscope feature

35
00:02:08.960 --> 00:02:13.880
eliminating the hassle to connect the DUT
to an external oscilloscope.

36
00:02:14.480 --> 00:02:17.220
As you can see,
the captured waveform mimics

37
00:02:17.220 --> 00:02:21.120
the resolution and accuracy
on an actual oscilloscope.

38
00:02:21.960 --> 00:02:28.020
You can also use the BV9201B
Advanced Power Control and Analysis software

39
00:02:28.020 --> 00:02:30.020
to construct the transient

40
00:02:30.240 --> 00:02:33.720
using a sequence of predefined
waveform components.

41
00:02:34.280 --> 00:02:36.920
A power supply with
the built-in data logger,

42
00:02:37.280 --> 00:02:40.820
scope and AWG
and many more is definitely

43
00:02:40.820 --> 00:02:44.780
a one-box test solution
to fulfill your benchtop needs.

44
00:02:45.620 --> 00:02:48.280
The arbitrary waveform generator
and scope view

45
00:02:48.280 --> 00:02:52.340
is an upgrade option
on top of the standard E36150.

46
00:02:52.740 --> 00:02:55.700
So make sure you choose the right option
when you order.

47
00:02:55.980 --> 00:03:00.780
Keysight’s E36150 Series
redesigning your high power bench tests.

48
00:03:01.340 --> 00:03:02.720
Thank you so much for watching.