﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:05.606 --> 00:00:09.076 align:center line:-1 position:50% size:52%
As an engineer, you often find yourself
setting up equipment

00:00:09.076 --> 00:00:13.881 align:center line:-1 position:50% size:64%
or collecting data from different tools before you
even have a chance to get on with your work.

00:00:13.881 --> 00:00:18.185 align:center line:-1 position:50% size:37%
It's mundane and repetitive,
but it is also important.

00:00:18.185 --> 00:00:21.822 align:center line:-1 position:50% size:45%
We always want to focus our time
on the most important task.

00:00:21.822 --> 00:00:27.127 align:center line:-1 position:50% size:66%
That is to create and develop innovative products
that add the most value for our customers.

00:00:27.127 --> 00:00:31.331 align:center line:-1 position:50% size:54%
However, traditional automation requires
investment of precious resources

00:00:31.331 --> 00:00:35.068 align:center line:-1 position:50% size:56%
on complex setups, scripting, and coding.

00:00:35.068 --> 00:00:38.605 align:center line:-1 position:50% size:53%
If you would like to increase productivity
and accelerate innovation

00:00:38.605 --> 00:00:41.808 align:center line:-1 position:50% size:32%
by enhancing efficiency
in your daily routine,

00:00:41.808 --> 00:00:47.214 align:center line:-1 position:50% size:63%
then let PathWave Instrument
Robotic Process Automation do the job for you.

00:00:47.214 --> 00:00:52.586 align:center line:-1 position:50% size:66%
PathWave Instrument RPA is a tool that observes
and understands your digital interaction

00:00:52.586 --> 00:00:55.255 align:center line:-1 position:50% size:52%
with test and measurement equipment.

00:00:55.255 --> 00:01:00.060 align:center line:-1 position:50% size:56%
It then mimics those repetitive interactions
and delivers effective automation

00:01:00.060 --> 00:01:03.830 align:center line:-1 position:50% size:42%
that enables your team to meet
product release schedules.

00:01:03.830 --> 00:01:09.069 align:center line:-1 position:50% size:57%
Whether you work in a lab physically using
the instrument or access it remotely,

00:01:09.069 --> 00:01:13.240 align:center line:-1 position:50% size:57%
PathWave RPA makes it easier to connect
with the instrument from your computer

00:01:13.240 --> 00:01:15.809 align:center line:-1 position:50% size:52%
and perform all the front panel actions.

00:01:15.809 --> 00:01:20.447 align:center line:-1 position:50% size:54%
You can also share automation sessions
for remote collaboration.

00:01:20.447 --> 00:01:25.385 align:center line:-1 position:50% size:59%
PathWave Instrument RPA is designed
with simplicity and your ease of use in mind.

00:01:25.385 --> 00:01:30.457 align:center line:-1 position:50% size:57%
It grants you the flexibility to create
and execute no-code automation intuitively

00:01:30.457 --> 00:01:33.360 align:center line:-1 position:50% size:38%
with speed, scale, and ease.

00:01:33.360 --> 00:01:38.198 align:center line:-1 position:50% size:55%
Automate away complexity and repetition
and maintain full flexibility and control

00:01:38.198 --> 00:01:43.036 align:center line:-1 position:50% size:53%
by incorporating automation on demand
in your workflow.

00:01:43.036 --> 00:01:47.174 align:center line:-1 position:50% size:53%
Click here to start your journey
towards intelligent automation solutions

00:01:47.174 --> 00:01:50.477 align:center line:-1 position:50% size:58%
and request for your free trial license today.