﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:05.714 --> 00:00:06.924 align:center line:-1 position:50% size:38%
Hi, my name is Dick Ludwig.

00:00:06.924 --> 00:00:09.509 align:center line:-1 position:50% size:51%
I'm a Business Development Manager
at Keysight Technologies

00:00:09.509 --> 00:00:12.012 align:center line:-1 position:50% size:48%
in the area of autonomous vehicles and

00:00:12.012 --> 00:00:14.723 align:center line:-1 position:50% size:64%
I specifically deal with automotive cybersecurity.

00:00:14.723 --> 00:00:17.100 align:center line:-1 position:50% size:64%
As cars are growing more and more connected,

00:00:17.100 --> 00:00:20.562 align:center line:-1 position:50% size:61%
some of the things that we're seeing
is that there are more and more opportunities

00:00:20.562 --> 00:00:25.859 align:center line:-1 position:50% size:54%
for cybercriminals to gain access
to either a vehicle's information systems

00:00:25.859 --> 00:00:27.778 align:center line:-1 position:50% size:40%
or a vehicle's control systems.

00:00:27.778 --> 00:00:31.448 align:center line:-1 position:50% size:58%
Obviously, the nightmare-type control issue
would be a cybercriminal

00:00:31.448 --> 00:00:33.283 align:center line:-1 position:50% size:37%
taking control of the brakes
while you're driving

00:00:33.283 --> 00:00:37.621 align:center line:-1 position:50% size:55%
or disabling the brake lights
so that the car behind you rear-ends you.

00:00:37.621 --> 00:00:40.707 align:center line:-1 position:50% size:50%
Obviously, you could have somebody
take control of the steering

00:00:40.707 --> 00:00:42.376 align:center line:-1 position:50% size:35%
and drive you off the road.

00:00:42.376 --> 00:00:44.378 align:center line:-1 position:50% size:53%
Some of those are less likely to happen

00:00:44.378 --> 00:00:47.506 align:center line:-1 position:50% size:51%
because they're more higher priorities
for the automakers,

00:00:47.506 --> 00:00:50.425 align:center line:-1 position:50% size:45%
but some of the things that
you could see happen very easily,

00:00:50.425 --> 00:00:53.470 align:center line:-1 position:50% size:57%
you connect your phone to your rental car.

00:00:53.470 --> 00:00:56.556 align:center line:-1 position:50% size:39%
You bring that rental car back
into the rental car dealership,

00:00:56.556 --> 00:00:58.600 align:center line:-1 position:50% size:35%
and then somebody either
at the dealership

00:00:58.600 --> 00:01:03.438 align:center line:-1 position:50% size:56%
or the next user of that rental car, actually
steals access to your contact information.

00:01:03.438 --> 00:01:06.024 align:center line:-1 position:50% size:43%
There are a lot of different levels
that we can talk about

00:01:06.024 --> 00:01:09.611 align:center line:-1 position:50% size:50%
when we talk about how
a cybercriminal can attack a vehicle.

00:01:09.611 --> 00:01:12.531 align:center line:-1 position:50% size:66%
As far as taking control of a vehicle is concerned,

00:01:12.531 --> 00:01:14.866 align:center line:-1 position:50% size:38%
there are multiple interfaces.

00:01:14.866 --> 00:01:19.830 align:center line:-1 position:50% size:51%
We have Wi-Fi interfaces in cars now,
Bluetooth, Bluetooth Low Energy,

00:01:19.830 --> 00:01:23.500 align:center line:-1 position:50% size:47%
cellular accesses, both 4G and 5G.

00:01:23.500 --> 00:01:29.756 align:center line:-1 position:50% size:61%
We have CANbus. CANbus is a legacy bus that controls
most of the vehicle's control systems.

00:01:29.756 --> 00:01:33.593 align:center line:-1 position:50% size:44%
There's a very easy access point
in most vehicles for the CANbus

00:01:33.593 --> 00:01:35.387 align:center line:-1 position:50% size:29%
called the OBD2 port.

00:01:35.387 --> 00:01:40.100 align:center line:-1 position:50% size:51%
It's something that service centers use
to diagnose issues with the vehicle.

00:01:40.100 --> 00:01:43.520 align:center line:-1 position:50% size:58%
You can plug something into the OBD2 port

00:01:43.520 --> 00:01:47.190 align:center line:-1 position:50% size:59%
and you can gain access to a stream of data
coming out of the vehicle,

00:01:47.190 --> 00:01:48.608 align:center line:-1 position:50% size:45%
but that can get you onto the bus,

00:01:48.608 --> 00:01:54.156 align:center line:-1 position:50% size:67%
and getting you onto the bus is really the first step
into taking control of the vehicle.

00:01:54.156 --> 00:01:58.118 align:center line:-1 position:50% size:43%
Almost all the systems on a car
are on either a different network

00:01:58.118 --> 00:02:00.787 align:center line:-1 position:50% size:61%
or they're in a different portion of the network.

00:02:00.787 --> 00:02:03.332 align:center line:-1 position:50% size:42%
It's not like you're taking control
of a central computer.

00:02:03.332 --> 00:02:06.001 align:center line:-1 position:50% size:33%
There are multiple ECUs
(electronic control units)

00:02:06.001 --> 00:02:07.669 align:center line:-1 position:50% size:30%
throughout the vehicle

00:02:07.669 --> 00:02:09.921 align:center line:-1 position:50% size:35%
or telematics control units
throughout the vehicle.

00:02:09.921 --> 00:02:15.093 align:center line:-1 position:50% size:50%
You would most likely be accessing
one of those vehicle subcomponents.

00:02:15.093 --> 00:02:18.013 align:center line:-1 position:50% size:36%
For a moving vehicle,
it's obviously more difficult.

00:02:18.013 --> 00:02:20.349 align:center line:-1 position:50% size:51%
The most nightmare control scenarios
that we talked about

00:02:20.349 --> 00:02:22.476 align:center line:-1 position:50% size:50%
were steering the drivers off the road,

00:02:22.476 --> 00:02:23.977 align:center line:-1 position:50% size:29%
disabling brake lights.

00:02:23.977 --> 00:02:27.189 align:center line:-1 position:50% size:50%
Something like that would have to be
something where

00:02:27.189 --> 00:02:30.567 align:center line:-1 position:50% size:53%
somebody gained access to the vehicle
while it was stationary,

00:02:30.567 --> 00:02:34.071 align:center line:-1 position:50% size:46%
input some kind of malicious code
into the vehicle itself,

00:02:34.071 --> 00:02:38.158 align:center line:-1 position:50% size:52%
and then took control of the vehicle
through that malicious code they input.

00:02:38.158 --> 00:02:41.453 align:center line:-1 position:50% size:47%
It's unlikely that somebody is going
to be able to access your vehicle

00:02:41.453 --> 00:02:42.788 align:center line:-1 position:50% size:27%
while you're driving.

00:02:42.788 --> 00:02:45.207 align:center line:-1 position:50% size:38%
It's not impossible because
of all the different interfaces,

00:02:45.207 --> 00:02:46.833 align:center line:-1 position:50% size:29%
but it's just less likely.

00:02:46.833 --> 00:02:49.002 align:center line:-1 position:50% size:70%
Obviously, the OEMs [original equipment manufactureres] are very concerned about this.

00:02:49.002 --> 00:02:51.213 align:center line:-1 position:50% size:48%
It very much affects their reputation.

00:02:51.213 --> 00:02:55.425 align:center line:-1 position:50% size:43%
Car buyers are loyal to OEMs
and that loyalty only goes so far.

00:02:55.425 --> 00:02:58.929 align:center line:-1 position:50% size:65%
If you hear that one of the Big Three got hacked,

00:02:58.929 --> 00:03:01.973 align:center line:-1 position:50% size:44%
you might be more inclined
to buy from one of the other two.

00:03:01.973 --> 00:03:04.017 align:center line:-1 position:50% size:48%
Obviously, this industry is changing.

00:03:04.017 --> 00:03:06.978 align:center line:-1 position:50% size:47%
OEMs and Tier 1 suppliers are now
coming to the realization

00:03:06.978 --> 00:03:10.565 align:center line:-1 position:50% size:66%
that they're going to have to secure their vehicles
against cybercriminals.

00:03:10.565 --> 00:03:14.569 align:center line:-1 position:50% size:57%
Cybercriminals didn't used to have access
to systems like power steering.

00:03:14.569 --> 00:03:17.656 align:center line:-1 position:50% size:44%
Power steering is now controlled
by an electronics control unit,

00:03:17.656 --> 00:03:19.199 align:center line:-1 position:50% size:38%
which is a hackable system.

00:03:19.199 --> 00:03:21.493 align:center line:-1 position:50% size:64%
It's something that a cybercriminal can get into,

00:03:21.493 --> 00:03:23.995 align:center line:-1 position:50% size:47%
and it's something that the industry
is having to adapt to

00:03:23.995 --> 00:03:25.789 align:center line:-1 position:50% size:47%
and they're having to adapt quickly.

