﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.13 to comply with the WebVTT specification dated March 27, 2017.

00:00:11.386 --> 00:00:14.431 align:center line:-1 position:50% size:43%
Now that you know a little bit
about the four basic instruments

00:00:14.431 --> 00:00:19.186 align:center line:-1 position:50% size:58%
that you'll be using for your lab experiments
from Lesson 1,

00:00:19.186 --> 00:00:24.524 align:center line:-1 position:50% size:69%
let's now focus on how to properly scale waveforms
on the oscilloscope.

00:00:24.524 --> 00:00:31.615 align:center line:-1 position:50% size:66%
Hi, I'm Johnnie Hancock, Product Manager for
Keysight Technologies InfiniiVision oscilloscopes.

00:00:31.615 --> 00:00:35.994 align:center line:-1 position:50% size:57%
Let's pick up where we left off in Lesson 1.

00:00:35.994 --> 00:00:40.999 align:center line:-1 position:50% size:50%
Here, you can see our two waveforms
from the resistive divider circuit,

00:00:40.999 --> 00:00:46.964 align:center line:-1 position:50% size:53%
but you're not likely to walk into your lab
and see it already set up for you.

00:00:46.964 --> 00:00:52.010 align:center line:-1 position:50% size:47%
In fact, it could be in a very strange
setup condition, special modes

00:00:52.010 --> 00:00:56.682 align:center line:-1 position:50% size:44%
that one of your fellow students
used in the previous lab session.

00:00:56.682 --> 00:01:01.019 align:center line:-1 position:50% size:67%
My first recommendation is to press Default Setup.

00:01:01.019 --> 00:01:05.524 align:center line:-1 position:50% size:52%
On your scope, it may be called preset
or maybe clear.

00:01:05.524 --> 00:01:08.235 align:center line:-1 position:50% size:35%
Here's Default Setup here.

00:01:08.235 --> 00:01:13.156 align:center line:-1 position:50% size:54%
When we press Default Setup,
it's going to go to a standard configuration,

00:01:13.156 --> 00:01:17.869 align:center line:-1 position:50% size:45%
and it's not going to be set up right,
but it turns off all special modes.

00:01:17.869 --> 00:01:23.166 align:center line:-1 position:50% size:63%
After pressing Default Setup,
there are three main things you need to adjust:

00:01:23.166 --> 00:01:29.381 align:center line:-1 position:50% size:49%
The vertical scaling, the trigger level,
and the horizontal.

00:01:29.381 --> 00:01:33.010 align:center line:-1 position:50% size:37%
Let's take a closer look
at the front panel over here,

00:01:33.010 --> 00:01:39.349 align:center line:-1 position:50% size:46%
and those three adjustments
are in three sections of the scope.

00:01:39.349 --> 00:01:44.396 align:center line:-1 position:50% size:48%
This section here
is called the vertical scaling section.

00:01:44.396 --> 00:01:49.359 align:center line:-1 position:50% size:61%
It's usually located just above the input/DNCs.

00:01:49.359 --> 00:01:54.323 align:center line:-1 position:50% size:47%
Then, there's the horizontal section,
that's this top section up here,

00:01:54.323 --> 00:01:59.578 align:center line:-1 position:50% size:44%
and the trigger section,
and this is the trigger level knob.

00:01:59.578 --> 00:02:04.499 align:center line:-1 position:50% size:62%
These two sections, the horizontal and trigger,
on different vendors' oscilloscopes,

00:02:04.499 --> 00:02:07.461 align:center line:-1 position:50% size:54%
they could be located in different places.

00:02:07.461 --> 00:02:13.008 align:center line:-1 position:50% size:57%
My suggestion to you is look at your scope
and find those three sections,

00:02:13.008 --> 00:02:15.927 align:center line:-1 position:50% size:41%
vertical, horizontal, and trigger.

00:02:15.927 --> 00:02:19.598 align:center line:-1 position:50% size:65%
What do we mean by adjust the vertical scaling?

00:02:19.598 --> 00:02:21.475 align:center line:-1 position:50% size:36%
Here's the vertical section.

00:02:21.475 --> 00:02:22.684 align:center line:-1 position:50% size:34%
There's a big knob there.

00:02:22.684 --> 00:02:27.606 align:center line:-1 position:50% size:65%
Some scopes, there are dedicated scaling knobs
for each channel.

00:02:27.606 --> 00:02:31.401 align:center line:-1 position:50% size:43%
In this particular scope,
there's one set of scaling knobs,

00:02:31.401 --> 00:02:34.488 align:center line:-1 position:50% size:42%
and they're multiplex,
so if I want to adjust Channel 1,

00:02:34.488 --> 00:02:40.702 align:center line:-1 position:50% size:50%
I press the 1 button, rotate the knobs,
2, rotate the knobs and so on.

00:02:40.702 --> 00:02:42.454 align:center line:-1 position:50% size:42%
Let's adjust the vertical scaling.

00:02:42.454 --> 00:02:45.749 align:center line:-1 position:50% size:42%
We can see our sine wave here
from the default setup.

00:02:45.749 --> 00:02:49.711 align:center line:-1 position:50% size:48%
It's a bit too small, so let's expand it.

00:02:49.711 --> 00:02:51.671 align:center line:-1 position:50% size:35%
That's expanded too high.

00:02:51.671 --> 00:02:55.175 align:center line:-1 position:50% size:35%
You want it to fill up
at least half of the screen.

00:02:55.175 --> 00:03:01.014 align:center line:-1 position:50% size:55%
If I click it,
then I get a fine increment of adjustment.

00:03:01.014 --> 00:03:06.103 align:center line:-1 position:50% size:50%
Click the knob again, I get big jumps.

00:03:06.103 --> 00:03:13.527 align:center line:-1 position:50% size:47%
Notice as I'm changing this scaling,
this number up here is changing.

00:03:13.527 --> 00:03:16.363 align:center line:-1 position:50% size:50%
We'll get back to that in just a minute.

00:03:16.363 --> 00:03:19.783 align:center line:-1 position:50% size:56%
The next step is to adjust the trigger level.

00:03:19.783 --> 00:03:26.081 align:center line:-1 position:50% size:59%
Triggering is really important,
and we're going to get to that in a later lesson.

00:03:26.081 --> 00:03:27.374 align:center line:-1 position:50% size:31%
This is the trigger level.

00:03:27.374 --> 00:03:34.297 align:center line:-1 position:50% size:61%
As soon as I rotate the knob, a horizontal line
pops up and shows me where the level is.

00:03:34.297 --> 00:03:39.261 align:center line:-1 position:50% size:47%
If I move it up above the waveform,
the scope loses trigger.

00:03:39.261 --> 00:03:44.891 align:center line:-1 position:50% size:47%
I haven't explained what that is yet,
but all you see is a blur of signals.

00:03:44.891 --> 00:03:51.064 align:center line:-1 position:50% size:46%
For now, just set it
about the middle of the waveform.

00:03:51.064 --> 00:03:55.193 align:center line:-1 position:50% size:45%
The last step in setting up scaling
is the horizontal,

00:03:55.193 --> 00:03:57.362 align:center line:-1 position:50% size:37%
how is it scaled horizontally.

00:03:57.362 --> 00:04:02.200 align:center line:-1 position:50% size:44%
If I rotate this large knob up here
in the horizontal section,

00:04:02.200 --> 00:04:07.664 align:center line:-1 position:50% size:50%
rotate it clockwise, now it's spreading
the signal out, showing less cycles.

00:04:07.664 --> 00:04:10.750 align:center line:-1 position:50% size:34%
If I rotate it the other way,
it shows more cycles.

00:04:10.750 --> 00:04:16.006 align:center line:-1 position:50% size:67%
My suggestion is to get a couple cycles on screen.

00:04:16.006 --> 00:04:21.094 align:center line:-1 position:50% size:56%
If you rotate any of these knobs the wrong
direction, just go back the other direction.

00:04:21.094 --> 00:04:22.471 align:center line:-1 position:50% size:19%
It's very easy.

00:04:22.471 --> 00:04:25.223 align:center line:-1 position:50% size:42%
Now, we've got the input signal.

00:04:25.223 --> 00:04:31.980 align:center line:-1 position:50% size:49%
This is Channel 1 of the oscilloscope,
it's probing on the Vin of our circuit.

00:04:31.980 --> 00:04:36.443 align:center line:-1 position:50% size:44%
What about the output,
the volage across R2 to ground?

00:04:36.443 --> 00:04:41.156 align:center line:-1 position:50% size:48%
Let's turn on Channel 2,
so I'm probing it in the proper place,

00:04:41.156 --> 00:04:46.870 align:center line:-1 position:50% size:61%
and now we just do exactly like we did before,
but now we only need to scale the vertical.

00:04:46.870 --> 00:04:50.999 align:center line:-1 position:50% size:51%
The horizontal is already scaled for us,
and we're triggering on Channel 1.

00:04:50.999 --> 00:04:53.293 align:center line:-1 position:50% size:41%
We don't have to adjust those.

00:04:53.293 --> 00:04:56.922 align:center line:-1 position:50% size:42%
Now we just, again,
adjust the vertical scaling knob.

00:04:56.922 --> 00:05:00.425 align:center line:-1 position:50% size:54%
Again, you can see this number change.

00:05:00.425 --> 00:05:08.808 align:center line:-1 position:50% size:57%
Now, you can see the Channel 2 waveform,
which is Vout, across R2.

00:05:08.808 --> 00:05:11.770 align:center line:-1 position:50% size:64%
Back to those numbers at the top of the screen.

00:05:11.770 --> 00:05:19.945 align:center line:-1 position:50% size:61%
Up here, you can see this says 2.00 V/div.

00:05:19.945 --> 00:05:23.406 align:center line:-1 position:50% size:62%
It doesn't say division, but that's what it means.

00:05:23.406 --> 00:05:28.495 align:center line:-1 position:50% size:38%
That's telling you the scaling
of the Channel 1 waveform.

00:05:28.495 --> 00:05:37.087 align:center line:-1 position:50% size:58%
We can use that to get an estimate of what
the amplitude is of the Channel 1 waveform.

00:05:37.087 --> 00:05:41.466 align:center line:-1 position:50% size:60%
Let's see how big is the Channel 1 waveform.

00:05:41.466 --> 00:05:47.347 align:center line:-1 position:50% size:52%
I'm going to reposition it a little bit here,
position it up here.

00:05:49.391 --> 00:05:51.518 align:center line:-1 position:50% size:41%
There are divisions on screen.

00:05:51.518 --> 00:05:53.395 align:center line:-1 position:50% size:32%
That's these white lines.

00:05:53.395 --> 00:05:57.941 align:center line:-1 position:50% size:50%
The distance between the white lines
is called a division.

00:05:57.941 --> 00:06:04.322 align:center line:-1 position:50% size:35%
The yellow waveform, Vin,
from top of R1 to ground,

00:06:04.322 --> 00:06:09.619 align:center line:-1 position:50% size:38%
one, two, three, four, five,
it's about five divisions high,

00:06:09.619 --> 00:06:16.501 align:center line:-1 position:50% size:41%
times 2 V per division tells you
that it's about 10 V pk-pk.

00:06:16.501 --> 00:06:19.045 align:center line:-1 position:50% size:41%
That's exactly what we expect.

00:06:19.045 --> 00:06:21.464 align:center line:-1 position:50% size:50%
What about the Channel 2 waveform?

00:06:21.464 --> 00:06:27.679 align:center line:-1 position:50% size:60%
It looks like it's the same size
as the Channel 1 waveform, but it's not really,

00:06:27.679 --> 00:06:36.021 align:center line:-1 position:50% size:54%
because the scaling factor says
200 mV per division, or .2 V per division.

00:06:36.021 --> 00:06:42.319 align:center line:-1 position:50% size:51%
We can count the number of divisions,
one, two, three, four, five,

00:06:42.319 --> 00:06:46.906 align:center line:-1 position:50% size:52%
times 200 mV per division is about 1 V.

00:06:46.906 --> 00:06:55.915 align:center line:-1 position:50% size:59%
Again, exactly what we expect based on
the schematic, the circuit that we're probing.

00:06:55.915 --> 00:06:57.584 align:center line:-1 position:50% size:26%
What about timing?

00:06:57.584 --> 00:07:03.048 align:center line:-1 position:50% size:53%
This number up here, notice if I change
the time scale, this one also changes,

00:07:03.048 --> 00:07:06.676 align:center line:-1 position:50% size:51%
tells me what the horizontal scaling is.

00:07:06.676 --> 00:07:09.721 align:center line:-1 position:50% size:43%
What is the period of one cycle?

00:07:09.721 --> 00:07:17.103 align:center line:-1 position:50% size:47%
I can see that it's about one,
two, three, four, five divisions wide,

00:07:17.103 --> 00:07:25.528 align:center line:-1 position:50% size:50%
times 10 μs per division
tells me that it's 50 μs for one period.

00:07:25.528 --> 00:07:32.035 align:center line:-1 position:50% size:63%
If you take the reciprocal of that,
that tells you what the frequency is, it's 20 kHz,

00:07:32.035 --> 00:07:38.291 align:center line:-1 position:50% size:52%
and that's exactly what I have set
as the output of the function generator.

00:07:38.291 --> 00:07:40.835 align:center line:-1 position:50% size:39%
I'll let you in on a little secret.

00:07:40.835 --> 00:07:45.256 align:center line:-1 position:50% size:63%
There's a special button that you shouldn't use.

00:07:45.256 --> 00:07:47.884 align:center line:-1 position:50% size:28%
It's called auto scale.

00:07:47.884 --> 00:07:50.303 align:center line:-1 position:50% size:59%
It will automatically set up the scope for you.

00:07:50.303 --> 00:07:55.225 align:center line:-1 position:50% size:63%
On your scope,
it may be called auto set or something like that.

00:07:55.225 --> 00:07:57.435 align:center line:-1 position:50% size:42%
I suggest not using that button.

00:07:57.435 --> 00:07:59.479 align:center line:-1 position:50% size:45%
First of all, it doesn't always work.

00:07:59.479 --> 00:08:03.108 align:center line:-1 position:50% size:53%
If you have a very low frequency signal,
it won't work.

00:08:03.108 --> 00:08:07.487 align:center line:-1 position:50% size:64%
If you have a very complex signal, it won't work.

00:08:07.487 --> 00:08:11.574 align:center line:-1 position:50% size:46%
Most of all, you're not going to learn
how to use the oscilloscopes.

00:08:11.574 --> 00:08:15.578 align:center line:-1 position:50% size:48%
Your professors or lab coordinators,

00:08:15.578 --> 00:08:18.832 align:center line:-1 position:50% size:51%
there's a command
that they can download into the scope

00:08:18.832 --> 00:08:22.794 align:center line:-1 position:50% size:48%
that they can get from our company
that disables that button

00:08:22.794 --> 00:08:25.797 align:center line:-1 position:50% size:53%
so that you learn how to use the scope.

00:08:25.797 --> 00:08:31.928 align:center line:-1 position:50% size:65%
You've now got the basics on how to set up
your oscilloscope and properly scale waveforms.

00:08:31.928 --> 00:08:36.266 align:center line:-1 position:50% size:54%
We also covered how to make quick
estimated measurements of your signals

00:08:36.266 --> 00:08:42.439 align:center line:-1 position:50% size:55%
by counting divisions and multiplying
by vertical and horizontal scaling factors,

00:08:42.439 --> 00:08:44.983 align:center line:-1 position:50% size:33%
which was the only way
they could be performed

00:08:44.983 --> 00:08:49.112 align:center line:-1 position:50% size:43%
back when I was studying
electrical engineering in college.

00:08:49.112 --> 00:08:51.406 align:center line:-1 position:50% size:40%
Later during this video series,

00:08:51.406 --> 00:08:56.536 align:center line:-1 position:50% size:65%
we'll talk about better and more automated ways
to perform measurements on your waveforms.

00:08:56.536 --> 00:09:02.959 align:center line:-1 position:50% size:57%
In our next lesson, Lesson 3, we need
to take a step back and talk about probing.

00:09:02.959 --> 00:09:07.672 align:center line:-1 position:50% size:62%
How do we get the signal into the oscilloscope
in the first place?

00:09:07.672 --> 00:09:13.928 align:center line:-1 position:50% size:70%
Remember, Keysight has lots of technical resources
on oscilloscopes for engineering students

00:09:13.928 --> 00:09:18.433 align:center line:-1 position:50% size:44%
that you can download
at the URL listed on your screen.

00:09:18.433 --> 00:09:22.937 align:center line:-1 position:50% size:49%
One of those resources is this poster
that you can download.

00:09:22.937 --> 00:09:28.193 align:center line:-1 position:50% size:46%
This poster summarizes
what we just covered in Lesson 2.

00:09:28.193 --> 00:09:33.907 align:center line:-1 position:50% size:62%
You might want to talk your lab coordinator
in to hanging this poster up in your circuits lab,

00:09:33.907 --> 00:09:39.204 align:center line:-1 position:50% size:64%
or, if you're a super engineering geek,
you might want to hang it up in your dorm room.

00:09:39.204 --> 00:09:41.080 align:center line:-1 position:50% size:45%
Nothing wrong with being a geek.

00:09:41.080 --> 00:09:44.626 align:center line:-1 position:50% size:43%
Without us geeks,
this would be a pretty dim world.

00:09:44.626 --> 00:09:46.503 align:center line:-1 position:50% size:29%
See you in Lesson 3.

00:09:46.503 --> 00:09:49.881 align:center line:-1 position:50% size:42%
Go North Carolina A&T Aggies!

