﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.13 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.200 --> 00:00:02.970 align:center line:-1 position:50% size:48%
Hi, and welcome to the next module
on quantum sensing.

00:00:02.970 --> 00:00:07.474 align:center line:-1 position:50% size:56%
In this module, we will look at applications
of quantum radar, quantum lidar,

00:00:07.474 --> 00:00:12.646 align:center line:-1 position:50% size:54%
and how to implement a TDC application
on the FPGA of a digitizer.

00:00:12.646 --> 00:00:13.981 align:center line:-1 position:50% size:23%
Let's get started.

00:00:13.981 --> 00:00:16.617 align:center line:-1 position:50% size:41%
A quantum sensing application
called quantum elimination

00:00:16.617 --> 00:00:20.153 align:center line:-1 position:50% size:37%
plays an important role
for new radar technologies.

00:00:20.153 --> 00:00:23.590 align:center line:-1 position:50% size:47%
This research has gained attention
due to the possible improvements

00:00:23.590 --> 00:00:27.694 align:center line:-1 position:50% size:42%
to sensitivity of radar and other
target detection technologies.

00:00:27.694 --> 00:00:30.697 align:center line:-1 position:50% size:42%
The approach takes advantage
of strong signal correlations

00:00:30.697 --> 00:00:33.700 align:center line:-1 position:50% size:35%
that can be created
in electromagnetic beams

00:00:33.700 --> 00:00:35.469 align:center line:-1 position:50% size:36%
using quantum processes.

00:00:35.469 --> 00:00:39.072 align:center line:-1 position:50% size:49%
These quantum correlations
are a form of quantum entanglement

00:00:39.072 --> 00:00:41.909 align:center line:-1 position:50% size:57%
giving advantage to the detection process.

00:00:41.909 --> 00:00:44.945 align:center line:-1 position:50% size:41%
To get a higher range
in sensitivity of stealth objects,

00:00:44.945 --> 00:00:47.481 align:center line:-1 position:50% size:32%
we would look at strong
quantum correlations.

00:00:47.481 --> 00:00:50.918 align:center line:-1 position:50% size:48%
The path to detect unknown objects
through air requires a method

00:00:50.918 --> 00:00:53.153 align:center line:-1 position:50% size:43%
known as two-mode squeezing.

00:00:53.153 --> 00:00:56.757 align:center line:-1 position:50% size:37%
An entanglement source
emits two frequency beams

00:00:56.757 --> 00:00:59.293 align:center line:-1 position:50% size:37%
called a signal and an idler.

00:00:59.293 --> 00:01:02.963 align:center line:-1 position:50% size:39%
The entanglement then helps
with the signal-to-noise ratio

00:01:02.963 --> 00:01:06.600 align:center line:-1 position:50% size:34%
via the correlations
inherent in entanglement.

00:01:06.600 --> 00:01:11.204 align:center line:-1 position:50% size:47%
The idler is immediately measured,
then kept at some base station,

00:01:11.204 --> 00:01:16.710 align:center line:-1 position:50% size:47%
while the signal is sent to a probe
toward the unknown stealth object.

00:01:16.710 --> 00:01:18.679 align:center line:-1 position:50% size:29%
The receiving signals
from the environment

00:01:18.679 --> 00:01:20.814 align:center line:-1 position:50% size:39%
both pass through a receiver.

00:01:20.814 --> 00:01:26.053 align:center line:-1 position:50% size:47%
The two signals are then compared
or read for post processing.

00:01:26.053 --> 00:01:29.022 align:center line:-1 position:50% size:38%
There's a lot of hype around
this topic of quantum radar.

00:01:29.022 --> 00:01:30.891 align:center line:-1 position:50% size:27%
To add a disclaimer,

00:01:30.891 --> 00:01:33.427 align:center line:-1 position:50% size:29%
this research field still
requires a lot of work

00:01:33.427 --> 00:01:39.833 align:center line:-1 position:50% size:47%
to prove that quantum radar is still
more sensitive than classical radar.

00:01:39.833 --> 00:01:42.235 align:center line:-1 position:50% size:38%
There's work being done
at the University of Waterloo

00:01:42.235 --> 00:01:44.938 align:center line:-1 position:50% size:48%
in research of quantum illumination.

00:01:44.938 --> 00:01:47.140 align:center line:-1 position:50% size:32%
On the left, you will see
two-mode squeezing

00:01:47.140 --> 00:01:51.878 align:center line:-1 position:50% size:53%
created in the two entanglement beams
as input into a radar system.

00:01:51.878 --> 00:01:55.215 align:center line:-1 position:50% size:46%
Quantum illumination seems to be
very robust to the presence

00:01:55.215 --> 00:01:57.417 align:center line:-1 position:50% size:40%
of background noise and loss,

00:01:57.417 --> 00:01:59.987 align:center line:-1 position:50% size:56%
suggesting broader practical applications.

00:01:59.987 --> 00:02:01.355 align:center line:-1 position:50% size:22%
In this research,

00:02:01.355 --> 00:02:04.992 align:center line:-1 position:50% size:48%
they demonstrated proof of concept
to quantum enhancement

00:02:04.992 --> 00:02:08.428 align:center line:-1 position:50% size:47%
in the detected signal-to-noise ratio
of an order of magnitude

00:02:08.428 --> 00:02:11.832 align:center line:-1 position:50% size:45%
when comparing the performance
of an entangled photon source

00:02:11.832 --> 00:02:18.505 align:center line:-1 position:50% size:59%
to an ideal classical noise source that
saturates the classical bound for correlation.

00:02:18.505 --> 00:02:23.643 align:center line:-1 position:50% size:49%
You can see that it involves the use
of a Josephson parametric amplifier,

00:02:23.643 --> 00:02:27.214 align:center line:-1 position:50% size:44%
used as a microwave parametric
downconversion source,

00:02:27.214 --> 00:02:30.417 align:center line:-1 position:50% size:40%
along with classical amplifiers
to measure the quadratures

00:02:30.417 --> 00:02:32.386 align:center line:-1 position:50% size:30%
of the signal and idler.

00:02:32.386 --> 00:02:35.422 align:center line:-1 position:50% size:43%
In this case, they measured
the frequency modes of the JPA

00:02:35.422 --> 00:02:37.858 align:center line:-1 position:50% size:30%
between 4 and 8 GHz.

00:02:37.858 --> 00:02:42.462 align:center line:-1 position:50% size:46%
The quantumness is characterized
as a function of the output power,

00:02:42.462 --> 00:02:44.664 align:center line:-1 position:50% size:40%
shown in the figure to the left.

00:02:44.664 --> 00:02:48.268 align:center line:-1 position:50% size:39%
This figure demonstrates
an Eigenvalue of less than 1,

00:02:48.268 --> 00:02:50.604 align:center line:-1 position:50% size:44%
implying that they are entangled,

00:02:50.604 --> 00:02:55.175 align:center line:-1 position:50% size:42%
as described by the test
within the group of Chang et al.

00:02:55.175 --> 00:02:57.344 align:center line:-1 position:50% size:48%
On the right is the same experiment

00:02:57.344 --> 00:02:59.913 align:center line:-1 position:50% size:49%
but a more detailed schematic setup

00:02:59.913 --> 00:03:03.016 align:center line:-1 position:50% size:49%
from the group at
the Institute of Quantum Computing.

00:03:03.016 --> 00:03:05.218 align:center line:-1 position:50% size:40%
At the heart is
the amplified quantum source

00:03:05.218 --> 00:03:07.320 align:center line:-1 position:50% size:41%
to generate the entanglement.

00:03:07.320 --> 00:03:10.223 align:center line:-1 position:50% size:37%
This device sits in a dilution
refrigerator at 4 K,

00:03:10.223 --> 00:03:13.760 align:center line:-1 position:50% size:41%
which limits how these devices
can be used in the real world.

00:03:13.760 --> 00:03:18.965 align:center line:-1 position:50% size:59%
For example, an ideal quantum radar device
would be done at room temperature.

00:03:18.965 --> 00:03:21.368 align:center line:-1 position:50% size:30%
But there's still work
that needs to be done

00:03:21.368 --> 00:03:24.271 align:center line:-1 position:50% size:35%
for this research to bring it
into the real world

00:03:24.271 --> 00:03:26.606 align:center line:-1 position:50% size:45%
outside of the cryogenic chamber.

00:03:26.606 --> 00:03:29.643 align:center line:-1 position:50% size:47%
This is the beginning of a new area
that could affect, say,

00:03:29.643 --> 00:03:31.945 align:center line:-1 position:50% size:51%
the aerospace and defense industries.

00:03:31.945 --> 00:03:35.148 align:center line:-1 position:50% size:40%
The other topic in this module
is quantum lidar.

00:03:35.148 --> 00:03:38.819 align:center line:-1 position:50% size:41%
Lidar, which is an acronym
for light detection and ranging,

00:03:38.819 --> 00:03:43.123 align:center line:-1 position:50% size:50%
is a remote sensing method that uses
light in the form of pulsed lasers

00:03:43.123 --> 00:03:44.791 align:center line:-1 position:50% size:26%
to measure ranges.

00:03:44.791 --> 00:03:48.161 align:center line:-1 position:50% size:55%
Quantum lidar has many advantages
over some of the classical radar systems

00:03:48.161 --> 00:03:49.729 align:center line:-1 position:50% size:27%
that are used today.

00:03:49.729 --> 00:03:53.767 align:center line:-1 position:50% size:48%
When compared to classical radar,
which uses pulsed RF for detection,

00:03:53.767 --> 00:03:57.104 align:center line:-1 position:50% size:35%
lidar uses pulsed photons
to generate precise,

00:03:57.104 --> 00:04:00.040 align:center line:-1 position:50% size:40%
three-dimensional information
about the shape of objects

00:04:00.040 --> 00:04:02.442 align:center line:-1 position:50% size:44%
and their surface characteristics.

00:04:02.442 --> 00:04:05.679 align:center line:-1 position:50% size:47%
Another improvement that lidar has
is its sensitivity.

00:04:05.679 --> 00:04:09.149 align:center line:-1 position:50% size:51%
This is because of the squeezed-state
quantum effects that make for

00:04:09.149 --> 00:04:12.486 align:center line:-1 position:50% size:40%
better resolution,
strong anti-interference ability,

00:04:12.486 --> 00:04:15.255 align:center line:-1 position:50% size:43%
and good low-altitude detection.

00:04:15.255 --> 00:04:17.557 align:center line:-1 position:50% size:36%
A lidar experiment consists
of these core components:

00:04:17.557 --> 00:04:20.293 align:center line:-1 position:50% size:36%
a pulsed laser
to generate optical pulses,

00:04:20.293 --> 00:04:22.195 align:center line:-1 position:50% size:47%
lenses to collect scattered photons,

00:04:22.195 --> 00:04:25.732 align:center line:-1 position:50% size:45%
a single photon-sensitive detector
like a photomultiplier tube

00:04:25.732 --> 00:04:28.068 align:center line:-1 position:50% size:38%
or an avalanche photodiode,

00:04:28.068 --> 00:04:31.838 align:center line:-1 position:50% size:53%
and processing electronics
for timestamping and counting photons.

00:04:31.838 --> 00:04:33.940 align:center line:-1 position:50% size:39%
Here is what that experiment
might look like

00:04:33.940 --> 00:04:36.209 align:center line:-1 position:50% size:51%
to transmit and receive these photons

00:04:36.209 --> 00:04:39.913 align:center line:-1 position:50% size:39%
after they interact with
an object in the environment.

00:04:39.913 --> 00:04:44.851 align:center line:-1 position:50% size:49%
The hardware that is used here
demonstrates a TDC implementation

00:04:44.851 --> 00:04:49.356 align:center line:-1 position:50% size:33%
on a PXI digitizer
with custom FPGA code.

00:04:49.356 --> 00:04:52.792 align:center line:-1 position:50% size:43%
PathWave FPGA is software
that gives us access to program

00:04:52.792 --> 00:04:57.397 align:center line:-1 position:50% size:42%
the open FPGA sandbox region
of the M3102A digitizer.

00:04:57.397 --> 00:04:58.632 align:center line:-1 position:50% size:30%
Through this software,

00:04:58.632 --> 00:05:02.936 align:center line:-1 position:50% size:48%
we can customize our FPGA design
from a graphical user interface.

00:05:02.936 --> 00:05:08.308 align:center line:-1 position:50% size:59%
Our custom FPGA design was implemented
and was created from a combination

00:05:08.308 --> 00:05:14.181 align:center line:-1 position:50% size:53%
of standard PathWave FPGA IP blocks,
Vivado IP blocks, and VHDL blocks.

00:05:14.181 --> 00:05:17.617 align:center line:-1 position:50% size:43%
These blocks are wired together
and completed into a bitfile

00:05:17.617 --> 00:05:20.420 align:center line:-1 position:50% size:43%
using the PathWave FPGA GUI.

00:05:20.420 --> 00:05:23.223 align:center line:-1 position:50% size:44%
The basic idea behind
implementing the pulse counting

00:05:23.223 --> 00:05:26.159 align:center line:-1 position:50% size:35%
on a digitizer is as follows.

00:05:26.159 --> 00:05:28.929 align:center line:-1 position:50% size:43%
First, we set a voltage threshold
that allows us to determine

00:05:28.929 --> 00:05:30.864 align:center line:-1 position:50% size:38%
when a pulsed edge occurs.

00:05:30.864 --> 00:05:34.034 align:center line:-1 position:50% size:41%
The frequency at which
the capture pulses is based on

00:05:34.034 --> 00:05:37.571 align:center line:-1 position:50% size:39%
is the clock rate of the FPGA
within the digitizer.

00:05:37.571 --> 00:05:42.709 align:center line:-1 position:50% size:42%
In this case, our demonstration,
the clock rate is 100 MHz.

00:05:42.709 --> 00:05:45.979 align:center line:-1 position:50% size:35%
This means we can count
1 pulse per 10 ns.

00:05:45.979 --> 00:05:50.483 align:center line:-1 position:50% size:46%
For time tagging, we can increase
the time resolution beyond 10 ns.

00:05:50.483 --> 00:05:51.918 align:center line:-1 position:50% size:44%
We can achieve this in two parts.

00:05:51.918 --> 00:05:55.555 align:center line:-1 position:50% size:39%
First, the FPGA oversamples
the data by five,

00:05:55.555 --> 00:05:59.859 align:center line:-1 position:50% size:37%
effectively leading to
a 500 MSa/s sampling rate.

00:05:59.859 --> 00:06:02.862 align:center line:-1 position:50% size:55%
This gives us 2 ns between each sample.

00:06:02.862 --> 00:06:07.067 align:center line:-1 position:50% size:44%
Secondly, the linear interpolation
is implemented based on

00:06:07.067 --> 00:06:10.170 align:center line:-1 position:50% size:46%
the user-defined voltage threshold
and the sample voltage

00:06:10.170 --> 00:06:12.672 align:center line:-1 position:50% size:53%
before and after the threshold crossing.

00:06:12.672 --> 00:06:14.975 align:center line:-1 position:50% size:45%
This improves our time resolution
significantly,

00:06:14.975 --> 00:06:19.012 align:center line:-1 position:50% size:45%
based on the properties
of the time-interpolator algorithm.

00:06:19.012 --> 00:06:20.647 align:center line:-1 position:50% size:41%
Here's our experimental setup.

00:06:20.647 --> 00:06:21.815 align:center line:-1 position:50% size:22%
It's quite simple.

00:06:21.815 --> 00:06:25.485 align:center line:-1 position:50% size:50%
There's channel 1 of an M3201A AWG

00:06:25.485 --> 00:06:29.990 align:center line:-1 position:50% size:40%
that is connected to channel 2
of the M3102A digitizer.

00:06:29.990 --> 00:06:32.859 align:center line:-1 position:50% size:32%
The AWG generates
a train of square pulses

00:06:32.859 --> 00:06:37.097 align:center line:-1 position:50% size:45%
to simulate what you may receive
from a photon detector.

00:06:37.097 --> 00:06:41.901 align:center line:-1 position:50% size:36%
The digitizer is loaded
with our custom TDC bitfile

00:06:41.901 --> 00:06:44.537 align:center line:-1 position:50% size:42%
generated by PathWave FPGA.

00:06:44.537 --> 00:06:48.475 align:center line:-1 position:50% size:47%
A simplified version
of the FPGA design is shown here.

00:06:48.475 --> 00:06:51.745 align:center line:-1 position:50% size:33%
Analog data from
channel 2 of the digitizer

00:06:51.745 --> 00:06:54.514 align:center line:-1 position:50% size:31%
is sent down two paths
of the sandbox.

00:06:54.514 --> 00:06:56.016 align:center line:-1 position:50% size:21%
In the first path,

00:06:56.016 --> 00:06:58.184 align:center line:-1 position:50% size:34%
the data is sent to
the data acquisition block

00:06:58.184 --> 00:06:59.419 align:center line:-1 position:50% size:36%
associated with channel 2,

00:06:59.419 --> 00:07:03.623 align:center line:-1 position:50% size:40%
just as it would be
in a standard digitizer design.

00:07:03.623 --> 00:07:05.125 align:center line:-1 position:50% size:26%
In the second path,

00:07:05.125 --> 00:07:07.661 align:center line:-1 position:50% size:31%
the data is sent to
the custom TDC block.

00:07:07.661 --> 00:07:10.330 align:center line:-1 position:50% size:44%
The block implements
pulse counting and timestamping

00:07:10.330 --> 00:07:12.265 align:center line:-1 position:50% size:29%
of the channel 2 data.

00:07:12.265 --> 00:07:16.036 align:center line:-1 position:50% size:51%
The TDC settings are configured from
an FPGA memory-mapped block

00:07:16.036 --> 00:07:19.039 align:center line:-1 position:50% size:51%
that is accessible through Python API.

00:07:19.039 --> 00:07:23.943 align:center line:-1 position:50% size:47%
The output of the TDC is then
routed to the data acquisition block

00:07:23.943 --> 00:07:26.780 align:center line:-1 position:50% size:40%
typically associated
with channel 1 of the digitizer.

00:07:26.780 --> 00:07:29.716 align:center line:-1 position:50% size:51%
By using both data acquisition blocks,

00:07:29.716 --> 00:07:35.322 align:center line:-1 position:50% size:53%
we can read the standard analog
input data and the TDC simultaneously.

00:07:35.322 --> 00:07:38.591 align:center line:-1 position:50% size:50%
This wraps it up for our lesson
on quantum radar and quantum lidar.

00:07:38.591 --> 00:07:41.761 align:center line:-1 position:50% size:46%
Quantum radar and quantum lidar
are very much on the horizon

00:07:41.761 --> 00:07:44.597 align:center line:-1 position:50% size:32%
and have the probability
to change the industry

00:07:44.597 --> 00:07:46.599 align:center line:-1 position:50% size:42%
for classical radar applications.

00:07:46.599 --> 00:07:48.201 align:center line:-1 position:50% size:51%
Thank you for listening to this module.

00:07:48.201 --> 00:07:49.469 align:center line:-1 position:50% size:36%
I'll see you at the next one.

