﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.13 to comply with the WebVTT specification dated March 27, 2017.

00:00:01.034 --> 00:00:03.770 align:center line:-1 position:50% size:47%
Continuing from the previous slide,

00:00:03.770 --> 00:00:09.176 align:center line:-1 position:50% size:44%
I have chosen two key features
that are commonly looked out for

00:00:09.176 --> 00:00:14.248 align:center line:-1 position:50% size:32%
in the DC-DC converter
in our session.

00:00:14.248 --> 00:00:16.583 align:center line:-1 position:50% size:48%
There are more than just these two.

00:00:16.583 --> 00:00:20.854 align:center line:-1 position:50% size:41%
Some datasheets may consist
of hundreds of pages

00:00:20.854 --> 00:00:24.324 align:center line:-1 position:50% size:53%
highlighting features and specifications.

00:00:24.324 --> 00:00:26.526 align:center line:-1 position:50% size:33%
Let's focus on these two.

00:00:31.298 --> 00:00:36.970 align:center line:-1 position:50% size:52%
The first feature is high-output stability.

00:00:36.970 --> 00:00:41.541 align:center line:-1 position:50% size:49%
The other is low-power consumption.

00:00:41.541 --> 00:00:46.647 align:center line:-1 position:50% size:44%
How does one validate
that these two features are met?

00:00:46.647 --> 00:00:49.149 align:center line:-1 position:50% size:27%
In an ideal situation,

00:00:49.149 --> 00:00:52.653 align:center line:-1 position:50% size:26%
the expectation for
high output stability

00:00:52.653 --> 00:00:58.892 align:center line:-1 position:50% size:42%
is that the output voltage (Vout)
should always be constant.

00:00:58.892 --> 00:01:03.297 align:center line:-1 position:50% size:32%
In reality, we all know
that this is not the case.

00:01:03.297 --> 00:01:07.100 align:center line:-1 position:50% size:36%
There are too many
factors and considerations

00:01:07.100 --> 00:01:09.937 align:center line:-1 position:50% size:49%
that would impact the output voltage.

00:01:12.205 --> 00:01:17.077 align:center line:-1 position:50% size:36%
This reduces the variables
in the design,

00:01:17.077 --> 00:01:24.451 align:center line:-1 position:50% size:60%
but we must at least be certain that
the output of the DC-DC converter is reliable

00:01:24.451 --> 00:01:29.089 align:center line:-1 position:50% size:35%
to prevent malfunction
or degraded performance.

00:01:29.089 --> 00:01:36.063 align:center line:-1 position:50% size:53%
The key characteristic to look for
for high-output stability in the datasheet

00:01:36.063 --> 00:01:42.569 align:center line:-1 position:50% size:47%
is the load and line regulation
as well as load transient response.

00:01:42.569 --> 00:01:44.271 align:center line:-1 position:50% size:26%
On the other hand,

00:01:44.271 --> 00:01:48.241 align:center line:-1 position:50% size:34%
we also need to ensure
that the DC-DC converter

00:01:48.241 --> 00:01:53.413 align:center line:-1 position:50% size:58%
doesn't always draw power from the source
when it is not operating.

00:01:53.413 --> 00:01:57.517 align:center line:-1 position:50% size:47%
One might think that when a device
is put to sleep or standby,

00:01:57.517 --> 00:02:00.854 align:center line:-1 position:50% size:35%
it will not consume power.

00:02:00.854 --> 00:02:03.523 align:center line:-1 position:50% size:20%
In fact, it does,

00:02:03.523 --> 00:02:07.694 align:center line:-1 position:50% size:42%
thus leading it to waste energy.

00:02:08.829 --> 00:02:11.732 align:center line:-1 position:50% size:34%
While we know that
a small amount of current

00:02:11.732 --> 00:02:16.403 align:center line:-1 position:50% size:32%
would be consumed
during sleep or standby,

00:02:16.403 --> 00:02:22.142 align:center line:-1 position:50% size:48%
does the designer have to measure
such low current?

00:02:22.142 --> 00:02:26.079 align:center line:-1 position:50% size:42%
Do they have the means
to perform such measurements?

00:02:26.079 --> 00:02:33.487 align:center line:-1 position:50% size:49%
The possibility of the low current
would range in terms of micro, nano,

00:02:33.487 --> 00:02:37.791 align:center line:-1 position:50% size:36%
and sometimes all the way
to pico and femto amp.

00:02:37.791 --> 00:02:44.865 align:center line:-1 position:50% size:52%
This is where the conversion efficiency
and quiescent current are spelled out.

00:02:44.865 --> 00:02:48.835 align:center line:-1 position:50% size:36%
Let's look into more details
of these characteristics

00:02:48.835 --> 00:02:51.138 align:center line:-1 position:50% size:31%
and how it is validated.

00:02:54.741 --> 00:02:58.345 align:center line:-1 position:50% size:41%
We'll start with load regulation.

00:02:58.345 --> 00:03:05.919 align:center line:-1 position:50% size:42%
What it focuses on is the ability
to maintain output stability

00:03:05.919 --> 00:03:08.822 align:center line:-1 position:50% size:42%
despite the change of the load.

00:03:08.822 --> 00:03:14.494 align:center line:-1 position:50% size:55%
The load change can happen throughout
the entire operation of a device.

00:03:14.494 --> 00:03:19.433 align:center line:-1 position:50% size:50%
Let's take a smartwatch, for example.

00:03:19.433 --> 00:03:25.806 align:center line:-1 position:50% size:40%
When the screen is turned on
and showing the time,

00:03:25.806 --> 00:03:30.043 align:center line:-1 position:50% size:31%
it is probably operating
at an optimum state.

00:03:30.043 --> 00:03:35.082 align:center line:-1 position:50% size:32%
But as soon as it is set
to measure a heartbeat

00:03:35.082 --> 00:03:38.318 align:center line:-1 position:50% size:30%
or blood oxygen level,

00:03:38.318 --> 00:03:43.623 align:center line:-1 position:50% size:34%
it is probably operating at
its highest load condition.

00:03:43.623 --> 00:03:48.862 align:center line:-1 position:50% size:46%
The ability of the DC-DC converter
to maintain the output voltage

00:03:48.862 --> 00:03:51.765 align:center line:-1 position:50% size:43%
regardless of the change in load

00:03:51.765 --> 00:03:56.436 align:center line:-1 position:50% size:44%
is how load regulation is defined.

00:03:56.436 --> 00:03:59.406 align:center line:-1 position:50% size:45%
A typical method
of performing such measurements

00:03:59.406 --> 00:04:04.678 align:center line:-1 position:50% size:38%
is to use a DC power source
to provide a constant source

00:04:04.678 --> 00:04:08.849 align:center line:-1 position:50% size:32%
while an electronic load
emulates the use case

00:04:08.849 --> 00:04:11.818 align:center line:-1 position:50% size:36%
of what I've just described.

00:04:11.818 --> 00:04:17.958 align:center line:-1 position:50% size:41%
This graph depicts actual data
taken from the output voltage

00:04:17.958 --> 00:04:23.296 align:center line:-1 position:50% size:31%
that is able to maintain
within ± 1%,

00:04:23.296 --> 00:04:26.199 align:center line:-1 position:50% size:47%
despite the change of load current,

00:04:26.199 --> 00:04:28.101 align:center line:-1 position:50% size:28%
which is really good.

00:04:34.474 --> 00:04:37.144 align:center line:-1 position:50% size:46%
Line regulation, on the other hand,

00:04:37.144 --> 00:04:43.283 align:center line:-1 position:50% size:37%
focuses on the input portion
of the DC-DC converter.

00:04:43.283 --> 00:04:48.688 align:center line:-1 position:50% size:46%
As battery levels would deteriorate
over a period of usage,

00:04:48.688 --> 00:04:54.494 align:center line:-1 position:50% size:57%
the characteristic of line regulation
determines how well the DC-DC converter

00:04:54.494 --> 00:05:03.170 align:center line:-1 position:50% size:56%
is able to maintain a stable output voltage
despite the change in input.

00:05:03.170 --> 00:05:09.876 align:center line:-1 position:50% size:47%
Similarly, a DC power source
and electronic load would be used.

00:05:09.876 --> 00:05:11.845 align:center line:-1 position:50% size:31%
Referring to the graph,

00:05:11.845 --> 00:05:16.082 align:center line:-1 position:50% size:47%
what you see here is that
despite the change of input voltage

00:05:16.082 --> 00:05:19.719 align:center line:-1 position:50% size:23%
from 8 V to 12 V,

00:05:19.719 --> 00:05:24.991 align:center line:-1 position:50% size:43%
the output voltage is maintained
in the 3.3 V range.

00:05:27.827 --> 00:05:32.666 align:center line:-1 position:50% size:41%
The third characteristic
that is critical to output stability

00:05:32.666 --> 00:05:35.902 align:center line:-1 position:50% size:41%
is the load transient response.

00:05:35.902 --> 00:05:39.606 align:center line:-1 position:50% size:41%
This is measured against time.

00:05:39.606 --> 00:05:45.145 align:center line:-1 position:50% size:37%
A good example to explain
is a sudden change of load,

00:05:45.145 --> 00:05:48.848 align:center line:-1 position:50% size:40%
thus creating a surge current.

00:05:48.848 --> 00:05:54.721 align:center line:-1 position:50% size:50%
The DC-DC converter will have
to recognize that change immediately

00:05:54.721 --> 00:05:58.892 align:center line:-1 position:50% size:56%
and recover the voltage and current state.

00:05:58.892 --> 00:06:06.999 align:center line:-1 position:50% size:62%
The speed of the DC-DC converter to recover
is defined as the load transient response time.

00:06:06.999 --> 00:06:09.436 align:center line:-1 position:50% size:31%
Referring to the graph,

00:06:09.436 --> 00:06:15.809 align:center line:-1 position:50% size:38%
the output current increases
from 5 mA to 500 mA.

00:06:15.809 --> 00:06:18.144 align:center line:-1 position:50% size:34%
During the same interval,

00:06:18.144 --> 00:06:22.882 align:center line:-1 position:50% size:39%
the voltage level dipped
for a couple of microseconds

00:06:22.882 --> 00:06:28.455 align:center line:-1 position:50% size:51%
before stabilizing within the tolerance.

00:06:28.455 --> 00:06:30.290 align:center line:-1 position:50% size:26%
On the other hand,

00:06:30.290 --> 00:06:34.494 align:center line:-1 position:50% size:50%
when the current dropped from 5 mA,

00:06:34.494 --> 00:06:39.799 align:center line:-1 position:50% size:32%
the voltage would surge
before stabilizing.

00:06:39.799 --> 00:06:44.938 align:center line:-1 position:50% size:36%
The load transient is really
the amount of time taken

00:06:44.938 --> 00:06:48.008 align:center line:-1 position:50% size:41%
for the output state to stabilize.

00:06:48.008 --> 00:06:52.112 align:center line:-1 position:50% size:42%
Typically, a designer would use
a power source,

00:06:52.112 --> 00:06:55.982 align:center line:-1 position:50% size:30%
an electronic load
with a pulse capability,

00:06:55.982 --> 00:07:00.153 align:center line:-1 position:50% size:34%
and also, an oscilloscope
to measure across time.

00:07:05.992 --> 00:07:11.364 align:center line:-1 position:50% size:45%
Moving to the second key feature
of a DC-DC converter,

00:07:11.364 --> 00:07:14.267 align:center line:-1 position:50% size:19%
is efficiency.

00:07:14.267 --> 00:07:17.437 align:center line:-1 position:50% size:35%
The word speaks by itself.

00:07:17.437 --> 00:07:25.111 align:center line:-1 position:50% size:48%
We want our devices to be
as efficient and as lean as possible.

00:07:25.111 --> 00:07:27.914 align:center line:-1 position:50% size:38%
Nothing should go to waste.

00:07:27.914 --> 00:07:30.483 align:center line:-1 position:50% size:40%
You will know that your circuit
is not efficient

00:07:30.483 --> 00:07:33.486 align:center line:-1 position:50% size:33%
when heat is generated.

00:07:33.486 --> 00:07:35.322 align:center line:-1 position:50% size:29%
As much as possible,

00:07:35.322 --> 00:07:40.493 align:center line:-1 position:50% size:41%
we want to keep the efficiency
close to 99%.

00:07:40.493 --> 00:07:45.699 align:center line:-1 position:50% size:42%
However, this is rarely the case
in the real world.

00:07:45.699 --> 00:07:47.500 align:center line:-1 position:50% size:24%
In this case study,

00:07:47.500 --> 00:07:54.974 align:center line:-1 position:50% size:42%
the DC-DC converter efficiency
ranges from 75% to 86%,

00:07:54.974 --> 00:08:00.347 align:center line:-1 position:50% size:39%
depending on the load
and input voltage conditions.

00:08:00.347 --> 00:08:04.918 align:center line:-1 position:50% size:31%
This graph tells us that
the lower the voltage,

00:08:04.918 --> 00:08:08.221 align:center line:-1 position:50% size:30%
the more efficient it is.

00:08:08.221 --> 00:08:10.323 align:center line:-1 position:50% size:35%
Based on this information,

00:08:10.323 --> 00:08:16.529 align:center line:-1 position:50% size:54%
the designer can make the right decision
to design accordingly.

00:08:16.529 --> 00:08:18.531 align:center line:-1 position:50% size:40%
To perform this measurement,

00:08:18.531 --> 00:08:22.702 align:center line:-1 position:50% size:51%
on top of the power supply and e load,

00:08:22.702 --> 00:08:25.705 align:center line:-1 position:50% size:43%
a current meter is also required,

00:08:25.705 --> 00:08:28.641 align:center line:-1 position:50% size:50%
as there is a need to measure power.

00:08:32.612 --> 00:08:37.917 align:center line:-1 position:50% size:51%
Last, but not least, is quiescent current.

00:08:37.917 --> 00:08:42.455 align:center line:-1 position:50% size:35%
It is the amount of current
that a DC-DC converter

00:08:42.455 --> 00:08:46.993 align:center line:-1 position:50% size:38%
would draw from the battery
or power source

00:08:46.993 --> 00:08:50.397 align:center line:-1 position:50% size:47%
when it is operating in sleep mode.

00:08:52.098 --> 00:08:57.904 align:center line:-1 position:50% size:45%
You would be surprised at some
really poorly designed converters.

00:08:57.904 --> 00:09:00.774 align:center line:-1 position:50% size:37%
Have you ever encountered
a situation where

00:09:00.774 --> 00:09:05.011 align:center line:-1 position:50% size:39%
the battery of your device
would be completely drained

00:09:05.011 --> 00:09:08.081 align:center line:-1 position:50% size:49%
even though you didn't put it to use?

00:09:08.081 --> 00:09:09.816 align:center line:-1 position:50% size:25%
I'm sure you have.

00:09:09.816 --> 00:09:12.452 align:center line:-1 position:50% size:32%
If you look at this graph,

00:09:12.452 --> 00:09:17.657 align:center line:-1 position:50% size:39%
the input current and voltage
still show a significant value,

00:09:17.657 --> 00:09:21.194 align:center line:-1 position:50% size:35%
despite the output current
being set to 0.

00:09:23.596 --> 00:09:30.537 align:center line:-1 position:50% size:55%
A really good DC-DC converter
would keep this value as low as possible.

00:09:30.537 --> 00:09:32.505 align:center line:-1 position:50% size:21%
To validate this,

00:09:32.505 --> 00:09:35.875 align:center line:-1 position:50% size:52%
on top of the power source and e load,

00:09:35.875 --> 00:09:40.046 align:center line:-1 position:50% size:33%
you would really need
a sensitive current meter

00:09:40.046 --> 00:09:43.783 align:center line:-1 position:50% size:31%
that is able to measure
really low current.

00:09:47.520 --> 00:09:51.224 align:center line:-1 position:50% size:32%
I've just shared with you
five key characteristics

00:09:51.224 --> 00:09:57.630 align:center line:-1 position:50% size:39%
of a DC-DC converter
that often requires validation.

00:09:57.630 --> 00:10:03.102 align:center line:-1 position:50% size:46%
You have probably noticed by now
that there are certainly challenges

00:10:03.102 --> 00:10:05.839 align:center line:-1 position:50% size:48%
to perform all these measurements.

00:10:05.839 --> 00:10:08.441 align:center line:-1 position:50% size:52%
Some of the most common challenges

00:10:08.441 --> 00:10:13.012 align:center line:-1 position:50% size:49%
are that several different instruments
need to be put together

00:10:13.012 --> 00:10:16.082 align:center line:-1 position:50% size:30%
to function as a whole.

00:10:16.082 --> 00:10:20.553 align:center line:-1 position:50% size:47%
This will be a real problem
especially when you are only given

00:10:20.553 --> 00:10:23.756 align:center line:-1 position:50% size:47%
a small space in the lab to work on.

00:10:23.756 --> 00:10:27.727 align:center line:-1 position:50% size:40%
Space is definitely a concern.

00:10:27.727 --> 00:10:32.298 align:center line:-1 position:50% size:47%
It also involves complicated wiring.

00:10:32.298 --> 00:10:38.071 align:center line:-1 position:50% size:54%
You need to develop a test program
to perform all the instances of validation,

00:10:38.071 --> 00:10:42.141 align:center line:-1 position:50% size:48%
not to mention that each instrument
has to be synchronized

00:10:42.141 --> 00:10:48.281 align:center line:-1 position:50% size:47%
so that the measurement
of voltage, current, power, and time

00:10:48.281 --> 00:10:51.618 align:center line:-1 position:50% size:49%
is captured at the correct timestamp.

00:10:51.618 --> 00:10:57.457 align:center line:-1 position:50% size:42%
I'm sure you have encountered
such challenges in your testing.

