﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.13 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.067 --> 00:00:01.735 align:center line:-1 position:50% size:18%
Hi, everyone.

00:00:01.735 --> 00:00:03.871 align:center line:-1 position:50% size:33%
Thank you for joining us.

00:00:03.871 --> 00:00:06.840 align:center line:-1 position:50% size:39%
Without further ado,
let's get started with the topic

00:00:06.840 --> 00:00:14.481 align:center line:-1 position:50% size:38%
DC-DC Converter Testing
with Precision Bench SMUs.

00:00:14.481 --> 00:00:17.651 align:center line:-1 position:50% size:34%
Here are the topics that
we will be covering today,

00:00:17.651 --> 00:00:21.922 align:center line:-1 position:50% size:37%
starting with some basics of
what is a DC-DC converter

00:00:21.922 --> 00:00:24.491 align:center line:-1 position:50% size:30%
and how does it work?

00:00:24.491 --> 00:00:27.928 align:center line:-1 position:50% size:37%
Then we move on to
some of the key challenges

00:00:27.928 --> 00:00:33.267 align:center line:-1 position:50% size:42%
that our customers will face
in testing the DC-DC converter.

00:00:33.267 --> 00:00:35.669 align:center line:-1 position:50% size:33%
It will start to get
a little bit more technical

00:00:35.669 --> 00:00:38.038 align:center line:-1 position:50% size:24%
on the subject of
how to accurately

00:00:38.038 --> 00:00:41.308 align:center line:-1 position:50% size:34%
validate and characterize
the device.

00:00:41.308 --> 00:00:47.881 align:center line:-1 position:50% size:46%
We have added a real case study
as an example to illustrate all this.

00:00:47.881 --> 00:00:51.885 align:center line:-1 position:50% size:37%
Finally, I will share with you
the solution that we have

00:00:51.885 --> 00:00:55.322 align:center line:-1 position:50% size:45%
to address the testing challenges,

00:00:55.322 --> 00:00:58.659 align:center line:-1 position:50% size:44%
and include a demonstration video
on how simple it is

00:00:58.659 --> 00:01:00.961 align:center line:-1 position:50% size:35%
to implement this solution.

00:01:00.961 --> 00:01:02.429 align:center line:-1 position:50% size:17%
Let's dive in.

