﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.13 to comply with the WebVTT specification dated March 27, 2017.

00:00:05.505 --> 00:00:09.343 align:center line:-1 position:50% size:59%
Before we introduce superconducting qubits
and quantum processors,

00:00:09.343 --> 00:00:15.315 align:center line:-1 position:50% size:60%
let's take a look at the classical architectures
of computers that we use today.

00:00:15.315 --> 00:00:20.520 align:center line:-1 position:50% size:52%
As you know, we represent information
in a classical computer using bits

00:00:20.520 --> 00:00:23.690 align:center line:-1 position:50% size:44%
that can either be in state 0 or 1.

00:00:23.690 --> 00:00:28.962 align:center line:-1 position:50% size:58%
Physically, what happens inside a classical
computer when we want to represent 0 or 1

00:00:28.962 --> 00:00:36.336 align:center line:-1 position:50% size:65%
is that the state of a transistor switches
between being on or off or at high or low voltage.

00:00:36.336 --> 00:00:42.309 align:center line:-1 position:50% size:63%
We then combine bits of information using
Boolean logic to perform operations on the bits

00:00:42.309 --> 00:00:45.512 align:center line:-1 position:50% size:55%
in order to solve computational problems.

00:00:45.512 --> 00:00:51.718 align:center line:-1 position:50% size:52%
In the table shown to the bottom left,
you find the truth table for an AND gate

00:00:51.718 --> 00:00:55.722 align:center line:-1 position:50% size:61%
when it is applied to two input states, A and B.

00:00:55.722 --> 00:01:04.564 align:center line:-1 position:50% size:53%
For this gate, the outcome is 1
if and only if both A and B are in state 1.

00:01:04.564 --> 00:01:08.802 align:center line:-1 position:50% size:57%
Now, let's consider the quantum computer.

00:01:08.802 --> 00:01:14.942 align:center line:-1 position:50% size:57%
In a quantum processor, the fundamental
information carrier is a quantum bit (qubit).

00:01:14.942 --> 00:01:22.249 align:center line:-1 position:50% size:61%
Just like the classical bit, we encode quantum
information in two basic states called 0 and 1,

00:01:22.249 --> 00:01:26.620 align:center line:-1 position:50% size:47%
but we express the quantum states
using the annotation you see here,

00:01:26.620 --> 00:01:30.857 align:center line:-1 position:50% size:50%
which shows that it's a quantum state
and not the classical one.

00:01:30.857 --> 00:01:33.860 align:center line:-1 position:50% size:50%
However, contrary to the classical bit,

00:01:33.860 --> 00:01:38.231 align:center line:-1 position:50% size:39%
the quantum bit is not limited
to only being in state 0 or 1.

00:01:38.231 --> 00:01:42.135 align:center line:-1 position:50% size:42%
It can actually be in both states
at the same time.

00:01:42.135 --> 00:01:45.272 align:center line:-1 position:50% size:59%
This phenomena is known as superposition,

00:01:45.272 --> 00:01:50.310 align:center line:-1 position:50% size:54%
and it really reflects the statistical nature
of quantum mechanics.

00:01:50.310 --> 00:01:54.648 align:center line:-1 position:50% size:63%
Mathematically, we can write the quantum state
in the way shown here,

00:01:54.648 --> 00:02:01.288 align:center line:-1 position:50% size:63%
where the complex coefficients, CNOT and C1,
describe the probability of finding a qubit

00:02:01.288 --> 00:02:04.157 align:center line:-1 position:50% size:20%
in state 0 or 1.

00:02:04.157 --> 00:02:11.398 align:center line:-1 position:50% size:68%
We can then visualize the quantum state as a point
on a unit sphere, known as the Bloch sphere,

00:02:11.398 --> 00:02:18.472 align:center line:-1 position:50% size:67%
where we find the ground state 0 on the north pole
and excited state 1 on the south pole,

00:02:18.472 --> 00:02:21.375 align:center line:-1 position:50% size:43%
just like you see illustrated here.

00:02:21.375 --> 00:02:27.147 align:center line:-1 position:50% size:55%
Another important ingredient
in a quantum processor is entanglement.

00:02:27.147 --> 00:02:30.817 align:center line:-1 position:50% size:61%
This is a concept I will elaborate on a bit later,

00:02:30.817 --> 00:02:34.721 align:center line:-1 position:50% size:63%
but using an analogy with a classical 2-bit gate,

00:02:34.721 --> 00:02:37.190 align:center line:-1 position:50% size:53%
like the AND gate we discussed before,

00:02:37.190 --> 00:02:42.462 align:center line:-1 position:50% size:55%
entanglement between two qubits
can be obtained through two qubit gates.

00:02:42.462 --> 00:02:44.798 align:center line:-1 position:50% size:61%
Without entanglement, the quantum computer

00:02:44.798 --> 00:02:50.270 align:center line:-1 position:50% size:57%
will not have access to its powerful scaling
and computational power.

00:02:50.270 --> 00:02:53.640 align:center line:-1 position:50% size:35%
It's an essential ingredient
in a quantum processor.

00:02:55.342 --> 00:02:59.446 align:center line:-1 position:50% size:54%
In addition to superposition states,
there's another very important ingredient

00:02:59.446 --> 00:03:05.185 align:center line:-1 position:50% size:55%
needed to give a quantum processor
its true processing power: entanglement.

00:03:05.185 --> 00:03:10.023 align:center line:-1 position:50% size:58%
It is quite intuitive, that even if we have
thousands of isolated qubits in a processor,

00:03:10.023 --> 00:03:12.259 align:center line:-1 position:50% size:60%
we still need them to interact with each other

00:03:12.259 --> 00:03:16.463 align:center line:-1 position:50% size:49%
before we can harness
their combined computational power.

00:03:16.463 --> 00:03:19.800 align:center line:-1 position:50% size:47%
Entanglement is a special property
of quantum mechanics

00:03:19.800 --> 00:03:26.006 align:center line:-1 position:50% size:51%
that allows multiple qubits to share
a single-extended superposition state.

00:03:26.006 --> 00:03:33.113 align:center line:-1 position:50% size:61%
We just learned that measurement of a qubit
in a superposition forces it to be either 0 or 1.

00:03:33.113 --> 00:03:35.615 align:center line:-1 position:50% size:48%
In the case of two entangled qubits,

00:03:35.615 --> 00:03:41.121 align:center line:-1 position:50% size:49%
we make sure a single qubit
forces each qubit to be either 0 or 1.

00:03:41.121 --> 00:03:45.325 align:center line:-1 position:50% size:59%
To gain some insight into how entanglement
benefits itself,

00:03:45.325 --> 00:03:48.128 align:center line:-1 position:50% size:48%
let's consider the following example.

00:03:48.128 --> 00:03:51.431 align:center line:-1 position:50% size:51%
We take two qubits and entangle them
with each other.

00:03:51.431 --> 00:03:57.504 align:center line:-1 position:50% size:46%
Remember, if we measure qubit 1,
it can either be in state 0 or 1.

00:03:57.504 --> 00:04:00.407 align:center line:-1 position:50% size:55%
If we then subsequently measure qubit 2,

00:04:00.407 --> 00:04:05.145 align:center line:-1 position:50% size:61%
we find that the outcome of this measurement
depends on the state of qubit 1,

00:04:05.145 --> 00:04:09.816 align:center line:-1 position:50% size:51%
even if the two qubits no longer
exchange information with each other.

00:04:09.816 --> 00:04:12.352 align:center line:-1 position:50% size:51%
If we then look at the combined result,

00:04:12.352 --> 00:04:19.493 align:center line:-1 position:50% size:60%
we find that the probability of measuring
both qubits in state 0 or both qubits in state 1

00:04:19.493 --> 00:04:26.066 align:center line:-1 position:50% size:60%
is much larger than measuring the two qubits
in opposite states, as you can see here.

00:04:26.066 --> 00:04:30.437 align:center line:-1 position:50% size:42%
This means that the qubits can,
in fact, affect each other,

00:04:30.437 --> 00:04:34.441 align:center line:-1 position:50% size:69%
even when they no longer exchange information.

00:04:34.441 --> 00:04:42.048 align:center line:-1 position:50% size:62%
In this way, quantum interference pattern
occurs between the qubit states in the register.

00:04:42.048 --> 00:04:45.218 align:center line:-1 position:50% size:36%
It is this effect that we use
in the quantum algorithms,

00:04:45.218 --> 00:04:47.787 align:center line:-1 position:50% size:59%
where the result of the algorithm is obtained

00:04:47.787 --> 00:04:52.692 align:center line:-1 position:50% size:48%
by studying the probability of finding
the register in a certain given state.

00:04:54.694 --> 00:05:00.066 align:center line:-1 position:50% size:56%
Ideally, we would like our quantum system
to stay in the state in which it is initiated

00:05:00.066 --> 00:05:03.236 align:center line:-1 position:50% size:64%
for as long as needed in the quantum algorithm.

00:05:03.236 --> 00:05:06.773 align:center line:-1 position:50% size:58%
Unfortunately, however, this is not the case.

00:05:06.773 --> 00:05:14.014 align:center line:-1 position:50% size:71%
When you learn about quantum systems, you often
hear about the term coherence time or decoherence.

00:05:14.014 --> 00:05:19.352 align:center line:-1 position:50% size:63%
This is a measure of how well
the qubit manages to stay in its quantum state.

00:05:19.352 --> 00:05:22.856 align:center line:-1 position:50% size:47%
As quantum engineers,
it is our mission to design a system

00:05:22.856 --> 00:05:26.393 align:center line:-1 position:50% size:56%
to have as long of quantum coherence times
as possible,

00:05:26.393 --> 00:05:31.264 align:center line:-1 position:50% size:49%
since this will allow us to run a larger
and larger number of quantum gates

00:05:31.264 --> 00:05:34.534 align:center line:-1 position:50% size:62%
on the system before it loses its quantumness.

00:05:35.735 --> 00:05:38.104 align:center line:-1 position:50% size:65%
One way to think about quantum coherence time

00:05:38.104 --> 00:05:42.642 align:center line:-1 position:50% size:57%
is in terms of how well isolated a system is
from its environment.

00:05:42.642 --> 00:05:48.215 align:center line:-1 position:50% size:46%
We can divide up coherence times
into two characteristic time scales.

00:05:48.215 --> 00:05:52.385 align:center line:-1 position:50% size:47%
First, we have T1,
which is the energy relaxation time,

00:05:52.385 --> 00:05:57.757 align:center line:-1 position:50% size:53%
which means the time scale after which
the qubit relaxes to the ground state.

00:05:57.757 --> 00:06:01.261 align:center line:-1 position:50% size:44%
This process can be represented
in the animation to the left,

00:06:01.261 --> 00:06:05.632 align:center line:-1 position:50% size:52%
where the qubit state relaxes
from its excited state on the south pole

00:06:05.632 --> 00:06:09.903 align:center line:-1 position:50% size:55%
and the Bloch sphere to the ground state
in the north pole.

00:06:09.903 --> 00:06:14.407 align:center line:-1 position:50% size:55%
After the system has relaxed,
there's no more energy left in the system,

00:06:14.407 --> 00:06:18.278 align:center line:-1 position:50% size:58%
so we will need to re-initiate the qubit state.

00:06:18.278 --> 00:06:22.415 align:center line:-1 position:50% size:53%
Also note that this is only one trajectory
which the qubit can relax,

00:06:22.415 --> 00:06:27.087 align:center line:-1 position:50% size:39%
so it can relax from any point
on the Bloch sphere.

00:06:27.087 --> 00:06:31.458 align:center line:-1 position:50% size:63%
Then we have T2, which is the dephasing time,

00:06:31.458 --> 00:06:36.563 align:center line:-1 position:50% size:52%
which refers to the time after which
the system loses its phase information.

00:06:36.563 --> 00:06:41.001 align:center line:-1 position:50% size:60%
This can be observed if we place the system
on the equator of the Bloch sphere

00:06:41.001 --> 00:06:44.638 align:center line:-1 position:50% size:47%
and let the state evolve for some time.

00:06:44.638 --> 00:06:47.874 align:center line:-1 position:50% size:37%
This process is represented
in animation to the right.

00:06:47.874 --> 00:06:50.110 align:center line:-1 position:50% size:56%
As opposed to the energy relaxation time,

00:06:50.110 --> 00:06:56.816 align:center line:-1 position:50% size:58%
the dephasing can, under some conditions,
be reversed by apply a refocusing process.

00:06:56.816 --> 00:06:57.817 align:center line:-1 position:50% size:37%
From these two animations,

00:06:57.817 --> 00:07:03.323 align:center line:-1 position:50% size:64%
we can see that the impact that a certain source
of noise will have on these two time scales

00:07:03.323 --> 00:07:07.727 align:center line:-1 position:50% size:50%
depends on how the noise is coupled
to the quantum system.

00:07:07.727 --> 00:07:13.266 align:center line:-1 position:50% size:59%
Finally, let's illustrate how the computational
power scales for a quantum processor

00:07:13.266 --> 00:07:17.170 align:center line:-1 position:50% size:53%
as more and more qubits are entangled
and added to the register.

00:07:17.170 --> 00:07:21.341 align:center line:-1 position:50% size:64%
If we start with one qubit, we have already seen
that we can represent the system

00:07:21.341 --> 00:07:27.347 align:center line:-1 position:50% size:58%
by two complex coefficients, CNOT and C1.

00:07:27.347 --> 00:07:31.951 align:center line:-1 position:50% size:40%
If we then add one more qubit
and entangle the two qubits,

00:07:31.951 --> 00:07:36.956 align:center line:-1 position:50% size:46%
we need four complex coefficients
to describe the combined state.

00:07:36.956 --> 00:07:43.163 align:center line:-1 position:50% size:66%
If we add another qubit to the register,
we arrive at eight complex coefficients and so on.

00:07:43.163 --> 00:07:48.935 align:center line:-1 position:50% size:51%
In conclusion, we see that the number
of coefficient scales adds 2n,

00:07:48.935 --> 00:07:52.672 align:center line:-1 position:50% size:43%
where n is the number of qubits.

00:07:52.672 --> 00:07:56.710 align:center line:-1 position:50% size:46%
This gives the quantum processor
a very large number of states.

00:07:56.710 --> 00:08:01.548 align:center line:-1 position:50% size:47%
If we entangle 300 qubits,
we can represent more coefficients

00:08:01.548 --> 00:08:04.684 align:center line:-1 position:50% size:65%
than the number of atoms in the known universe.

