﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.13 to comply with the WebVTT specification dated March 27, 2017.

00:00:01.835 --> 00:00:04.304 align:center line:-1 position:50% size:39%
There are some other factors
here in play,

00:00:04.304 --> 00:00:06.874 align:center line:-1 position:50% size:43%
not just displaying the waveform
or triggering,

00:00:06.874 --> 00:00:09.309 align:center line:-1 position:50% size:39%
as we say here in this metric.

00:00:09.309 --> 00:00:11.178 align:center line:-1 position:50% size:45%
The best triggering helps you see
more of your signal.

00:00:11.178 --> 00:00:15.515 align:center line:-1 position:50% size:55%
In this case, we're about 200 times faster
with the EXR Series, specifically.

00:00:15.515 --> 00:00:18.218 align:center line:-1 position:50% size:36%
We can also do
faster hardware averaging.

00:00:18.218 --> 00:00:20.621 align:center line:-1 position:50% size:44%
If you're looking at averaging out
noise out of a signal

00:00:20.621 --> 00:00:21.989 align:center line:-1 position:50% size:24%
or things like that,

00:00:21.989 --> 00:00:24.191 align:center line:-1 position:50% size:50%
we can do that over 100 times faster.

00:00:24.191 --> 00:00:26.260 align:center line:-1 position:50% size:35%
We can even do onscreen
measurements faster.

00:00:26.260 --> 00:00:28.729 align:center line:-1 position:50% size:50%
We can also plot eye diagrams faster.

00:00:28.729 --> 00:00:31.064 align:center line:-1 position:50% size:38%
For those of you working on
high-speed digital designs,

00:00:31.064 --> 00:00:33.467 align:center line:-1 position:50% size:37%
you probably know the pain
of sitting there and waiting

00:00:33.467 --> 00:00:36.036 align:center line:-1 position:50% size:54%
for that unit interval count to accumulate

00:00:36.036 --> 00:00:43.744 align:center line:-1 position:50% size:55%
so you can have confident accuracy
in your eye diagrams and things like that.

00:00:43.744 --> 00:00:47.414 align:center line:-1 position:50% size:37%
We can plot 50 times faster
using this ASIC technology

00:00:47.414 --> 00:00:52.786 align:center line:-1 position:50% size:55%
in our new Infiniium line of oscilloscopes.

00:00:52.786 --> 00:00:54.288 align:center line:-1 position:50% size:48%
The next tool I'm going to show you

00:00:54.288 --> 00:00:58.091 align:center line:-1 position:50% size:46%
is a new tool that we've developed
for our Infiniium products

00:00:58.091 --> 00:01:00.093 align:center line:-1 position:50% size:26%
called Fault Hunter.

00:01:00.093 --> 00:01:03.997 align:center line:-1 position:50% size:62%
This takes some of the guesswork out for you.

00:01:03.997 --> 00:01:07.634 align:center line:-1 position:50% size:37%
The issue we're looking at
is about 1 in 200,000 or so,

00:01:07.634 --> 00:01:10.470 align:center line:-1 position:50% size:33%
which means at 200,000
waveforms per second,

00:01:10.470 --> 00:01:15.509 align:center line:-1 position:50% size:52%
the EXR Series is showing it on screen
about once per second.

00:01:15.509 --> 00:01:16.910 align:center line:-1 position:50% size:30%
Imagine for a moment
you had a problem

00:01:16.910 --> 00:01:18.879 align:center line:-1 position:50% size:33%
that was one in a billion,

00:01:18.879 --> 00:01:22.783 align:center line:-1 position:50% size:40%
or one in hundreds of millions
or something like that.

00:01:22.783 --> 00:01:25.886 align:center line:-1 position:50% size:41%
You do a little bit of math there,
and it may take minutes

00:01:25.886 --> 00:01:28.422 align:center line:-1 position:50% size:37%
for even the fastest
oscilloscopes on the planet

00:01:28.422 --> 00:01:30.390 align:center line:-1 position:50% size:22%
to find this fault.

00:01:30.390 --> 00:01:31.725 align:center line:-1 position:50% size:25%
With Fault Hunter,

00:01:31.725 --> 00:01:35.829 align:center line:-1 position:50% size:52%
we've developed a tool that automates
this fault-finding process for you.

00:01:35.829 --> 00:01:37.130 align:center line:-1 position:50% size:47%
I'm going to enable it,

00:01:37.130 --> 00:01:38.332 align:center line:-1 position:50% size:33%
and then we'll jump back
to this slide.

00:01:38.332 --> 00:01:41.568 align:center line:-1 position:50% size:45%
I'll explain what the tool does.

00:01:41.568 --> 00:01:44.071 align:center line:-1 position:50% size:41%
I'm going to under the Analyze
Quick Fault Hunter.

00:01:44.071 --> 00:01:47.040 align:center line:-1 position:50% size:40%
One great thing here is
we do have a lot of quick hits.

00:01:47.040 --> 00:01:49.309 align:center line:-1 position:50% size:39%
If you're doing eye diagrams,
jitter measurements,

00:01:49.309 --> 00:01:51.678 align:center line:-1 position:50% size:44%
Fault Hunter, we saw
the quick measurements already.

00:01:51.678 --> 00:01:56.450 align:center line:-1 position:50% size:52%
We have a lot of one-click actions
that let you jump into an advanced tool

00:01:56.450 --> 00:02:01.355 align:center line:-1 position:50% size:44%
which helps with repeatability
and finding the tool to begin with.

00:02:01.355 --> 00:02:03.657 align:center line:-1 position:50% size:39%
As you can see, we've
designed our menu structure

00:02:03.657 --> 00:02:06.660 align:center line:-1 position:50% size:32%
so everything you need
is a click or two away.

00:02:06.660 --> 00:02:09.463 align:center line:-1 position:50% size:43%
There are a lot of things
oscilloscopes can do nowadays.

00:02:09.463 --> 00:02:12.866 align:center line:-1 position:50% size:35%
Having quick-jump setups
is pretty helpful.

00:02:12.866 --> 00:02:15.369 align:center line:-1 position:50% size:36%
I'm going to get that rolling.

00:02:15.369 --> 00:02:18.472 align:center line:-1 position:50% size:40%
Let's talk about
what Fault Hunter does.

00:02:18.472 --> 00:02:21.742 align:center line:-1 position:50% size:30%
What it's doing is, first,
you set it up.

00:02:21.742 --> 00:02:23.977 align:center line:-1 position:50% size:31%
You tell it what channel
you'd like to analyze.

00:02:23.977 --> 00:02:25.245 align:center line:-1 position:50% size:55%
There are a couple different modes here.

00:02:25.245 --> 00:02:27.014 align:center line:-1 position:50% size:38%
We're going to use
the Default Triggering mode,

00:02:27.014 --> 00:02:28.915 align:center line:-1 position:50% size:37%
which helps find rare faults.

00:02:28.915 --> 00:02:31.318 align:center line:-1 position:50% size:31%
What it's doing is using
hardware triggers

00:02:31.318 --> 00:02:33.887 align:center line:-1 position:50% size:49%
to look for common signal problems.

00:02:33.887 --> 00:02:35.756 align:center line:-1 position:50% size:35%
You can tell it
how long you'd like to run.

00:02:35.756 --> 00:02:37.024 align:center line:-1 position:50% size:30%
We selected 1 minute,

00:02:37.024 --> 00:02:40.727 align:center line:-1 position:50% size:32%
but you can run this test
for up to 48 hours.

00:02:40.727 --> 00:02:42.329 align:center line:-1 position:50% size:46%
With hardware triggering enabled,

00:02:42.329 --> 00:02:45.766 align:center line:-1 position:50% size:38%
200,000 triggers per second
for 48 hours,

00:02:45.766 --> 00:02:48.602 align:center line:-1 position:50% size:37%
it's something like 34 billion
waveforms you can test,

00:02:48.602 --> 00:02:51.138 align:center line:-1 position:50% size:34%
and Fault Hunter can find
a single error,

00:02:51.138 --> 00:02:54.307 align:center line:-1 position:50% size:46%
that single needle in the haystack,
for you reliably

00:02:54.307 --> 00:02:57.677 align:center line:-1 position:50% size:29%
because of that ASIC
triggering technology.

00:02:57.677 --> 00:02:59.079 align:center line:-1 position:50% size:26%
One you tell it that,

00:02:59.079 --> 00:03:02.282 align:center line:-1 position:50% size:38%
it begins its automatic setup
and starts running tests.

00:03:02.282 --> 00:03:03.817 align:center line:-1 position:50% size:41%
The automatic setup it's doing,

00:03:03.817 --> 00:03:06.686 align:center line:-1 position:50% size:54%
it's using some common measurements,

00:03:06.686 --> 00:03:11.324 align:center line:-1 position:50% size:43%
like amplitudes and frequencies,
data rates, and things like that.

00:03:11.324 --> 00:03:15.062 align:center line:-1 position:50% size:49%
It's trying to determine what's normal
for the signal statistically.

00:03:15.062 --> 00:03:18.031 align:center line:-1 position:50% size:33%
It's capturing a mean
and a standard deviation

00:03:18.031 --> 00:03:19.999 align:center line:-1 position:50% size:54%
for a number of different measurements.

00:03:19.999 --> 00:03:25.205 align:center line:-1 position:50% size:42%
Then, it's applying that to find
glitches, slow edges, and runts.

00:03:25.205 --> 00:03:27.074 align:center line:-1 position:50% size:33%
To be very specific here,

00:03:27.074 --> 00:03:29.543 align:center line:-1 position:50% size:36%
the automatic setup is
looking for glitches that are

00:03:29.543 --> 00:03:32.179 align:center line:-1 position:50% size:45%
50% of the data rate of the signal.

00:03:32.179 --> 00:03:35.315 align:center line:-1 position:50% size:35%
Whether it's a clock signal
or a digital data signal,

00:03:35.315 --> 00:03:40.520 align:center line:-1 position:50% size:49%
data rate determines the smallest
fundamental frequency of the signal,

00:03:40.520 --> 00:03:42.823 align:center line:-1 position:50% size:31%
then looks for anything
half that size.

00:03:42.823 --> 00:03:44.791 align:center line:-1 position:50% size:29%
For the rising edges
and the falling edges,

00:03:44.791 --> 00:03:48.128 align:center line:-1 position:50% size:44%
it's looking for anything
three standard deviations slower

00:03:48.128 --> 00:03:50.030 align:center line:-1 position:50% size:37%
than the mean edge speed.

00:03:50.030 --> 00:03:52.799 align:center line:-1 position:50% size:35%
For the runts, it's using
the top and base voltages

00:03:52.799 --> 00:03:56.503 align:center line:-1 position:50% size:46%
and some timing measurements
to determine what a runt would be

00:03:56.503 --> 00:03:58.738 align:center line:-1 position:50% size:33%
in this signal statistically.

00:03:58.738 --> 00:04:01.975 align:center line:-1 position:50% size:33%
That being said, you can
defeat or override

00:04:01.975 --> 00:04:05.112 align:center line:-1 position:50% size:48%
whatever Fault Hunter automatically
determines on your behalf,

00:04:05.112 --> 00:04:08.582 align:center line:-1 position:50% size:35%
and you can come in here
and manually modify

00:04:08.582 --> 00:04:12.586 align:center line:-1 position:50% size:40%
what you consider acceptable
for your design.

00:04:12.586 --> 00:04:13.720 align:center line:-1 position:50% size:29%
Once all that's set up,

00:04:13.720 --> 00:04:18.158 align:center line:-1 position:50% size:53%
it can now run hardware triggering tests
to look for these problems.

00:04:18.158 --> 00:04:19.860 align:center line:-1 position:50% size:37%
In this case, to find a glitch,

00:04:19.860 --> 00:04:25.432 align:center line:-1 position:50% size:49%
it was looking for anything
less than roughly 70 ns, in this case.

00:04:25.432 --> 00:04:28.702 align:center line:-1 position:50% size:41%
If it was less than 70 ns,
the oscilloscope would trigger.

00:04:28.702 --> 00:04:30.237 align:center line:-1 position:50% size:28%
It would fail that test,

00:04:30.237 --> 00:04:33.540 align:center line:-1 position:50% size:45%
and then we would have
the ability to either rerun that test,

00:04:33.540 --> 00:04:37.210 align:center line:-1 position:50% size:47%
view a copy of that failure condition
that got saved into memory,

00:04:37.210 --> 00:04:40.547 align:center line:-1 position:50% size:38%
or copy that failure condition
into the trigger,

00:04:40.547 --> 00:04:42.616 align:center line:-1 position:50% size:32%
which I'll show next,
which is pretty powerful

00:04:42.616 --> 00:04:46.286 align:center line:-1 position:50% size:40%
and helps you skip
to the next step of debugging.

00:04:46.286 --> 00:04:48.288 align:center line:-1 position:50% size:33%
For this signal,
it found some problems,

00:04:48.288 --> 00:04:52.559 align:center line:-1 position:50% size:26%
some slow edges,
a runt, and a glitch.

00:04:52.559 --> 00:04:55.462 align:center line:-1 position:50% size:39%
We click View.

00:04:55.462 --> 00:05:00.934 align:center line:-1 position:50% size:51%
We can see a copy of that glitch pulse
was saved into memory slot #1.

00:05:00.934 --> 00:05:04.838 align:center line:-1 position:50% size:58%
There are a number of waveform memories
that the oscilloscope can save traces into

00:05:04.838 --> 00:05:08.542 align:center line:-1 position:50% size:35%
for either further review
or to use as a comparison

00:05:08.542 --> 00:05:11.444 align:center line:-1 position:50% size:49%
versus a live waveform, for example.

00:05:11.444 --> 00:05:14.915 align:center line:-1 position:50% size:49%
Found that glitch there pretty readily.

00:05:14.915 --> 00:05:17.484 align:center line:-1 position:50% size:32%
While I was off perhaps
getting a cup of coffee,

00:05:17.484 --> 00:05:20.620 align:center line:-1 position:50% size:45%
I come back, and the oscilloscope
has found the problem for me.

00:05:20.620 --> 00:05:22.255 align:center line:-1 position:50% size:22%
That being said,

00:05:22.255 --> 00:05:25.091 align:center line:-1 position:50% size:42%
what Fault Hunter is doing here
can be done manually

00:05:25.091 --> 00:05:28.628 align:center line:-1 position:50% size:44%
on any oscilloscope that may not
have the Fault Hunter tool.

00:05:28.628 --> 00:05:30.997 align:center line:-1 position:50% size:33%
It just of course requires
some extra setup

00:05:30.997 --> 00:05:33.900 align:center line:-1 position:50% size:44%
and may impact the repeatability
of the process.

00:05:33.900 --> 00:05:36.970 align:center line:-1 position:50% size:47%
I can show you how to do that now.

00:05:36.970 --> 00:05:38.672 align:center line:-1 position:50% size:47%
I'll use a little bit of a shortcut here.

00:05:38.672 --> 00:05:40.507 align:center line:-1 position:50% size:32%
One of the other great
features of Fault Hunter

00:05:40.507 --> 00:05:42.509 align:center line:-1 position:50% size:40%
is this Copy-to-Trigger button.

00:05:42.509 --> 00:05:45.512 align:center line:-1 position:50% size:44%
Triggering, for those oscilloscope
pros in the audience,

00:05:45.512 --> 00:05:48.848 align:center line:-1 position:50% size:39%
is definitely the best way
to go about finding problems.

00:05:48.848 --> 00:05:51.484 align:center line:-1 position:50% size:35%
Even if you have a slower
waveform update rate,

00:05:51.484 --> 00:05:53.253 align:center line:-1 position:50% size:32%
if you set up the correct
trigger condition,

00:05:53.253 --> 00:05:56.823 align:center line:-1 position:50% size:41%
you can always find
the fault that you're looking for.

00:05:56.823 --> 00:05:59.159 align:center line:-1 position:50% size:46%
The problem is,
you have to know the fault is there

00:05:59.159 --> 00:06:02.729 align:center line:-1 position:50% size:51%
and know how to characterize it
to set up the trigger condition properly.

00:06:02.729 --> 00:06:04.831 align:center line:-1 position:50% size:51%
Let me show you what I mean by that.

00:06:04.831 --> 00:06:09.336 align:center line:-1 position:50% size:44%
I'm going to copy
the glitch condition to the trigger,

00:06:09.336 --> 00:06:10.770 align:center line:-1 position:50% size:24%
close out of here,

00:06:10.770 --> 00:06:14.107 align:center line:-1 position:50% size:38%
and close out
the math function--

00:06:14.107 --> 00:06:16.343 align:center line:-1 position:50% size:36%
or, sorry, the memory here.

00:06:16.343 --> 00:06:18.745 align:center line:-1 position:50% size:46%
Got to get back to where we were.

00:06:18.745 --> 00:06:20.880 align:center line:-1 position:50% size:36%
Now I'm going to go ahead
and run the oscilloscope.

00:06:20.880 --> 00:06:22.816 align:center line:-1 position:50% size:41%
You can see, since I've clicked
Copy to Trigger,

00:06:22.816 --> 00:06:24.718 align:center line:-1 position:50% size:28%
now the oscilloscope
has been instructed

00:06:24.718 --> 00:06:28.088 align:center line:-1 position:50% size:50%
to only trigger and display information
when that glitch is found.

00:06:28.088 --> 00:06:29.522 align:center line:-1 position:50% size:34%
What does that look like?

00:06:29.522 --> 00:06:32.492 align:center line:-1 position:50% size:31%
Up here, I can shortcut
into this Trigger menu.

00:06:32.492 --> 00:06:34.594 align:center line:-1 position:50% size:49%
On Infiniium, this is what it looks like.

00:06:34.594 --> 00:06:36.496 align:center line:-1 position:50% size:31%
We get a list of triggers
to select from--

00:06:36.496 --> 00:06:38.798 align:center line:-1 position:50% size:33%
edge, glitch, pulse width,
various different ways

00:06:38.798 --> 00:06:41.801 align:center line:-1 position:50% size:29%
to describe the shape
of a waveform.

00:06:41.801 --> 00:06:43.536 align:center line:-1 position:50% size:17%
In this case,

00:06:43.536 --> 00:06:45.639 align:center line:-1 position:50% size:33%
if we wanted to find
this problem on our own,

00:06:45.639 --> 00:06:48.742 align:center line:-1 position:50% size:41%
we would have to know
that we're looking for problems

00:06:48.742 --> 00:06:51.211 align:center line:-1 position:50% size:19%
on Channel 1,

00:06:51.211 --> 00:06:57.284 align:center line:-1 position:50% size:33%
that a pulse that crosses
1.05 volts up and down

00:06:57.284 --> 00:07:00.687 align:center line:-1 position:50% size:27%
in less than 69.8 ns.

00:07:00.687 --> 00:07:02.989 align:center line:-1 position:50% size:41%
Again, I could have set this up
when I had the oscilloscope

00:07:02.989 --> 00:07:04.257 align:center line:-1 position:50% size:23%
in its slow mode,

00:07:04.257 --> 00:07:05.692 align:center line:-1 position:50% size:40%
and it would look just like this,

00:07:05.692 --> 00:07:09.029 align:center line:-1 position:50% size:32%
but I didn't even know
to look for this problem,

00:07:09.029 --> 00:07:11.564 align:center line:-1 position:50% size:52%
because it wasn't appearing on screen.

00:07:11.564 --> 00:07:14.701 align:center line:-1 position:50% size:43%
It's a chicken-and-egg situation,

00:07:14.701 --> 00:07:16.236 align:center line:-1 position:50% size:45%
where the triggers work fantastic,

00:07:16.236 --> 00:07:18.171 align:center line:-1 position:50% size:27%
but only if you know
what to look for,

00:07:18.171 --> 00:07:19.572 align:center line:-1 position:50% size:25%
and you only know
what to look for

00:07:19.572 --> 00:07:22.475 align:center line:-1 position:50% size:25%
if the oscilloscope
can show it to you.

00:07:22.475 --> 00:07:24.311 align:center line:-1 position:50% size:22%
That being said,

00:07:24.311 --> 00:07:27.314 align:center line:-1 position:50% size:49%
things like glitches are very common
to look for in signals,

00:07:27.314 --> 00:07:29.115 align:center line:-1 position:50% size:29%
so the glitch trigger is
fairly easy to set up.

00:07:29.115 --> 00:07:30.583 align:center line:-1 position:50% size:29%
You can come in here
and just play around

00:07:30.583 --> 00:07:34.254 align:center line:-1 position:50% size:42%
with the time criteria until
you find what you're looking for.

00:07:34.254 --> 00:07:37.991 align:center line:-1 position:50% size:47%
We also make it pretty easy for you
to find the trigger that you need.

00:07:37.991 --> 00:07:40.960 align:center line:-1 position:50% size:47%
We have little shortcut buttons here
within the Trigger menu itself,

00:07:40.960 --> 00:07:44.497 align:center line:-1 position:50% size:34%
but in this dropdown box,
you can find shortcuts.

00:07:44.497 --> 00:07:49.002 align:center line:-1 position:50% size:45%
I can verbally describe
what I'm looking for.

00:07:49.002 --> 00:07:53.773 align:center line:-1 position:50% size:39%
Maybe I'm looking for a pulse
that is too narrow, a glitch.

00:07:53.773 --> 00:07:55.408 align:center line:-1 position:50% size:23%
I can click on this,

00:07:55.408 --> 00:07:58.678 align:center line:-1 position:50% size:39%
and it would automatically
snap me into the pulse width.

00:07:58.678 --> 00:08:01.081 align:center line:-1 position:50% size:34%
Pulse width is a superset
of the glitch trigger

00:08:01.081 --> 00:08:04.984 align:center line:-1 position:50% size:44%
that gives you a few more things
to tinker around with.

00:08:04.984 --> 00:08:07.987 align:center line:-1 position:50% size:38%
It jumps you to that trigger
for you to begin setting it up.

00:08:07.987 --> 00:08:09.422 align:center line:-1 position:50% size:31%
In this case,
it's not set up correctly,

00:08:09.422 --> 00:08:13.793 align:center line:-1 position:50% size:43%
so the scope stopped triggering,
but that's the idea.

00:08:13.793 --> 00:08:14.894 align:center line:-1 position:50% size:31%
We also have a gallery

00:08:14.894 --> 00:08:17.297 align:center line:-1 position:50% size:32%
so you can click in here
and pictorially see

00:08:17.297 --> 00:08:19.733 align:center line:-1 position:50% size:28%
all the different types
of trigger conditions

00:08:19.733 --> 00:08:22.902 align:center line:-1 position:50% size:41%
and hopefully find the kind of
problem that you're looking for

00:08:22.902 --> 00:08:25.772 align:center line:-1 position:50% size:33%
using hardware triggers.

00:08:25.772 --> 00:08:29.976 align:center line:-1 position:50% size:43%
This is fantastic if you're looking
for physical layer faults.

00:08:29.976 --> 00:08:32.812 align:center line:-1 position:50% size:33%
Again, an oscilloscope
with a fast display speed

00:08:32.812 --> 00:08:36.516 align:center line:-1 position:50% size:49%
and waveform update rate
helps you readily visualize problems

00:08:36.516 --> 00:08:39.853 align:center line:-1 position:50% size:49%
to help you set up a trigger condition
to lock in on it.

00:08:39.853 --> 00:08:42.122 align:center line:-1 position:50% size:37%
Now that I'm triggered on it,
I can take a screenshot.

00:08:42.122 --> 00:08:45.125 align:center line:-1 position:50% size:37%
I can make measurements
specifically on the problem.

00:08:45.125 --> 00:08:47.961 align:center line:-1 position:50% size:38%
I can turn on other channels
in my design

00:08:47.961 --> 00:08:51.865 align:center line:-1 position:50% size:38%
to see if this glitch correlates
with something else.

00:08:51.865 --> 00:08:54.234 align:center line:-1 position:50% size:36%
Another great tool built into
this oscilloscope,

00:08:54.234 --> 00:08:55.969 align:center line:-1 position:50% size:48%
and many oscilloscopes nowadays,

00:08:55.969 --> 00:08:57.704 align:center line:-1 position:50% size:31%
is a frequency counter.

00:08:57.704 --> 00:08:59.572 align:center line:-1 position:50% size:39%
I can measure the frequency
of a channel,

00:08:59.572 --> 00:09:02.842 align:center line:-1 position:50% size:50%
but I can also measure the frequency
of a trigger-qualified event.

00:09:02.842 --> 00:09:05.278 align:center line:-1 position:50% size:24%
I can turn this on,
and down here,

00:09:05.278 --> 00:09:10.583 align:center line:-1 position:50% size:49%
it's covered up by my face a little bit,
but you can see it, 23.809 Hz.

00:09:10.583 --> 00:09:15.221 align:center line:-1 position:50% size:52%
This is telling me this glitch is occurring
roughly 23.8 times per second.

00:09:15.221 --> 00:09:17.457 align:center line:-1 position:50% size:30%
I can also do a period.

00:09:17.457 --> 00:09:19.192 align:center line:-1 position:50% size:27%
I can also totalize it.

00:09:19.192 --> 00:09:22.262 align:center line:-1 position:50% size:28%
Again, another great
troubleshooting tool

00:09:22.262 --> 00:09:24.063 align:center line:-1 position:50% size:30%
built into oscilloscopes

00:09:24.063 --> 00:09:26.566 align:center line:-1 position:50% size:38%
to help you further
not only identify the problem

00:09:26.566 --> 00:09:28.635 align:center line:-1 position:50% size:26%
but try to figure out
what's causing it.

00:09:28.635 --> 00:09:31.204 align:center line:-1 position:50% size:36%
Ultimately, the oscilloscope
can't solve that for you,

00:09:31.204 --> 00:09:34.240 align:center line:-1 position:50% size:35%
but we try to give you
as many tools as possible

00:09:34.240 --> 00:09:36.176 align:center line:-1 position:50% size:27%
for you to put on
that engineering hat

00:09:36.176 --> 00:09:37.143 align:center line:-1 position:50% size:22%
and figure it out.

