﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.208 --> 00:00:04.917 align:center line:-1 position:50% size:67%
Hi, my name is Matt Ozalas,
and I'm an RF engineer at Keysight Technologies.

00:00:04.917 --> 00:00:09.667 align:center line:-1 position:50% size:51%
In today's talk, I'll go over the basics
of how to design RF power amplifiers.

00:00:09.667 --> 00:00:12.708 align:center line:-1 position:50% size:46%
I think that this material
should give you a good foundation

00:00:12.708 --> 00:00:15.500 align:center line:-1 position:50% size:44%
for understanding
how these types of circuits work.

00:00:15.500 --> 00:00:18.583 align:center line:-1 position:50% size:40%
If you understand the material
that I'm going to cover today,

00:00:18.583 --> 00:00:21.667 align:center line:-1 position:50% size:49%
you'll also be able to build off of it
to understand more advanced topics

00:00:21.667 --> 00:00:24.208 align:center line:-1 position:50% size:41%
in the field of power amplifiers.

00:00:24.208 --> 00:00:29.917 align:center line:-1 position:50% size:60%
The objectives of my presentation are
first to define power from an AC perspective,

00:00:29.917 --> 00:00:35.792 align:center line:-1 position:50% size:62%
and then demonstrate how power is generated
and dissipated in a real power amplifier circuit.

00:00:35.792 --> 00:00:39.958 align:center line:-1 position:50% size:58%
Next, we'll look at power amplifier operation
from an intuitive point of view.

00:00:39.958 --> 00:00:43.333 align:center line:-1 position:50% size:32%
I'll build off this to define
and discuss efficiency.

00:00:43.333 --> 00:00:45.417 align:center line:-1 position:50% size:49%
From there,
we'll look at how to set up a loadline,

00:00:45.417 --> 00:00:48.250 align:center line:-1 position:50% size:46%
and how this is used in PA design.

00:00:48.250 --> 00:00:50.000 align:center line:-1 position:50% size:66%
I'll even share my Workspace with you at the end

00:00:50.000 --> 00:00:54.917 align:center line:-1 position:50% size:62%
so that you can explore the concepts that
I'm going to talk about today at your own pace.

00:00:54.917 --> 00:00:56.917 align:center line:-1 position:50% size:37%
Now, part of the Workspace
that I'm making available

00:00:56.917 --> 00:00:58.958 align:center line:-1 position:50% size:56%
will be an interactive waveform generator,

00:00:58.958 --> 00:01:04.542 align:center line:-1 position:50% size:66%
which will allow you to design, generate,
and analyze your own RF waveforms in real time.

00:01:04.542 --> 00:01:09.042 align:center line:-1 position:50% size:66%
This will help you to understand these
key concepts that we're going to talk about today.

00:01:09.042 --> 00:01:12.583 align:center line:-1 position:50% size:56%
All of the waveforms and examples
that I'm going to show in this presentation

00:01:12.583 --> 00:01:16.708 align:center line:-1 position:50% size:55%
were generated using this waveform tool.

00:01:16.708 --> 00:01:21.500 align:center line:-1 position:50% size:67%
To understand RF power amplifiers,
we need to begin with an understanding of power.

00:01:21.500 --> 00:01:25.875 align:center line:-1 position:50% size:57%
Most RF engineers are familiar with power
from a frequency domain perspective.

00:01:25.875 --> 00:01:27.917 align:center line:-1 position:50% size:47%
To be successful as a PA designer,

00:01:27.917 --> 00:01:32.125 align:center line:-1 position:50% size:49%
you'll also need to understand power
from a time domain perspective.

00:01:32.125 --> 00:01:36.250 align:center line:-1 position:50% size:60%
Here, I'm showing a set of sinusoidal voltage
and current waveforms in the time domain.

00:01:36.250 --> 00:01:39.083 align:center line:-1 position:50% size:43%
Each of these can be described
simply by sine wave equations

00:01:39.083 --> 00:01:42.208 align:center line:-1 position:50% size:58%
with an amplitude offset and a phase offset.

00:01:42.208 --> 00:01:46.167 align:center line:-1 position:50% size:58%
We can obtain the average power from this
by multiplying these waveforms together

00:01:46.167 --> 00:01:49.292 align:center line:-1 position:50% size:34%
and calculating the area
under the resulting curve,

00:01:49.292 --> 00:01:51.583 align:center line:-1 position:50% size:40%
and then dividing by the time.

00:01:51.583 --> 00:01:54.458 align:center line:-1 position:50% size:40%
Now, for the waveforms
described by these equations,

00:01:54.458 --> 00:01:59.250 align:center line:-1 position:50% size:60%
the interval works out to be simply
a multiplication of one half of the peak values

00:01:59.250 --> 00:02:03.625 align:center line:-1 position:50% size:48%
times the cosine of the phase offset
between the voltage and current.

00:02:03.625 --> 00:02:06.667 align:center line:-1 position:50% size:43%
The peak values are, of course,
half of the peak-to-peak values,

00:02:06.667 --> 00:02:11.625 align:center line:-1 position:50% size:54%
so we can also express this equation
in terms of peak-to-peak waveforms too.

00:02:11.625 --> 00:02:15.708 align:center line:-1 position:50% size:49%
Knowing both expressions for power
can be quite useful.

00:02:15.708 --> 00:02:19.458 align:center line:-1 position:50% size:38%
Here, I have a very simple
circuit setup in the simulator.

00:02:19.458 --> 00:02:21.708 align:center line:-1 position:50% size:62%
This is just a frequency domain power source.

00:02:21.708 --> 00:02:25.625 align:center line:-1 position:50% size:62%
I'm going to combine this signal with a DC bias
through a bias tee.

00:02:25.625 --> 00:02:28.708 align:center line:-1 position:50% size:36%
Then, I'll run a harmonic
balance simulation on this.

00:02:28.708 --> 00:02:31.792 align:center line:-1 position:50% size:45%
In the data display, I'll look at both
the frequency domain calculation

00:02:31.792 --> 00:02:34.500 align:center line:-1 position:50% size:54%
and a time domain calculation for power.

00:02:34.500 --> 00:02:38.625 align:center line:-1 position:50% size:62%
In the frequency domain,
since I have both a DC and an RF component,

00:02:38.625 --> 00:02:41.458 align:center line:-1 position:50% size:41%
I'll get a spectrum at the output
for voltage and current.

00:02:41.458 --> 00:02:44.125 align:center line:-1 position:50% size:39%
If I multiply the voltage
and current spectra together,

00:02:44.125 --> 00:02:47.250 align:center line:-1 position:50% size:34%
conjugating the current,
I'll get a power spectrum.

00:02:47.250 --> 00:02:51.792 align:center line:-1 position:50% size:63%
You can see that both the DC and RF elements
are 0.5 W.

00:02:51.792 --> 00:02:56.375 align:center line:-1 position:50% size:60%
Now, it's also easy to isolate the fundamental
frequency component, as I'm showing here.

00:02:56.375 --> 00:02:58.500 align:center line:-1 position:50% size:50%
If I want to look at only the RF power,

00:02:58.500 --> 00:03:01.917 align:center line:-1 position:50% size:53%
I can easily do that in harmonic balance
by just indexing it,

00:03:01.917 --> 00:03:04.750 align:center line:-1 position:50% size:47%
and it turns out that this is a 0.5 W.

00:03:04.750 --> 00:03:08.458 align:center line:-1 position:50% size:55%
In the time domain, I'll start by multiplying
the voltage and current together.

00:03:08.458 --> 00:03:12.250 align:center line:-1 position:50% size:48%
Then, I'll integrate the product
and divide by the time to get power.

00:03:12.250 --> 00:03:14.417 align:center line:-1 position:50% size:45%
In this case, I have 1 W of power.

00:03:14.417 --> 00:03:18.292 align:center line:-1 position:50% size:57%
By the way, I get the same result if I just
multiply the peak voltage and peak current

00:03:18.292 --> 00:03:20.000 align:center line:-1 position:50% size:22%
and divide by 2.

00:03:20.000 --> 00:03:24.125 align:center line:-1 position:50% size:54%
In other words, this integration produces
the total power in the entire spectrum,

00:03:24.125 --> 00:03:27.833 align:center line:-1 position:50% size:66%
which is a combination of both RF and DC power.

00:03:27.833 --> 00:03:29.750 align:center line:-1 position:50% size:46%
What if I only want the RF power?

00:03:29.750 --> 00:03:34.750 align:center line:-1 position:50% size:63%
Well, if I consider the peak-to-peak voltage
and current signals instead of the peak signals,

00:03:34.750 --> 00:03:37.125 align:center line:-1 position:50% size:48%
then I'm left with only the RF power.

00:03:37.125 --> 00:03:42.708 align:center line:-1 position:50% size:61%
In the time domain, using this approach
can allow you to easily separate RF from DC.

00:03:42.708 --> 00:03:46.042 align:center line:-1 position:50% size:54%
Don't worry if you didn't catch
exactly how I calculated all these things.

00:03:46.042 --> 00:03:49.583 align:center line:-1 position:50% size:62%
Again, I'll provide a way to download
this Workspace at the end of the presentation,

00:03:49.583 --> 00:03:54.417 align:center line:-1 position:50% size:69%
and you can see exactly how I calculated the power
in these different ways.

00:03:54.417 --> 00:03:56.958 align:center line:-1 position:50% size:45%
The phasing between the voltage
and current waveforms

00:03:56.958 --> 00:03:58.667 align:center line:-1 position:50% size:38%
is really important for power.

00:03:58.667 --> 00:04:00.458 align:center line:-1 position:50% size:33%
This is a cosine function.

00:04:00.458 --> 00:04:03.792 align:center line:-1 position:50% size:59%
If I sweep the phase angle
between the voltage and current waveforms

00:04:03.792 --> 00:04:06.542 align:center line:-1 position:50% size:37%
from 0 to π, or 180 degrees,

00:04:06.542 --> 00:04:09.042 align:center line:-1 position:50% size:42%
turns out that there's a maxima
and a minima in the power,

00:04:09.042 --> 00:04:11.542 align:center line:-1 position:50% size:45%
which just arises from the cosine.

00:04:11.542 --> 00:04:15.333 align:center line:-1 position:50% size:65%
Now, at the maximum point,
the voltage and current waveforms are in phase.

00:04:15.333 --> 00:04:17.958 align:center line:-1 position:50% size:59%
This means that power is getting dissipated.

00:04:17.958 --> 00:04:23.125 align:center line:-1 position:50% size:61%
In practical transistors, power dissipation acts
to convert energy into heat.

00:04:23.125 --> 00:04:24.333 align:center line:-1 position:50% size:48%
Now, on the other side of the graph,

00:04:24.333 --> 00:04:27.625 align:center line:-1 position:50% size:54%
we have the case where the voltage
and current waveforms are out of phase.

00:04:27.625 --> 00:04:30.542 align:center line:-1 position:50% size:47%
In this case, we say that the device
is generating power.

00:04:30.542 --> 00:04:33.708 align:center line:-1 position:50% size:56%
In the middle of the plot,
power is neither dissipated nor generated.

00:04:33.708 --> 00:04:36.375 align:center line:-1 position:50% size:34%
Instead, it's being stored.

00:04:36.375 --> 00:04:40.167 align:center line:-1 position:50% size:62%
Here's an example of a circuit that we're going
to use a lot in power amplifier design.

00:04:40.167 --> 00:04:43.667 align:center line:-1 position:50% size:38%
This is an AC current source
which is tied to a resistor.

00:04:43.667 --> 00:04:46.083 align:center line:-1 position:50% size:68%
Since these components are connected in parallel,

00:04:46.083 --> 00:04:50.333 align:center line:-1 position:50% size:50%
the current source and the resistor
share the same voltage across them.

00:04:50.333 --> 00:04:53.417 align:center line:-1 position:50% size:45%
Since current source pulls current
out of the resistor,

00:04:53.417 --> 00:04:56.000 align:center line:-1 position:50% size:65%
the currents are opposite in the two components.

00:04:56.000 --> 00:04:58.875 align:center line:-1 position:50% size:53%
For the resistor, the voltage and current
are always in phase

00:04:58.875 --> 00:05:01.500 align:center line:-1 position:50% size:67%
because they're simply related through Ohm's law.

00:05:01.500 --> 00:05:06.083 align:center line:-1 position:50% size:65%
For the current source, since the current is going
in the opposite direction as the resistor,

00:05:06.083 --> 00:05:08.417 align:center line:-1 position:50% size:55%
the voltage and current are out of phase.

00:05:08.417 --> 00:05:10.917 align:center line:-1 position:50% size:57%
The current source is the power generator.

00:05:10.917 --> 00:05:13.125 align:center line:-1 position:50% size:48%
The resistor is the power dissipater.

00:05:13.125 --> 00:05:17.458 align:center line:-1 position:50% size:61%
You can determine this simply by looking
at the sine of the voltage and current product.

00:05:17.458 --> 00:05:19.708 align:center line:-1 position:50% size:50%
If it's negative, it's a power generator.

00:05:19.708 --> 00:05:22.958 align:center line:-1 position:50% size:49%
If it's positive, it's a power dissipater.

00:05:22.958 --> 00:05:27.375 align:center line:-1 position:50% size:58%
Now, in any physically realizable AC circuit,
there must be conservation of energy.

00:05:27.375 --> 00:05:31.458 align:center line:-1 position:50% size:66%
Any power that's generated must either be stored
or dissipated somewhere.

00:05:31.458 --> 00:05:32.875 align:center line:-1 position:50% size:33%
For this simple example,

00:05:32.875 --> 00:05:37.208 align:center line:-1 position:50% size:62%
the power generated in the source
is equal to the power dissipated in the resistor,

00:05:37.208 --> 00:05:40.583 align:center line:-1 position:50% size:27%
with nothing stored.

00:05:40.583 --> 00:05:43.583 align:center line:-1 position:50% size:52%
Practically speaking, this type of circuit
can be realized physically

00:05:43.583 --> 00:05:46.292 align:center line:-1 position:50% size:55%
using a transistor connected to a resistor.

00:05:46.292 --> 00:05:50.583 align:center line:-1 position:50% size:59%
Here, I have a small-signal transistor model,
like you might see in a textbook.

00:05:50.583 --> 00:05:54.875 align:center line:-1 position:50% size:53%
It takes the voltage at the input,
and then multiplies this by a gain factor,

00:05:54.875 --> 00:05:57.625 align:center line:-1 position:50% size:54%
and converts it to a current at the output.

00:05:57.625 --> 00:06:03.000 align:center line:-1 position:50% size:68%
Like I showed before, the voltage across the load
and the current source of the device are the same,

00:06:03.000 --> 00:06:07.750 align:center line:-1 position:50% size:55%
at least for AC signals, while the currents
are going in the opposite directions.

00:06:07.750 --> 00:06:11.083 align:center line:-1 position:50% size:48%
There's a little bit of a problem here,
it takes energy to get gain.

00:06:11.083 --> 00:06:16.417 align:center line:-1 position:50% size:70%
To provide this energy, we need a DC power source,
which will create a bias on the device.

00:06:16.417 --> 00:06:19.042 align:center line:-1 position:50% size:37%
This DC bias will mean that
the sinusoidal waveforms

00:06:19.042 --> 00:06:22.667 align:center line:-1 position:50% size:58%
are centered around the DC operating point
instead of 0.

00:06:22.667 --> 00:06:25.208 align:center line:-1 position:50% size:64%
We can do a simple nodal analysis at the output

00:06:25.208 --> 00:06:27.625 align:center line:-1 position:50% size:42%
and show that the current that's
supplied by the source

00:06:27.625 --> 00:06:31.458 align:center line:-1 position:50% size:67%
is the summation of the current through the device
and the current through the load.

00:06:31.458 --> 00:06:33.042 align:center line:-1 position:50% size:36%
Or, to put this another way,

00:06:33.042 --> 00:06:36.667 align:center line:-1 position:50% size:53%
all of the power that's used in the circuit
to provide gain and output power

00:06:36.667 --> 00:06:40.417 align:center line:-1 position:50% size:48%
comes entirely from the DC source.

00:06:40.417 --> 00:06:41.750 align:center line:-1 position:50% size:28%
Let me illustrate this.

00:06:41.750 --> 00:06:46.375 align:center line:-1 position:50% size:58%
First, we have to note that the starting point
at the current source is the DC offset,

00:06:46.375 --> 00:06:49.000 align:center line:-1 position:50% size:52%
which is provided by the power supply.

00:06:49.000 --> 00:06:52.792 align:center line:-1 position:50% size:65%
Let's see what happens
when the input sinusoidal voltage goes negative.

00:06:52.792 --> 00:06:56.083 align:center line:-1 position:50% size:64%
Well, that causes the current through the device
to also go negative.

00:06:56.083 --> 00:06:59.458 align:center line:-1 position:50% size:45%
Depending on the bias current,
this can go all the way down to 0.

00:06:59.458 --> 00:07:02.375 align:center line:-1 position:50% size:53%
Now, since less current is getting pulled
into the current source,

00:07:02.375 --> 00:07:07.708 align:center line:-1 position:50% size:48%
instead, it flows in an AC sense
from the power supply into the load.

00:07:07.708 --> 00:07:10.042 align:center line:-1 position:50% size:63%
This causes the current in the load to increase.

00:07:10.042 --> 00:07:15.083 align:center line:-1 position:50% size:58%
Since the load is a resistor, that means that
the voltage in the load increases too.

00:07:15.083 --> 00:07:16.625 align:center line:-1 position:50% size:53%
When the voltage in the load increases,

00:07:16.625 --> 00:07:21.333 align:center line:-1 position:50% size:61%
the voltage across the device's current source
also increases.

00:07:21.333 --> 00:07:22.833 align:center line:-1 position:50% size:42%
If the input signal goes positive,

00:07:22.833 --> 00:07:26.042 align:center line:-1 position:50% size:48%
then the current source
draws more current from the supply.

00:07:26.042 --> 00:07:29.875 align:center line:-1 position:50% size:64%
This is more current than the supply is providing
in a DC sense.

00:07:29.875 --> 00:07:31.542 align:center line:-1 position:50% size:57%
Where does that extra current come from?

00:07:31.542 --> 00:07:34.708 align:center line:-1 position:50% size:65%
Well, it gets pulled through the load from ground.

00:07:34.708 --> 00:07:39.542 align:center line:-1 position:50% size:57%
This decreases the voltage at the load,
which decreases the voltage at the device.

00:07:39.542 --> 00:07:43.542 align:center line:-1 position:50% size:49%
Now, keep in mind that there's also
a DC voltage bias on the device too.

00:07:43.542 --> 00:07:46.500 align:center line:-1 position:50% size:44%
The voltage here might be going
from the DC value down to 0.

00:07:46.500 --> 00:07:50.833 align:center line:-1 position:50% size:61%
When I say they're coupled,
I really mean they're coupled in an AC sense.

00:07:50.833 --> 00:07:53.625 align:center line:-1 position:50% size:68%
This is fundamentally how a power amplifier works.

00:07:53.625 --> 00:07:55.833 align:center line:-1 position:50% size:65%
There's one more thing that we need to consider.

00:07:55.833 --> 00:08:00.542 align:center line:-1 position:50% size:60%
Since there's a DC offset across the device,
power is not just being dissipated in the load,

00:08:00.542 --> 00:08:05.083 align:center line:-1 position:50% size:47%
it's also being dissipated
in the current source of the device.

00:08:05.083 --> 00:08:06.958 align:center line:-1 position:50% size:41%
Let's take a closer look at this.

00:08:06.958 --> 00:08:09.917 align:center line:-1 position:50% size:58%
Here, I have voltage and current sinusoids.

00:08:09.917 --> 00:08:12.208 align:center line:-1 position:50% size:56%
These are offset by DC bias components.

00:08:12.208 --> 00:08:15.458 align:center line:-1 position:50% size:36%
Here's the DC voltage,
and here's the DC current.

00:08:15.458 --> 00:08:21.000 align:center line:-1 position:50% size:64%
These sinusoids are swinging from
a peak of twice the DC value to a minimum of 0.

00:08:21.000 --> 00:08:23.500 align:center line:-1 position:50% size:44%
We can also show the DC power
directly on this plot.

00:08:23.500 --> 00:08:26.125 align:center line:-1 position:50% size:45%
Obviously, it's constant over time.

00:08:26.125 --> 00:08:29.500 align:center line:-1 position:50% size:59%
Since these waveforms are always positive,
to find the dissipated power,

00:08:29.500 --> 00:08:32.500 align:center line:-1 position:50% size:57%
we simply multiply the waveforms together
and integrate.

00:08:32.500 --> 00:08:34.000 align:center line:-1 position:50% size:35%
The result will be positive.

00:08:34.000 --> 00:08:36.542 align:center line:-1 position:50% size:59%
This represents the portion of the DC power

00:08:36.542 --> 00:08:40.917 align:center line:-1 position:50% size:52%
which is dissipated inside of the device
at the current source.

00:08:40.917 --> 00:08:44.792 align:center line:-1 position:50% size:45%
Now, if we remove the DC offsets
from the RF waveforms,

00:08:44.792 --> 00:08:47.042 align:center line:-1 position:50% size:62%
it's then easy to calculate the power generated

00:08:47.042 --> 00:08:50.958 align:center line:-1 position:50% size:66%
because we can just multiply the signals together,
and the result should be negative.

00:08:50.958 --> 00:08:52.542 align:center line:-1 position:50% size:44%
Now, since energy is conserved,

00:08:52.542 --> 00:08:56.167 align:center line:-1 position:50% size:45%
it also shouldn't be surprising that
the area of the dissipated power,

00:08:56.167 --> 00:08:58.042 align:center line:-1 position:50% size:63%
combined with the area of the generated power

00:08:58.042 --> 00:09:01.833 align:center line:-1 position:50% size:44%
is exactly equal to the DC power
put in by the supply.

00:09:01.833 --> 00:09:06.333 align:center line:-1 position:50% size:56%
What I'm showing here are the waveforms
for what's called a class A power amplifier.

00:09:06.333 --> 00:09:08.083 align:center line:-1 position:50% size:42%
I just proved for this type of PA,

00:09:08.083 --> 00:09:12.083 align:center line:-1 position:50% size:41%
at best, half of the DC power
will be converted to RF power.

00:09:12.083 --> 00:09:16.458 align:center line:-1 position:50% size:58%
As you might guess,
this amplifier will be, at most, 50% efficient.

00:09:16.458 --> 00:09:21.042 align:center line:-1 position:50% size:61%
The concept of efficiency for power amplifiers
should now be quite clear.

00:09:21.042 --> 00:09:24.458 align:center line:-1 position:50% size:50%
At the output, the efficiency is defined
as the generated power

00:09:24.458 --> 00:09:27.375 align:center line:-1 position:50% size:49%
over the sum of
the generated and dissipated power.

00:09:27.375 --> 00:09:30.625 align:center line:-1 position:50% size:53%
Or, in other words, the generated power
over the DC power.

00:09:30.625 --> 00:09:34.167 align:center line:-1 position:50% size:55%
This is often expressed as a percentage.

00:09:34.167 --> 00:09:38.667 align:center line:-1 position:50% size:56%
Using the interactive waveform generator,
which you can also download,

00:09:38.667 --> 00:09:42.333 align:center line:-1 position:50% size:54%
it's possible to see what different types
of waveform configurations will give you,

00:09:42.333 --> 00:09:46.375 align:center line:-1 position:50% size:43%
in terms of generated power,
dissipated power, and efficiency.

00:09:46.375 --> 00:09:48.333 align:center line:-1 position:50% size:62%
It even tells you if a waveform is non-physical.

00:09:48.333 --> 00:09:50.417 align:center line:-1 position:50% size:46%
In other words,
it tells you if you have a waveform

00:09:50.417 --> 00:09:53.125 align:center line:-1 position:50% size:69%
where the generated power exceeds the DC power.

00:09:53.125 --> 00:09:57.667 align:center line:-1 position:50% size:39%
This is a waveform
that you can't build in the lab.

00:09:57.667 --> 00:10:00.917 align:center line:-1 position:50% size:38%
Finally, let's talk about
how to pick the load resistor.

00:10:00.917 --> 00:10:04.167 align:center line:-1 position:50% size:44%
To start, I'll take the configuration
that I showed earlier,

00:10:04.167 --> 00:10:08.292 align:center line:-1 position:50% size:54%
with current source and a resistor,
and I'll sweep the current in a DC sense.

00:10:08.292 --> 00:10:13.542 align:center line:-1 position:50% size:59%
Then, I'll plot the current versus the voltage,
current on the Y-axis, voltage on the X-axis.

00:10:13.542 --> 00:10:15.875 align:center line:-1 position:50% size:49%
I get a simple negatively sloped line.

00:10:15.875 --> 00:10:19.083 align:center line:-1 position:50% size:47%
Now, the magnitude of the slope
is equal to one over the resistance,

00:10:19.083 --> 00:10:23.583 align:center line:-1 position:50% size:62%
since the slope is Y/X, or current over voltage.

00:10:23.583 --> 00:10:26.083 align:center line:-1 position:50% size:66%
Let's expand this simple analogy to a real device.

00:10:26.083 --> 00:10:28.083 align:center line:-1 position:50% size:61%
For example, here, I have a CMOS transistor,

00:10:28.083 --> 00:10:32.750 align:center line:-1 position:50% size:55%
which is similar to the small-signal model
that I showed earlier.

00:10:32.750 --> 00:10:36.875 align:center line:-1 position:50% size:56%
If we take a look at current versus voltage
at the drain node of this transistor,

00:10:36.875 --> 00:10:37.917 align:center line:-1 position:50% size:34%
we get a family of curves,

00:10:37.917 --> 00:10:42.000 align:center line:-1 position:50% size:55%
where each curve is the output response
for a different input voltage.

00:10:42.000 --> 00:10:45.500 align:center line:-1 position:50% size:50%
To make this circuit operate correctly,
we need to bias the transistor.

00:10:45.500 --> 00:10:49.000 align:center line:-1 position:50% size:62%
Let's pick a DC bias point
in the middle of the voltage and current range.

00:10:49.000 --> 00:10:53.292 align:center line:-1 position:50% size:42%
Something like 250 mA and 5 V
will work for this case.

00:10:53.292 --> 00:10:55.250 align:center line:-1 position:50% size:52%
Now, if I go back to my current source,

00:10:55.250 --> 00:10:58.375 align:center line:-1 position:50% size:42%
and I add this fixed bias current
into my current source

00:10:58.375 --> 00:11:02.667 align:center line:-1 position:50% size:66%
and redo the DC sweep,
you can see that the scales on the curve change.

00:11:02.667 --> 00:11:07.458 align:center line:-1 position:50% size:55%
Now, the line, instead of being centered
around a negative point, is centered at 0.

00:11:07.458 --> 00:11:10.917 align:center line:-1 position:50% size:44%
0, in this case,
is the bias point of the transistor.

00:11:10.917 --> 00:11:12.917 align:center line:-1 position:50% size:55%
We can just superimpose the two curves.

00:11:12.917 --> 00:11:14.958 align:center line:-1 position:50% size:48%
This is what is called a loadline plot.

00:11:14.958 --> 00:11:18.042 align:center line:-1 position:50% size:51%
It's very commonly used in PA design.

00:11:18.042 --> 00:11:21.875 align:center line:-1 position:50% size:55%
The load resistor is really setting the ratio
between the peak-to-peak voltage

00:11:21.875 --> 00:11:24.042 align:center line:-1 position:50% size:40%
and the peak-to-peak current.

00:11:24.042 --> 00:11:27.292 align:center line:-1 position:50% size:56%
It's important to keep in mind
that this is also constrained by the device.

00:11:27.292 --> 00:11:30.083 align:center line:-1 position:50% size:48%
For example, there's a knee voltage
in practical devices

00:11:30.083 --> 00:11:33.625 align:center line:-1 position:50% size:51%
which prevents the voltage waveforms
from swinging all the way to 0.

00:11:33.625 --> 00:11:37.792 align:center line:-1 position:50% size:67%
This needs to be considered in the design as well.

00:11:37.792 --> 00:11:40.833 align:center line:-1 position:50% size:47%
If you want to learn more about
the material that I discussed today,

00:11:40.833 --> 00:11:44.000 align:center line:-1 position:50% size:49%
I'm making this Workspace available
for you to download.

00:11:44.000 --> 00:11:45.833 align:center line:-1 position:50% size:54%
It covers everything I talked about today,

00:11:45.833 --> 00:11:48.833 align:center line:-1 position:50% size:50%
from calculating power
directly from time domain waveforms,

00:11:48.833 --> 00:11:50.542 align:center line:-1 position:50% size:29%
to drawing a loadline.

00:11:50.542 --> 00:11:52.875 align:center line:-1 position:50% size:66%
There's some more advanced capability here too.

00:11:52.875 --> 00:11:55.792 align:center line:-1 position:50% size:38%
For example, you can set
the bias current up to rectify,

00:11:55.792 --> 00:11:59.500 align:center line:-1 position:50% size:58%
which will allow you to explore waveforms
for more advanced classes of PA operation,

00:11:59.500 --> 00:12:02.833 align:center line:-1 position:50% size:50%
like class AB,
and see how this improves efficiency.

00:12:02.833 --> 00:12:05.708 align:center line:-1 position:50% size:43%
I think it's a great way to master
these basic concepts.

