﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:06.340 --> 00:00:11.595 align:center line:-1 position:50% size:44%
New space touches every corner
of our customers' imaginations.

00:00:11.595 --> 00:00:17.100 align:center line:-1 position:50% size:54%
Microsatellites securely connect citizens
and governments all around the world.

00:00:17.100 --> 00:00:21.063 align:center line:-1 position:50% size:49%
Probes further mankind's knowledge
of the solar system.

00:00:21.063 --> 00:00:27.486 align:center line:-1 position:50% size:73%
As autonomous space systems execute complex tasks
and communicate discoveries across space,

00:00:27.486 --> 00:00:30.614 align:center line:-1 position:50% size:68%
advanced satellite technology enables applications

00:00:30.614 --> 00:00:34.243 align:center line:-1 position:50% size:37%
like fifth generation cellular,
the internet of space,

00:00:34.243 --> 00:00:38.956 align:center line:-1 position:50% size:37%
and more precise position,
navigation, and timing data.

00:00:38.956 --> 00:00:44.670 align:center line:-1 position:50% size:60%
5G non-terrestrial networks support
next-generation communications via satellite,

00:00:44.670 --> 00:00:47.589 align:center line:-1 position:50% size:42%
not simply land-based stations.

00:00:47.589 --> 00:00:50.592 align:center line:-1 position:50% size:46%
Phased-array antennas in satellite
and ground networks

00:00:50.592 --> 00:00:54.304 align:center line:-1 position:50% size:55%
provide beamforming and beam steering.

00:00:54.304 --> 00:00:57.474 align:center line:-1 position:50% size:58%
Power supplies grow increasingly complex.

00:00:57.474 --> 00:01:02.896 align:center line:-1 position:50% size:53%
From commercial to defense networks,
cybersecurity becomes even more vital.

00:01:04.815 --> 00:01:09.903 align:center line:-1 position:50% size:64%
Keysight can help you test system performance
at each stage of the development lifecycle

00:01:09.903 --> 00:01:14.366 align:center line:-1 position:50% size:47%
to maintain a high quality of service
and low risk profiles.

00:01:14.366 --> 00:01:17.202 align:center line:-1 position:50% size:36%
Key design measurements
and predictive simulations

00:01:17.202 --> 00:01:21.123 align:center line:-1 position:50% size:62%
require end-to-end design and validation tools.

00:01:21.123 --> 00:01:24.209 align:center line:-1 position:50% size:37%
An integrated test solution
provides greater assurance

00:01:24.209 --> 00:01:27.713 align:center line:-1 position:50% size:37%
that your satellite systems
work correctly and securely

00:01:27.713 --> 00:01:29.965 align:center line:-1 position:50% size:38%
the first time and every time.

00:01:31.091 --> 00:01:34.011 align:center line:-1 position:50% size:65%
Keysight is more than a measurement company.

00:01:34.011 --> 00:01:37.139 align:center line:-1 position:50% size:34%
We are trusted hardware,
innovative software,

00:01:37.139 --> 00:01:42.769 align:center line:-1 position:50% size:45%
and a global network of experts
focused on your mission success.

00:01:42.769 --> 00:01:47.316 align:center line:-1 position:50% size:53%
We help you succeed
with your next satellite innovation today.

