﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.000 --> 00:00:04.922 align:center line:-1 position:50% size:46%
Hello, and welcome to Part 3
of our Radar Back-to-Basics class.

00:00:04.922 --> 00:00:11.887 align:center line:-1 position:50% size:50%
In this section, we'll be talking about
pulse compression and FMCW radar.

00:00:11.887 --> 00:00:18.852 align:center line:-1 position:50% size:64%
Primary radars suffer significant signal losses
from the transmitted pulse to the received echo.

00:00:18.852 --> 00:00:22.940 align:center line:-1 position:50% size:61%
Transmitted signal must bounce off
and travel back from the target to the receiver

00:00:22.940 --> 00:00:26.109 align:center line:-1 position:50% size:34%
without any amplification.

00:00:26.109 --> 00:00:30.906 align:center line:-1 position:50% size:63%
One way to overcome these large signal losses
is to transmit longer pulses

00:00:30.906 --> 00:00:35.494 align:center line:-1 position:50% size:49%
and integrate that larger total energy
in the received echo.

00:00:35.494 --> 00:00:39.414 align:center line:-1 position:50% size:55%
A longer pulse width thus provides longer
operating range for a given antenna

00:00:39.414 --> 00:00:42.709 align:center line:-1 position:50% size:39%
and transmit power amplifier.

00:00:42.709 --> 00:00:47.422 align:center line:-1 position:50% size:58%
Radar range resolution is also an important
characteristic related to pulse width.

00:00:47.422 --> 00:00:49.967 align:center line:-1 position:50% size:46%
The ability to resolve small objects
allows a radar

00:00:49.967 --> 00:00:53.428 align:center line:-1 position:50% size:63%
to provide a more detailed picture of the target.

00:00:53.428 --> 00:00:56.807 align:center line:-1 position:50% size:42%
A radar that can resolve details
say down to 1 m

00:00:56.807 --> 00:01:00.936 align:center line:-1 position:50% size:45%
will provide a lot more information
about the approaching targets.

00:01:00.936 --> 00:01:04.356 align:center line:-1 position:50% size:46%
A resolution of 100 m might render
one large target

00:01:04.356 --> 00:01:08.944 align:center line:-1 position:50% size:58%
indistinguishable from several smaller ones
in a close formation.

00:01:08.944 --> 00:01:10.904 align:center line:-1 position:50% size:41%
If a radar's pulse width is long,

00:01:10.904 --> 00:01:16.576 align:center line:-1 position:50% size:63%
echoes from adjacent targets
can bounce back together, overlapping in time.

00:01:16.576 --> 00:01:22.249 align:center line:-1 position:50% size:60%
To the radar, this appears as one large target
instead of adjacent smaller targets.

00:01:22.249 --> 00:01:28.005 align:center line:-1 position:50% size:57%
Therefore, to get the best radar resolution,
a narrower pulse width is desirable.

00:01:28.005 --> 00:01:32.718 align:center line:-1 position:50% size:54%
You can see that optimal range
and resolution involve conflicting criteria.

00:01:32.718 --> 00:01:38.348 align:center line:-1 position:50% size:61%
Best range implies a long pulse,
whereas best resolution implies a short pulse.

00:01:38.348 --> 00:01:40.726 align:center line:-1 position:50% size:45%
How do we address this tradeoff?

00:01:40.726 --> 00:01:44.021 align:center line:-1 position:50% size:60%
We use something called pulse compression
which we'll talk about next.

00:01:47.399 --> 00:01:51.486 align:center line:-1 position:50% size:53%
To solve the range
versus resolution optimization problem,

00:01:51.486 --> 00:01:55.032 align:center line:-1 position:50% size:49%
many radars use pulse compression
or modulation.

00:01:55.032 --> 00:01:57.743 align:center line:-1 position:50% size:55%
Very often, this is a linear frequency chirp,

00:01:57.743 --> 00:02:03.040 align:center line:-1 position:50% size:52%
and in concept it's a simple modulation
to create and decompress.

00:02:03.040 --> 00:02:06.543 align:center line:-1 position:50% size:51%
Frequency modulating the radar pulse
with a linear voltage ramp

00:02:06.543 --> 00:02:09.463 align:center line:-1 position:50% size:43%
creates a frequency chirp pulse.

00:02:09.463 --> 00:02:14.092 align:center line:-1 position:50% size:62%
The chirp pulse is then transmitted
as an uncompressed pulse would normally be.

00:02:14.092 --> 00:02:16.053 align:center line:-1 position:50% size:46%
This gives the best of both worlds.

00:02:16.053 --> 00:02:19.181 align:center line:-1 position:50% size:49%
Long pulse widths for easy detection
by the receiver,

00:02:19.181 --> 00:02:21.350 align:center line:-1 position:50% size:45%
due to the longer integration time,

00:02:21.350 --> 00:02:25.437 align:center line:-1 position:50% size:59%
and higher total energy as well as the ability
to resolve close-together targets

00:02:25.437 --> 00:02:29.149 align:center line:-1 position:50% size:42%
and get better range resolution.

00:02:29.149 --> 00:02:30.942 align:center line:-1 position:50% size:35%
Another important feature
of many radars

00:02:30.942 --> 00:02:35.447 align:center line:-1 position:50% size:50%
is the ability to measure Doppler shift
from moving targets.

00:02:35.447 --> 00:02:40.202 align:center line:-1 position:50% size:59%
Measuring the change in frequency
of the RF carrier or the phase shift with time

00:02:40.202 --> 00:02:44.831 align:center line:-1 position:50% size:58%
allows some radars to accurately determine
the target's speed.

00:02:44.831 --> 00:02:49.086 align:center line:-1 position:50% size:47%
MTIs (moving target indicators)
use Doppler shift in the return echo

00:02:49.086 --> 00:02:50.921 align:center line:-1 position:50% size:33%
to sense the movement.

00:02:53.715 --> 00:02:59.846 align:center line:-1 position:50% size:53%
Here's a frequency domain visualization
of what chirp pulses would look like.

00:02:59.846 --> 00:03:03.892 align:center line:-1 position:50% size:59%
This is shown on a real-time signal analyzer.

00:03:03.892 --> 00:03:07.229 align:center line:-1 position:50% size:56%
You can see that as the radar frequencies
change within the pulses,

00:03:07.229 --> 00:03:12.192 align:center line:-1 position:50% size:67%
you can see they sweep across the horizontal axis
of the display by varying amounts

00:03:12.192 --> 00:03:15.320 align:center line:-1 position:50% size:45%
depending on the amount of chirp
applied to the pulse.

00:03:15.320 --> 00:03:20.617 align:center line:-1 position:50% size:55%
You can see, for example,
here on the left-hand side is a chirp pulse

00:03:20.617 --> 00:03:25.831 align:center line:-1 position:50% size:59%
and two others very similar to it in the center
and on the right side of the display.

00:03:25.831 --> 00:03:33.130 align:center line:-1 position:50% size:61%
There's one very wide chirp pulse
that occupies the majority of the display here,

00:03:33.130 --> 00:03:39.386 align:center line:-1 position:50% size:40%
indicating a much wider chirp.

00:03:39.386 --> 00:03:43.432 align:center line:-1 position:50% size:47%
Another form of pulse compression
is called digital modulation,

00:03:43.432 --> 00:03:48.228 align:center line:-1 position:50% size:43%
and it offers other advantages
in terms of unambiguous range.

00:03:48.228 --> 00:03:51.731 align:center line:-1 position:50% size:53%
Adding digital modulation to each pulse
allows the adjacent pulses

00:03:51.731 --> 00:03:54.109 align:center line:-1 position:50% size:32%
to be uniquely encoded.

00:03:54.109 --> 00:03:56.695 align:center line:-1 position:50% size:57%
Then using digital modulation techniques--

00:03:56.695 --> 00:04:01.283 align:center line:-1 position:50% size:47%
for example, we could use
binary phase-shift keying (BPSK)--

00:04:01.283 --> 00:04:06.580 align:center line:-1 position:50% size:59%
it encodes pulses so that the roundtrip delay
of each pulse is easily measured.

00:04:06.580 --> 00:04:10.292 align:center line:-1 position:50% size:45%
We can do this unambiguously
using each pulse's unique coding

00:04:10.292 --> 00:04:18.800 align:center line:-1 position:50% size:28%
as a separating tool.

00:04:18.800 --> 00:04:23.555 align:center line:-1 position:50% size:55%
Another technique that's sometimes used
is using FMCW radar

00:04:23.555 --> 00:04:29.853 align:center line:-1 position:50% size:55%
where the signal is not even pulsed at all
and instead, over time,

00:04:29.853 --> 00:04:33.106 align:center line:-1 position:50% size:52%
we shift the frequency--it's like a chirp--

00:04:33.106 --> 00:04:38.028 align:center line:-1 position:50% size:57%
very often in say a triangular shape pattern

00:04:38.028 --> 00:04:42.616 align:center line:-1 position:50% size:59%
where we, over time, increase the frequency
and then decrease it.

00:04:42.616 --> 00:04:47.871 align:center line:-1 position:50% size:47%
The main advantage of CW radar
is because the energy's not pulsed,

00:04:47.871 --> 00:04:50.999 align:center line:-1 position:50% size:38%
these are a lot simpler
to manufacture and operate.

00:04:50.999 --> 00:04:53.543 align:center line:-1 position:50% size:58%
They have no minimum or maximum range,

00:04:53.543 --> 00:04:56.421 align:center line:-1 position:50% size:63%
although the broadcast power level can impose

00:04:56.421 --> 00:05:00.258 align:center line:-1 position:50% size:34%
a practical limit
on the range of the radar.

00:05:00.258 --> 00:05:04.721 align:center line:-1 position:50% size:47%
Continuous-wave radar maximizes
the total power on a target

00:05:04.721 --> 00:05:09.100 align:center line:-1 position:50% size:39%
because a transmitter
is broadcasting continuously.

00:05:09.100 --> 00:05:12.062 align:center line:-1 position:50% size:54%
The military uses continuous-wave radar

00:05:12.062 --> 00:05:18.318 align:center line:-1 position:50% size:46%
to guide semi-active radar homing
air-to-air missiles, for example.

00:05:18.318 --> 00:05:24.407 align:center line:-1 position:50% size:65%
FMCW radars are also widely used
in automotive collision avoidance radar systems.

00:05:26.660 --> 00:05:36.962 align:center line:-1 position:50% size:61%
Those are just a few of the techniques
used to deal with range resolution and range.

00:05:36.962 --> 00:05:45.762 align:center line:-1 position:50% size:64%
If you'll stay for the next section,
we'll talk about radar measurements. Thank you.

