﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.200 --> 00:00:02.669 align:center line:-1 position:50% size:55%
Let's go to another large media category.

00:00:02.669 --> 00:00:11.678 align:center line:-1 position:50% size:60%
It's the receiver testing, which is
much more complex than transmitter testing.

00:00:14.481 --> 00:00:19.386 align:center line:-1 position:50% size:51%
Let's look at some of these challenges
and pitfalls and gotchas

00:00:19.386 --> 00:00:27.461 align:center line:-1 position:50% size:49%
that our customers will run into
when they do USB4 receiver testing.

00:00:27.461 --> 00:00:35.702 align:center line:-1 position:50% size:41%
The first and biggest challenge
is the calibration cocktail.

00:00:35.702 --> 00:00:38.338 align:center line:-1 position:50% size:37%
It's a very complex cocktail.

00:00:38.338 --> 00:00:42.709 align:center line:-1 position:50% size:44%
It's got very unique requirements
for insertion loss.

00:00:42.709 --> 00:00:47.247 align:center line:-1 position:50% size:45%
It's got very unique stress factors.

00:00:47.247 --> 00:00:50.651 align:center line:-1 position:50% size:48%
For example, when we did USB 3.2,

00:00:50.651 --> 00:00:54.521 align:center line:-1 position:50% size:46%
we did not have to worry
about common-mode interference

00:00:54.521 --> 00:00:57.591 align:center line:-1 position:50% size:45%
nor differential-mode interference
and crosstalk,

00:00:57.591 --> 00:01:04.064 align:center line:-1 position:50% size:58%
but these are new requirements
that did not exist in the USB 3 world before.

00:01:04.064 --> 00:01:11.305 align:center line:-1 position:50% size:43%
For the first time, our customers
have to add additional ISI,

00:01:11.305 --> 00:01:15.309 align:center line:-1 position:50% size:38%
they have to add additional
common-mode interference,

00:01:15.309 --> 00:01:21.014 align:center line:-1 position:50% size:66%
and they also have to add crosstalk,
something that they have never had to do before.

00:01:21.014 --> 00:01:24.985 align:center line:-1 position:50% size:57%
Real quick, ISI is intersymbol interference.

00:01:24.985 --> 00:01:34.294 align:center line:-1 position:50% size:56%
Yes, ISI is simply loss caused by channel,
which is a long cable or a PCB.

00:01:34.294 --> 00:01:41.468 align:center line:-1 position:50% size:59%
You're correct, it's the effect of channel loss,
and it shows up as jitter.

00:01:41.468 --> 00:01:43.804 align:center line:-1 position:50% size:27%
-You're correct.
-Perfect, thank you.

00:01:47.674 --> 00:01:55.315 align:center line:-1 position:50% size:62%
It was never easy to perform a jitter calibration
on USB 3.2 at 10 Gbps.

00:01:55.315 --> 00:01:58.051 align:center line:-1 position:50% size:49%
There was already fairly little margin.

00:01:58.051 --> 00:02:02.289 align:center line:-1 position:50% size:37%
In fact, just this morning,
I had a call with a customer

00:02:02.289 --> 00:02:08.061 align:center line:-1 position:50% size:52%
who was having challenges
with just good old 10 Gbps USB gen 2.

00:02:08.061 --> 00:02:12.733 align:center line:-1 position:50% size:55%
Still to this day, our customers struggle
with that because there's so little margin.

00:02:12.733 --> 00:02:21.942 align:center line:-1 position:50% size:69%
When you double that bit rate to 20 Gbps for USB4,
it becomes exponentially more complicated.

00:02:21.942 --> 00:02:30.250 align:center line:-1 position:50% size:47%
Precisely performing the calibration
to the correct stress cocktail

00:02:30.250 --> 00:02:35.355 align:center line:-1 position:50% size:58%
is going to be one of the biggest challenges
our customers are going to run into

00:02:35.355 --> 00:02:39.059 align:center line:-1 position:50% size:24%
in this ecosystem.

