﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.250 --> 00:00:01.543 align:center line:-1 position:50% size:54%
In the next lesson, we're going to look at

00:00:01.543 --> 00:00:05.881 align:center line:-1 position:50% size:64%
how you can change your power supply's output
over time automatically.

00:00:09.843 --> 00:00:12.012 align:center line:-1 position:50% size:56%
A lot of people, I've found, don't know this.

00:00:12.012 --> 00:00:16.683 align:center line:-1 position:50% size:64%
If you use this in your testing,
you can impress all your neighboring engineers.

00:00:16.683 --> 00:00:21.647 align:center line:-1 position:50% size:68%
Power supplies don't just have to output one power
for a long amount of time.

00:00:21.647 --> 00:00:27.277 align:center line:-1 position:50% size:48%
You can go in and change over time
what power output it has.

00:00:27.277 --> 00:00:28.820 align:center line:-1 position:50% size:38%
I think it's called output lists?

00:00:28.820 --> 00:00:32.115 align:center line:-1 position:50% size:60%
Can you speak about output lists a little more
for power supplies?

00:00:32.115 --> 00:00:34.409 align:center line:-1 position:50% size:27%
List mode, for short.

00:00:34.409 --> 00:00:36.787 align:center line:-1 position:50% size:47%
It's a good way to change voltages.

00:00:36.787 --> 00:00:39.957 align:center line:-1 position:50% size:37%
You can either have it
have a constant dwell time,

00:00:39.957 --> 00:00:44.127 align:center line:-1 position:50% size:58%
so it just steps through a series of voltages,
each with the same amount of time

00:00:44.127 --> 00:00:49.049 align:center line:-1 position:50% size:59%
or it can set the list,
each step to have its own independent time.

00:00:49.049 --> 00:00:52.219 align:center line:-1 position:50% size:63%
Some examples of doing that are, just recently,

00:00:52.219 --> 00:00:55.764 align:center line:-1 position:50% size:36%
we wanted to test a device
to make sure it turned off.

00:00:55.764 --> 00:00:57.599 align:center line:-1 position:50% size:43%
If it was below a certain voltage,

00:00:57.599 --> 00:01:00.435 align:center line:-1 position:50% size:47%
we wanted the device to turn off
so it wouldn't run down the battery.

00:01:00.435 --> 00:01:01.770 align:center line:-1 position:50% size:50%
List mode was a great way to do that.

00:01:01.770 --> 00:01:04.439 align:center line:-1 position:50% size:48%
We could test it at several voltages,
ramping down,

00:01:04.439 --> 00:01:09.278 align:center line:-1 position:50% size:54%
and then see when the device turned off
and verify the turn-off circuit.

