﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.083 --> 00:00:03.170 align:center line:-1 position:50% size:54%
Next, we're going to look
at how you can connect multiple outputs

00:00:03.170 --> 00:00:05.714 align:center line:-1 position:50% size:48%
to get more current or more voltage.

00:00:08.884 --> 00:00:10.802 align:center line:-1 position:50% size:67%
One of the things you can do with power supplies,

00:00:10.802 --> 00:00:15.474 align:center line:-1 position:50% size:52%
especially if you have multiple supplies
or multiple channels on one supply,

00:00:15.474 --> 00:00:18.435 align:center line:-1 position:50% size:66%
is you can actually stack those channels together.

00:00:18.435 --> 00:00:25.108 align:center line:-1 position:50% size:63%
If I have two 10 V max outputs,
I can combine them into a 20 V output.

00:00:25.108 --> 00:00:29.571 align:center line:-1 position:50% size:63%
The most important thing, Daniel,
is to have two power supplies that are identical

00:00:29.571 --> 00:00:33.659 align:center line:-1 position:50% size:36%
when you're stacking them
or putting them in series.

00:00:33.659 --> 00:00:37.579 align:center line:-1 position:50% size:53%
That is a good example when you have
a power supply with multiple outputs.

00:00:37.579 --> 00:00:40.582 align:center line:-1 position:50% size:42%
It makes it a lot easier
that the outputs are very similar

00:00:40.582 --> 00:00:48.548 align:center line:-1 position:50% size:62%
and can be combined to make a larger voltage
in your case of putting them in series.

00:00:48.548 --> 00:00:52.844 align:center line:-1 position:50% size:55%
The other thing you need to watch out for
is that power supplies do have a limit

00:00:52.844 --> 00:00:57.683 align:center line:-1 position:50% size:39%
how far the negative terminal
can be lifted above ground.

00:00:57.683 --> 00:01:02.062 align:center line:-1 position:50% size:60%
The first power supply
is pushing the voltage up on the second one,

00:01:02.062 --> 00:01:06.733 align:center line:-1 position:50% size:59%
so they are away from ground,
and we do need to be careful about limit.

00:01:06.733 --> 00:01:10.153 align:center line:-1 position:50% size:49%
As long as those two things are met,
similar power supplies,

00:01:10.153 --> 00:01:13.156 align:center line:-1 position:50% size:46%
you're within the safety tolerances
of the power supply,

00:01:13.156 --> 00:01:17.202 align:center line:-1 position:50% size:59%
it's a great thing to do to get higher voltages.

00:01:17.202 --> 00:01:19.746 align:center line:-1 position:50% size:58%
Some of our newer modern power supplies
have it built in,

00:01:19.746 --> 00:01:22.749 align:center line:-1 position:50% size:49%
so you just push a button,
and it makes the connection for you.

00:01:22.749 --> 00:01:25.294 align:center line:-1 position:50% size:42%
It'll automatically do that inside.

00:01:25.294 --> 00:01:28.463 align:center line:-1 position:50% size:59%
To get more voltage, you put them in series.

00:01:28.463 --> 00:01:31.091 align:center line:-1 position:50% size:49%
To get more current,
you can actually put them in parallel.

00:01:31.091 --> 00:01:36.388 align:center line:-1 position:50% size:52%
You keep the same max voltage output
but then double drive the current.

00:01:36.388 --> 00:01:42.769 align:center line:-1 position:50% size:57%
A little bit different when we're putting them
into the parallel mode for higher current.

00:01:42.769 --> 00:01:46.398 align:center line:-1 position:50% size:69%
What you want to do is you want to have one of the
power supplies being the constant voltage source.

00:01:46.398 --> 00:01:48.650 align:center line:-1 position:50% size:56%
It will be the only constant voltage source.

00:01:48.650 --> 00:01:52.779 align:center line:-1 position:50% size:60%
What you'll do is you'll drop that limit
on the second one, the current limit,

00:01:52.779 --> 00:01:56.074 align:center line:-1 position:50% size:38%
to ensure that it stays
in its constant current mode.

00:01:56.074 --> 00:01:59.953 align:center line:-1 position:50% size:45%
That way, the two power supplies
aren't fighting against each other,

00:01:59.953 --> 00:02:04.708 align:center line:-1 position:50% size:48%
a little trick
when you're putting them in parallel.

00:02:04.708 --> 00:02:08.795 align:center line:-1 position:50% size:51%
Again, on modern power supplies,
we have that capability built in,

00:02:08.795 --> 00:02:11.381 align:center line:-1 position:50% size:41%
and it'll take care of that for you.

00:02:11.381 --> 00:02:14.760 align:center line:-1 position:50% size:62%
If you have a new one, you don't have to worry
about setting the settings just right,

00:02:14.760 --> 00:02:16.470 align:center line:-1 position:50% size:38%
you just hit the right buttons.

00:02:16.470 --> 00:02:20.349 align:center line:-1 position:50% size:56%
On the old ones, you had to be careful
about being better about matching ratings

00:02:20.349 --> 00:02:23.060 align:center line:-1 position:50% size:38%
and setting constant current
versus constant voltage

00:02:23.060 --> 00:02:25.187 align:center line:-1 position:50% size:37%
and a couple caveats there.

00:02:25.187 --> 00:02:28.273 align:center line:-1 position:50% size:44%
There's also, in the course notes
or in the description,

00:02:28.273 --> 00:02:32.319 align:center line:-1 position:50% size:51%
there's going to be a download
that talks to specifically how to do this

00:02:32.319 --> 00:02:34.821 align:center line:-1 position:50% size:68%
and has some nice diagrams for making that work.

