﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.334 --> 00:00:02.377 align:center line:-1 position:50% size:47%
Next, we're going to look at readback.

00:00:05.547 --> 00:00:09.259 align:center line:-1 position:50% size:55%
Now, we're going to look at readback
and remote sensing on the power supply.

00:00:09.259 --> 00:00:12.471 align:center line:-1 position:50% size:39%
We touched on that briefly
in lesson number one or two,

00:00:12.471 --> 00:00:15.224 align:center line:-1 position:50% size:59%
but I wanted to look at that a little bit further.

00:00:15.224 --> 00:00:20.854 align:center line:-1 position:50% size:61%
It essentially comes down to how do we know
what the output is from the power supply?

00:00:20.854 --> 00:00:22.189 align:center line:-1 position:50% size:46%
There are internal measurements,

00:00:22.189 --> 00:00:26.276 align:center line:-1 position:50% size:62%
there are also some more old-school methods
for doing external measurements.

00:00:26.276 --> 00:00:31.240 align:center line:-1 position:50% size:66%
Can you talk about why you'd want to use internal
and its advantages over external measurements

00:00:31.240 --> 00:00:33.533 align:center line:-1 position:50% size:57%
like a shunt resistor or something like that?

00:00:33.533 --> 00:00:37.996 align:center line:-1 position:50% size:38%
In the old days,
we used to use a multimeter

00:00:37.996 --> 00:00:42.960 align:center line:-1 position:50% size:66%
every time we set up our power supplies
to verify the voltage and also to measure current.

00:00:42.960 --> 00:00:45.879 align:center line:-1 position:50% size:35%
Like you said, either using
the multimeter's capability

00:00:45.879 --> 00:00:48.757 align:center line:-1 position:50% size:59%
to measure current or using a shunt resistor.

00:00:48.757 --> 00:00:52.636 align:center line:-1 position:50% size:46%
It's always really painful to pick out
the proper shunt resistor

00:00:52.636 --> 00:00:55.347 align:center line:-1 position:50% size:53%
to figure out one with the right thermals,
the right...

