﻿WEBVTT

NOTE This file was exported by MacCaption version 7.0.06 to comply with the WebVTT specification dated March 27, 2017.

00:00:00.333 --> 00:00:01.958 align:center line:-1 position:50% size:44%
Unlocking Measurement Insights

00:00:03.167 --> 00:00:05.042 align:center line:-1 position:50% size:30%
Keysight Technologies

00:00:08.083 --> 00:00:12.292 align:center line:-1 position:50% size:24%
What drives you?

00:00:12.292 --> 00:00:15.500 align:center line:-1 position:50% size:26%
What inspires you?

00:00:15.500 --> 00:00:19.542 align:center line:-1 position:50% size:25%
What moves you?

00:00:20.208 --> 00:00:23.042 align:center line:-1 position:50% size:27%
No matter what it is,

00:00:23.042 --> 00:00:25.875 align:center line:-1 position:50% size:28%
no matter where it is,

00:00:25.875 --> 00:00:29.458 align:center line:-1 position:50% size:33%
when inspiration strikes,

00:00:29.458 --> 00:00:31.667 align:center line:-1 position:50% size:29%
you need to be ready

00:00:31.667 --> 00:00:33.917 align:center line:-1 position:50% size:60%
with new Keysight X-Series signal analyzers,

00:00:33.917 --> 00:00:35.083 align:center line:-1 position:50% size:48%
today's benchmark for performance.

00:00:35.083 --> 00:00:36.625 align:center line:-1 position:50% size:9%
1 GHz

00:00:43.250 --> 00:00:47.708 align:center line:-1 position:50% size:48%
The first series to offer
a consistent multi-touch experience

00:00:47.708 --> 00:00:52.542 align:center line:-1 position:50% size:51%
with easy 2-touch parameter changes

00:00:52.542 --> 00:00:55.208 align:center line:-1 position:50% size:14%
to design,

00:00:55.208 --> 00:00:58.667 align:center line:-1 position:50% size:10%
to test,

00:00:58.667 --> 00:01:02.292 align:center line:-1 position:50% size:48%
and deliver your next breakthrough.

00:01:02.292 --> 00:01:04.292 align:center line:-1 position:50% size:22%
Solve problems,

00:01:04.292 --> 00:01:08.083 align:center line:-1 position:50% size:37%
tame misbehaving designs,

00:01:08.083 --> 00:01:10.292 align:center line:-1 position:50% size:35%
put you closer to answers.

00:01:11.958 --> 00:01:15.583 align:center line:-1 position:50% size:27%
The spark is in you.

00:01:15.583 --> 00:01:19.333 align:center line:-1 position:50% size:42%
We're just here to help ignite it.

00:01:19.333 --> 00:01:24.958 align:center line:-1 position:50% size:54%
Make an inspired connection
with Keysight X-Series signal analyzers.

00:01:27.708 --> 00:01:32.875 align:center line:-1 position:50% size:50%
And get ready for the synapses to fly.

00:01:34.833 --> 00:01:36.542 align:center line:-1 position:50% size:44%
Unlocking Measurement Insights

00:01:37.875 --> 00:01:39.583 align:center line:-1 position:50% size:30%
Keysight Technologies

