Power Amplifier Measurement Application, Multi-Touch UI

软件套件属于 PathWave X 系列测量应用软件

安装到: 仪器


主要特性

  • Characterize PA (Power Amplifier) with Pre-distortion applied in RF and millimeter wave, with simple and integrated multi-touch user interface
  • Provide smart link for automated signal generator closed loop control with power servo to auto-adjust PA output power
  • Extracts DPD model and apply Pre-distortion to linearize PA output with supported DPD model as Look-up table (LUT), Volterra Series, Memory Polynomial
  • Show both Pre-DPD and Post-DPD measurement results in one screen, for ease of comparison. Easily switch between Pre-DPD and Post-DPD results
  • Support PA measurements with AM/AM, AM/PM, ACP, Delta EVM, Demod EVM (5G NR and 802.11ac/ax/be), Power vs Demod EVM
  • Supports multi-carrier measurements to show EVM results in single screen
  • Support frequency up to 44 GHz with 2 GHz bandwidth with UXA and VXG
  • Control the VXG and apply the DPD function directly to improve the PA/DPD measurement speed

此软件套件包括

  • N9055EM0E X-Series measurement application license for Power Amplifier measurement with multi-touch UI 
  • Power Amplifier measurement application software subscription and support (12-month)

 

系统要求

Instrument Compatibility

此软件套件部分属于……

PathWave X 系列测量应用软件 — 为台式和模块化信号分析仪提供的业内最广泛的测量应用软件,适用于蜂窝通信、无线连通性、航空航天与国防以及通用应用。


详情请见: PathWave X 系列测量应用软件

选择配置