Have It All — Stack On

Packet filtering capabilities that can be used ALL AT ONCE without packet loss! Go ahead and manipulate your traffic anyway you want — deduplicate, stamp, trim away — it will still all be there because with Keysight, you can use the features simultaneously. Your tools will get relevant traffic and in a format that is easy for them to process. Plus, we offer burst protection, to further prevent your tools from dropping packets also. All of this, still through a point and click configuration.

Keysight ensures all of its technology is purpose-built for performance, so that you can use all the features you want without concerns. All your packets will get to your tools because we use a dedicated hardware accelerator in our network packet brokers.

PacketStack Features

PacketStack PacketTrimming

Packet Trimming

PacketStack Header Stripping

Header (Protocol) Stripping

PacketStack Deduplication

Deduplication

PacketStack Timestamping

Timestamping

PacketStack Data Masking

Data Masking

PacketStack Header Stripping

Header Stripping

Burst Protection

Burst Protection (Deep Packet Buffering)

Key Specifications

Protocol Stripping

L3GRE, JMirror, PBB-TE, LSIP, VSL, OTV, PPPoE

Terminate L2GRE or ERSPAN

YES

Originate L2GRE Tunnels from vTAP

YES

Protocol Header Stripping

YES

Timestamp Sources

Local, NTP, PTP

Want to see more specifications?

PacketStack Supported Network Packet Brokers

Already own one of these products? Visit Technical Support

Want help or have questions?