U2500A Series USB Modular Simultaneous Sampling Multifunction Data Acquisition

Simultaneous signal acquisition

购买/报价

您是否已经拥有此产品? 查看技术支持

Highlights

Multifunction DAQ Device Ideal for Transient Signal Applications

The Keysight U2500A series USB simultaneous sampling data acquisition (DAQ) devices are high-performance modules that provide up to four channels with 14-bit and 16-bit resolution. This simultaneous sampling DAQ is ideal for phase-sensitive applications that require high sampling rates per channel. Use these multifunction DAQ devices as standalone or modular units.

  • Quick USB setup for plug-and-play configuration 
  • High sampling rate of up to 2 MSa/s for each channel 
  • Dedicated analog-to-digital (ADC) that allows simultaneous sampling of data 
  • Modular capability when slotted into the U2781A product chassis
  • SCPI and IVI-COM supported with a wide range of KDE compatibility 
  • BenchVue software is included for quick setup and data logging to PC

Control, automate, and simplify with BenchVue

Keysight BenchVue software eliminates many of the issues around testing. By making it simple to connect, control instruments, and automate test sequences, you can quickly move past the test development phase and access results faster than ever before with just a few clicks. 

  • Configure the most commonly used controls and measurements from instruments
  • Easily log and export data and screen images in just a few clicks for faster analysis
  • Create automated test sequences fast with minimal instrument knowledge

Key Specifications

Analog Input Differential Channels

 4 

Analog Output Resolution

12 bits

Analog Output Channels

2

Max Sampling Rate

2 MSa/s

Digital I/O

24-bit

Remote Interface

High-Speed USB

Want to see more specifications?

Find the Model that's Right for You

Want help or have questions?