U2300A Series USB Modular Multifunction Data Acquisition

High-performance PC data acquisition

购买/报价

您是否已经拥有此产品? 查看技术支持

Highlights

Flexible Standalone or Modular USB Multifunction DAQ

The Keysight U2300A series data acquisition system (DAQ) offers you a choice of 4 basic models and 3 high-density models, all ideal for data logging, measurement, or monitoring. Fast sampling rates make the U2300A data acquisition device series the optimal choice for research and development, manufacturing, and design validation. 

 

  • Up to 3 MSa/s sampling rate for a single channel
  • Plug-and-play and hot-swappable with high-speed USB
  • Up to 384 channels when incorporated into U2781A modular product chassis
  • High-performance, with 12-bit to 16-bit resolution
  • 24-bit programmable digital input/output
  • BenchVue software is included for quick setup and data logging to PC

Control, automate, and simplify with BenchVue

Keysight BenchVue software eliminates many of the issues around testing. By making it simple to connect, control instruments, and automate test sequences, you can quickly move past the test development phase and access results faster than ever before with just a few clicks. 

  • Configure the most commonly used controls and measurements from instruments
  • Easily log and export data and screen images in just a few clicks for faster analysis
  • Create automated test sequences fast with minimal instrument knowledge

Key Specifications

Max Analog Input Channels

64SE/32DI

Max Resolution

16 bit

Digital I/O Channels

24

Max Sampling Rate

3 MSa/s

Remote Interface

High-Speed USB

Want to see more specifications?

Find the Model that's Right for You

FEATURED RESOURCES

查看所有资源

查看所有资源

Want help or have questions?