Highlights

Keysight MXE: Do More in Less Time

The Keysight N9038A is a standards-compliant MXE EMI test receiver and diagnostic signal analyzer built on an upgradeable platform. You choose the frequency coverage you need to fully test devices with outstanding accuracy and sensitivity across required ranges.

  • Perform EMC tests with a standard-compliant receiver: CISPR 16-1-1 & MIL-STD-461 
  • Keep the test queue flowing with the accuracy, repeatability and reliability you need to test with confidence 
  • Reduce overall scan time with time domain scanning enabled by fast FFT scans 
  • Easily identify the frequencies of peak emissions prior to final measurement with monitor spectrum 
  • Get enhanced diagnostics using spectrum and real-time analysis, strip chart, markers, span zoom, zoom span, and spectrogram
  • Evaluate emissions and identify suspect signals using EMC measurements through the front panel or remotely with software

Maximize Throughput in EMI Compliance Testing

The N9038A MXE EMI test receiver is ideally suited for high-performance EMC testing and data analysis.

  • Simplify setup by recalling frequently used custom instrument settings
  • Accelerate data collection by viewing signal activity from multiple perspectives
  • Enjoy a consistent measurement framework and the broadest set of applications
  • Extend instrument longevity with easy upgrade paths
  • Leverage the proven reliability of a mature hardware platform

KEY SPECIFICATIONS

频率
3 Hz to 44 GHz
1 GHz 时的 DANL
-167 dBm
最大分析带宽
85 MHz
最大实时带宽
85 MHz
1 GHz 时,10 kHz 频偏处的相位噪声
-114 dBc/Hz
类型
Real-Time
频率
1 GHz 时的 DANL
最大分析带宽
最大实时带宽
1 GHz 时,10 kHz 频偏处的相位噪声
类型
3 Hz to 44 GHz
-167 dBm
85 MHz
85 MHz
-114 dBc/Hz
Real-Time
查看更多
带宽选件:
10 standard, 25, 85 MHz
1 GHz 时的 DANL:
-167 dBm
频率:
3 Hz to 44 GHz
频率选件:
3.6, 8.4, 13.6, 26.5, 44 GHz, Mixers to 1.1 THz
仪器类型:
Spectrum Analyzer
最大分析带宽:
85 MHz
最大实时带宽:
85 MHz
总体幅度精度:
±0.23 dB
性能水平:
◆◆◆◆◆◇
1 GHz 时,10 kHz 频偏处的相位噪声:
-114 dBc/Hz
类型:
Real-Time
三阶截获(TOI),1 GHz 时:
+15 dBm

Standard Configurations

Interested in a N9038A?

FEATURED RESOURCES

查看所有资源

查看所有资源

Want help or have questions?