- Compatible with 1000, 3000, 5000, 6000, and 7000 Series oscilloscopes.
- Cable length 1.2 m
- Bandwidth DC to 300 MHz
- Risetime 1.16 ns
- Attenuation ratio 10:1
- Input resistance 10 MΩ (when terminated into 1 MΩ)
- input capacitance ≈12 pF
- Maximum input 300 V RMS
The Keysight N2863A low-cost passive probe provides a 10:1 attenuation and features a high input resistance of 10 MΩ. The probe can be adjusted for low-frequency compensation and high-frequency compensation.
For the best measurements you should compensate your probe to match its characteristics to the oscilloscope.
Notice: The Keysight N2863A will be discontinued as of Jun 1, 2011. End of support life for this product will be Sep 1, 2016. The Keysight N2863B passive probe is the recommended replacement product.
Available replacement parts