Buy a Power Supply, Get a Free LCR Meter

For a limited time, receive a free Keysight U1733C handheld LCR meter with a qualifying purchase of a Keysight power supply.

Highlights

A New Generation of Precision Power Sources

The Keysight B2960 Series 6.5-digit low noise power source are a new generation of power sources offering precision, wide bipolar output ranges, and other innovative features such as graphing capability and arbitrary waveform generation capability, enabling test and evaluation that conventional power sources cannot do.

These features make the B2961B/B2962B low noise power sources an ideal companion tool to use with oscilloscopes, network analyzers, spectrum analyzers, frequency counters, digital multimeters, nanovoltmeters, and more. The advanced features provide researchers, electronic development engineers, and electronic technicians with the solutions they need to meet their most difficult measurement challenges.

  • Get 6.5-digit precision with wide and bipolar 4-quadrant output
  • Experience voltage from 100 nV to 210 V and current from 10 fA to 3A DC / 10.5 A pulsed source modes
  • Obtain 10 μVrms (1 nVrms / √Hz at 10 kHz) output noise with external ultra-low noise filter
  • Receive 100 nV/10 fA sourcing resolution
  • Acquire precision arbitrary waveform generation capability from 1 MHz to 10 kHz
  • View the time domain voltage and current on the front panel

Key Specifications

Maximum Channels

2

Maximum Power

31.8 W

Digit Precision

6.5

Ripple and Noise

10 µV rms

Sourcing Resolution

100 nV / 10 fA

Want to see more specifications?

Notice: The B2960A series 6.5-digit low noise power source such as B2961A and B2962A will be discontinued on December 1, 2021. The last day to place an order for this product is November 30, 2021. Keysight will continue to provide world-class support for this product for the standard period of 5 years.

Find The Model That's Right For You

Featured Resources

查看所有资源

查看所有资源

Want help or have questions?