AC6800 Series Basic AC Sources 

Meet your basic AC power needs with stable, reliable power

起价 US$ 5,196

购买/报价

您是否已经拥有此产品? 查看技术支持

Highlights

Because You Can’t Afford Downtime

Engineer reliability into your designs with Keysight's AC6800 Series Basic AC Sources. Maximize your uptime with our remote control power source and test with the confidence that your products will perform as designed.

  • Achieve more stable and reliable basic AC power measurements up to 4000 VA
  • Experience easy operation with an intuitive user interface
  • Access and control the power source remotely via LAN (LXI Core), USB, or optional GPIB
  • Lower your cost of ownership with global support and longest standard warranty in the industry

For Bench and Production Line Testing

Whether you want to manually control your basic AC source on your R&D bench or use in a fully automated test rack, it must provide stable, dependable AC power to your DUT. With the Keysight AC6800 you can: 

  • Simulate global AC power conditions 
  • Test varying frequency and voltage combinations to simulate real-world conditions 
  • Perform power factor correction testing 
  • Run AC /DC applications such as testing your input circuitry to look at ripple voltage

Key Specifications

Total  Power

500 to 4000 VA

RMS Voltage

310 V

RMS Current

5 to 40 A

Maximum Frequency

500 Hz

Connectivity

LAN, USB, GPIB

Want to see more specifications?

Find the Model that's Right for You

Want help or have questions?