Highlights

34970A Data Acquisition / Data Logger — Compact and Economical

34970A data acquisition (DAQ) / data logger switch unit is compact, cost effective, and economical. It is one-box control solution for data logging, data acquisition, and general-purpose switching and control applications.

The Keysight 34970A consists of a three-slot mainframe, which includes a built-in 6.5-digit DMM. It can operate as a stand alone data logger with 50,000 readings of built-in memory and your choice of eight different plug-in modules.

This DAQ controller includes GPIB and RS-232 interfaces for PC connection. It also comes with Keysight PathWave BenchVue software, which provides easy test configuration setup and real-time data display and analysis. The 34970A adds performance at a fraction of the cost of other standalone data acquisition system.

Key Specifications

Max Scanning Speed

250 channels/sec

Max Non-Volatile Memory

50,000 readings

Maximum Amps

1 A

Maximum Volts

300 V

Want to see more specifications?

Find the Model That's Right for You

Featured Resources

查看所有资源

查看所有资源

Want help or have questions?