如何下载

  1. Click the Download button.
  2. Save the file to your computer and note the directory where the file is saved. A firmware update installed over the USB interface is a file with a .dfu extension.
  3. Unzip the file to access the .dfu file.

如何安装

  1. Refer to E36300 Series Firmware Update Instructions.
  2. It is not necessary to recalibrate the instrument following a firmware update. 

颁发许可证

  • Does Not Require a License

附加的软件/实用程序

Installs on: Instrument

操作系统

  • Windows XP
  • Windows 7
  • Windows 8
  • Windows 10

前提要求

  • Download and install Firmware Update Utility software

支持的仪器

  • EDU36311A