Choose a country or area to see content specific to your location
- 是德科技主页
- 软件详细信息
- 软件详细信息
您希望搜索哪方面的内容?
建议的搜索
No product matches found - System Exception
符合的结果
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
Mobile devices: (for companion BenchVue Mobile app)
Apple iPhone, iPad, iPod Touch all models; iOS 7.0 and later.
Android phone and tablets; Android 4.0.3 and later
如何下载
- Click the Download button.
- Save or run the installer.
如何安装
Double-click on downloaded software file to run the installer.