技术资料
Accurately measure most modulated signal with Keysight U2049XA (Option TVA) and U/L2050/60 X-Series USB/LAN wide dynamic range peak and average power sensors. The X-Series power sensors come with widest dynamic range covering a range of -70 to +26 dBm. The U2049XA (Option TVA) and L2065/66/67XT TVAC LAN power sensors are thermal vacuum qualified, you can get the same accuracy and performance even in thermal vacuum chambers.
X-Series Power Sensors Comparison Table
USB model |
LAN model |
Description |
Frequency range |
Power range |
Connector type |
U2051XA |
L2051XA |
Wide dynamic range average power sensor |
10 MHz to 6 GHz |
−70 to +26 dBm |
N-type (male)
|
U2061XA |
L2061XA |
Wide dynamic range peak and average power sensor |
|||
U2052XA |
L2052XA |
Wide dynamic range average power sensor |
10 MHz to 18 GHz |
−70 to +26 dBm |
|
U2062XA |
L2062XA |
Wide dynamic range peak and average power sensor |
|||
U2053XA |
L2053XA |
Wide dynamic range average power sensor |
10 MHz to 33 GHz |
−70 to +26 dBm |
3.5 mm (male) |
U2063XA |
L2063XA |
Wide dynamic range peak and average power sensor |
|||
- |
U2049XA |
Wide dynamic range peak and average power sensor |
10 MHz to 33 GHz |
−70 to +20 dBm |
|
U2054XA |
L2054XA |
Wide dynamic range average power sensor |
10 MHz to 40 GHz |
−70 to +20 dBm |
2.92 mm (male) |
U2064XA |
L2064XA |
Wide dynamic range peak and average power sensor |
|||
U2055XA |
L2055XA |
Wide dynamic range average power sensor |
10 MHz to 50 GHz 10 MHz to 53 GHz (Option 053) |
−70 to +20 dBm (10 MHz to 50 GHz) −70 to 0 dBm (> 50 GHz to 53 GHz)1 |
2.4 mm (male) |
U2065XA |
L2065XA |
Wide dynamic range peak and average power sensor |
|||
U2056XA |
L2056XA |
Wide dynamic range average power sensor |
10 MHz to 54 GHz |
−70 to +20 dBm (10 MHz to 50 GHz) −70 to +15 dBm (> 50 GHz to 54 GHz) |
1.85 mm (male)
|
U2066XA |
L2066XA |
Wide dynamic range peak and average power sensor |
|||
U2057XA |
L2057XA |
Wide dynamic range average power sensor |
10 MHz to 67 GHz |
−70 to +20 dBm (10 MHz to 50 GHz) −70 to +15 dBm (> 50 GHz to 54 GHz) −70 to +10 dBm (> 54 GHz to 67 GHz |
|
U2067XA |
L2067XA |
Wide dynamic range peak and average power sensor |
|||
Thermal Vacuum Compliance Power Sensor |
|||||
- |
U2049XA (Option TVA) |
Wide dynamic range peak and average power sensor with thermal vacuum option |
10 MHz to 33 GHz |
−70 to +20 dBm |
3.5 mm (male) |
- |
L2065XT |
Wide dynamic range peak and average power sensor with thermal vacuum compliance |
10 MHz to 53 GHz |
−70 to +20 dBm (10 MHz to 50 GHz) −70 to 0 dBm (> 50 GHz to 53 GHz) |
2.4 mm (male) |
- |
L2066XT |
Wide dynamic range peak and average power sensor with thermal vacuum compliance |
10 MHz to 54 GHz |
−70 to +20 dBm (10 MHz to 50 GHz) −70 to +15 dBm (> 50 GHz to 54 GHz) |
1.85 mm (male)
|
- |
L2067XT |
Wide dynamic range peak and average power sensor with thermal vacuum compliance |
10 MHz to 67 GHz |
−70 to +20 dBm (10 MHz to 50 GHz) −70 to +15 dBm (> 50 GHz to 54 GHz) −70 to +10 dBm (> 54 GHz to 67 GHz) |
×
请销售人员联系我。
*Indicates required field
感谢您!
A sales representative will contact you soon.