Signal Studio Software

Multi-Emitter Scenario Generation (MESG)

Dieses Paket ist Teil von PathWave Signal Generation

Installierbar auf: Computer


Die wichtigsten Leistungsmerkmale

  • Create validated, performance-optimized multi-emitter scenarios for electronic warfare (EW) test from 0 to 40 GHz
  • Define radar emitters in a graphical user interface using parameters such as amplitude, frequency, pulse width, modulation-on-pulse, PRI, coherent processing interval, and mechanical and electronic antenna scan modulation
  • Define antenna dwells to simulate radars with electronically scanned arrays
  • Combine radar emitters into multi-emitter scenarios
  • Automatically computes Angle of Arrival and kinematics
  • Note: The MESG software is subject to ITAR export regulations. For more information, please contact your Keysight sales representative.
  • KeysightCare software support subscription included

Dieses Paket beinhaltet

  • Multiple emitter scenario generation from 1 or more UXG signal generators
  • Multi-port configurations for AoA and kinematics
  • Polarization

Systemanforderungen

Dieses Paket ist Teil von...

PathWave Signal Generation — Signal creation for a wide range of general purpose or standards-based signals.


Informieren Sie sich genauer: PathWave Signal Generation

Konfiguration auswählen