Können wir Ihnen behilflich sein?
Tunable Laser Source Module
Signal sources for fiber optic system testing for data centers and other high-bandwidth, long distance applications.
Optical Signal Sources for High-Speed Photonics
Keysight has a wide range of tunable laser sources to fit your needs for various applications. In addition to the proven 8160xx tunable laser source family, Keysight has introduced the new N77xxC generation of instruments.
Shorter time to testing and faster swept-wavelength tests help reduce test cost per device, improve test margins and lower the cost of ownership. Conduct two-way sweeps up to 200 nm/s speed with sub-picometer repeatability. Utilize the best wavelength accuracy with real-time tracking, long-term stability and self-adjustment capability. Benefit with the support of the latest Photonic Application Suite software and compatibility with the 8160xx laser family.
Learn more about Keysight Optical Laser Source Products
Find the Tunable Laser Model that's Right for You
Protect Your Innovation Investment
Featured Resources for the Tunable Laser Source Module
FREQUENTLY ASKED QUESTIONS - Tunable Lasers
WHAT IS A TUNABLE LASER?
A tunable laser is an instrument that emits light at various tunable wavelengths. This tunability allows it to adapt to different applications in fields like data center networking and optical testing.
WHAT ARE THE MAIN APPLICATIONS OF TUNABLE LASERS?
Tunable lasers are used in optical communication systems, fiber optic testing, and wavelength-division multiplexing (WDM). Tunable lasers are used as signal sources when testing optical systems for making spectral measurements of passive components and light-detecting components.
HOW DOES TUNABILITY BENEFIT OPTICAL COMMUNICATIONS?
In optical communication, tunable lasers enable dynamic wavelength assignment and reconfiguration of optical channels, sweeping the wavelength to emulate WDM operations. This flexibility is vital for optimizing network performance, increasing bandwidth, and reducing costs.
WHAT ARE THE MOST IMPORTANT SPECIFICATIONS FOR A TUNABLE LASER?
Important specifications to consider for when choosing a tunable laser include: wavelength, wavelength accuracy, optical power output, and sweep speeds.
Want help or have questions?